STR-NCV7685-AUTO-LED-GEVB: Strata Enabled Automotive LED Tail Lights Evaluation Kit

STR-NCV7685-AUTO-LED-GEVB Automotive LED Tail Lights evaluation board provides an easy to use platform within the Strata Development Studio for the NCV7685, 12 Channels 60 mA LED Linear Current Driver I2C Controllable for Automotive Applications . Strata gives the developer access to any collateral, including datasheets, BOMs and schematics, as well as providing a user interface for easily evaluating the features and changing relevant registers of the NCV7685. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • 12 Common Current Programmable Sources up to 60 mA
  • Independent PWM Duty Cycle Control for each Channel (NCV7685 only)
  • Common PWM Duty Cycle Control via I2C
  • Several duty cycle options for each variant
  • Open LED String Diagnostics
  • Single Resistor for Current Set Point
  • Single Resistor for Current Set Point
  • 8 Bits I2C Interface with CRC8 Error Detection
  • OTP Bank for Stand−Alone Operation (2 Configurations)
  • Detection and Protection Against Open Load and Under−Voltage
  • Over Temperature Detection and Protection

Applications

  • Dashboard Applications
  • Rear Combination Lamps (RCL)
  • Daytime Running Lights (DRL)
  • Fog Lights
  • Center High Mounted Stop Lamps (CHMSL) Arrays
  • Turn Signal and Other Externally Modulated Applications
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCV7685-AUTO-LED-GEVB Active
Pb-free
Strata Enabled Automotive LED Tail Lights Evaluation Kit 2N7002WT1G 2V7002WT1G
CAT5171TBI-00GT3 ESD7205DT5G
FPF2193 FPF2700MPX
NCS20061SN2T1G NCS213RSQT2G
NCS214RSQT2G NCT375MNR2G
NCV47822PAAJR2G NCV5173EDR2G
NCV7685DQR2G NCV885301D1R2G
NLVSX4373MUTAG NRVB130T1G
NRVBS240LT3G NSVBAT54HT1G
NTTFS5116PLTAG NZ9F5V1T5G
SZNZ9F15VT5G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Gerber STR-NCV7685-AUTO-LED-GEVB Gerber Layout Files (Zip Format) STR-NCV7685-AUTO-LED-GEVB_GERBER - 7470 KB  0 
Eval Board: BOM STR-NCV7685-AUTO-LED-GEVB Bill of Materials (ROHS Compliant) STR-NCV7685-AUTO-LED-GEVB_BOM - 162 KB  0 
Eval Board: Schematic STR-NCV7685-AUTO-LED-GEVB Schematic STR-NCV7685-AUTO-LED-GEVB_SCHEMATIC - 2509 KB  0 
Eval Board: Test Procedure STR-NCV7685-AUTO-LED-GEVB Test Procedure STR-NCV7685-AUTO-LED-GEVB_TEST_PROCEDURE - 550 KB  0 
Eval Board: Manual STR-NCV7685-AUTO-LED-GEVB User Guide STR-NCV7685-AUTO-LED-GEVB_USER_GUIDE - 989 KB  0 
Video Strata-Enabled Automotive Tail Lights LED Driver Evaluation Board WVD17739/D   
Previously Viewed Products
Clear List

Featured Video
Strata-Enabled Automotive Tail Lights LED Driver Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.