STR-NCV6356-EVK: Strata Enabled NCV6356, 5V Input, 5A, Adaptive-On-Time (AOT) Synchronous Buck Converter with I2C Programming

The STR-NCV6356-EVK provides an evaluation kit for the NCV6356 configurable 5.0 A Adaptive-On-Time (AOT) step down converter a with I2C programmable output voltage from 0.6 V to 1.4 V in 6.25 mV steps. The NCV6356 also offers multiple operating modes: PFM for low load, Pseudo-PWM (PWM) for medium to high load, and forced PPWM which can be set by the operator. The NCV6356 is rated for automotive applications. This kit evaluation kit can be used in tandem with the Strata environment GUI to enable/disable the DC-DC converter, change the operating mode, and monitor other telemetry including interrupts, input/output voltage, power dissipated, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Vin range from 2.5V to 5.5V
  • Max load of 5A
  • Programmable Vout from 0.6V to 1.4V in 6.25mV steps
  • Adaptive-On-Time (AOT)
  • Operation at up to 2.4MHz switching frequency
  • Both PFM and PPWM operation with automatic transition
  • 3.0 x 4.0 mm DFN-14 package
  • Automotive and industrial rated

Applications

  • DC-DC Power
  • Automotive
  • Instrumentation
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCV6356-EVK Active
Pb-free
Strata Enabled NCV6356, 5V Input, 5A, Adaptive-On-Time (AOT) Synchronous Buck Converter with I2C Programming NCV6356QMTWTXG
Avnet (2020-08-19) : 2
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 82478 KB Locked  3.0.0.1 
Eval Board: Schematic STR-NCV6356-EVK Schematic STR-NCV6356-EVK_SCHEMATIC - 922 KB  0 
Eval Board: Gerber STR-NCV6356-EVK Gerber Layout Files (Zip Format) STR-NCV6356-EVK_GERBER - 3466 KB  0 
Eval Board: BOM STR-NCV6356-EVK Bill of Materials (ROHS Compliant) STR-NCV6356-EVK_BOM_ROHS - 224 KB  0 
Video 5A Step Down Converter NCV6356 | Strata WVD17396/D   
Eval Board: Manual STR-NCV6356-EVK Test Report STR-NCV6356-EVK_test_report - 2612 KB  0 
Previously Viewed Products
Clear List

Featured Video
5A Step Down Converter NCV6356 | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.