STR-NCP3232N-EVK: Strata Enabled NCP3232N, 21V Input, 15A, Synchronous Buck Converter

Strata enables seamless evaluation of hardware devices such as this configurable NCP3232N regulator. The DC regulator can be controlled via a simple, easy-to-use UI which allows users to both measure and control key regulator functions. Design collateral such as schematics, PCB layout, test reports, etc. are supplied in the same Strata interface to ease evaluation. This design serves as a vehicle for ON?s customers to start taking advantage of the new Strata ecosystem. Future designs encompassing more of ON?s power solutions are in the works! See the Strata webpage at https://onsemi.com/strata for more details!
Features and Applications

Features

  • Strata-enabled Configurability and Telemetry
  • Switching Frequency Option: 550 kHz, 1.1 MHz
  • External Programmable Soft−Start
  • Lossless Low−side FET Current Sensing
  • Output Over−voltage Protection and Under−voltage Protection
  • Selective Hiccup/Latch Off Operation for All Faults
  • Pre−bias Start−up
  • Power Good Output
  • Internal Over−temperature Protection
  • Adjustable Input UVLO

Applications

  • Industry PC Equipment
  • ASIC, FPGA, DSP and CPU Core and I/O Supplies
  • Server and Storage System
  • Telecom and Network Equipment
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCP3232N-EVK Active
Pb-free
Strata Enabled NCP3232N, 21V Input, 15A, Synchronous Buck Converter 2N7002DW ESD7L5.0DT5G
NCP3232NMNTXG NCT375DR2G
NSR20F20NXT5G
Avnet (2020-08-19) : 2
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 82478 KB Locked  3.0.0.1 
Eval Board: Schematic STR-NCP3232N-EVK Schematic STR-NCP3232N-EVK_SCHEMATIC - 1268 KB  0 
Eval Board: BOM STR-NCP3232N-EVK Bill of Materials (ROHS Compliant) STR-NCP3232N-EVK_BOM_ROHS - 87 KB  0 
Eval Board: Gerber STR-NCP3232N-EVK Gerber Layout Files (Zip Format) STR-NCP3232N-EVK_GERBER - 4151 KB  1 
Video Synchronous Buck Converter EVK | Strata WVD17394/D   
Eval Board: Manual STR-NCP3232N-EVK Test Report STR-NCP3232N-EVK_test_report - 1846 KB  0 
Previously Viewed Products
Clear List

Featured Video
Synchronous Buck Converter EVK | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.