STR-NCP171-EVK: Strata Enabled NCP171 - 80mA Dual Power Mode LDO with Fixed Output Voltage From 0.6V to 3.3V

The STR-NCP171-EVK provides an evaluation kit for the NCP171 series of 80 mA dual mode XDFN4 package LDOs with a fixed output voltage range from 0.6 V to 3.3 V. In low power mode, the NCP171 can achieve a quiescent current as low as 50 nA, and the output voltage can be lowered by an internally programmed value of 50 mV, 100 mV, 150 mV, and 200 mV. The ultra-low quiescent current and dual mode capability make this LDO optimized for battery powered or low power applications. This evaluation kit can be used in tandem with the Strata environment GUI which can enable/disable the LDO, switch between Active mode and low power mode, as well as monitor other telemetry on the platform, including input/output voltage, power dissipated, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Vin range from 1.7V to 5.5V
  • Max load range of 80mA
  • Vout range from 0.6V to 3.3V
  • Super low quiescent current of 50nA
  • Dual power mode for more power savings
  • Factory programmed output voltage offset between Active/Low Power mode

Applications

  • DC-DC Power
  • Battery Powered Devices
  • IoT
  • Analog and RF
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCP171-EVK Active
Pb-free
Strata Enabled NCP171 - 80mA Dual Power Mode LDO with Fixed Output Voltage From 0.6V to 3.3V NCP171AMX120100TCG
Avnet (2020-08-19) : 2
FutureElectronics (2020-08-19) : 1
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 109903 KB Locked  2.9.0 
Video Multi-LDO Evaluation Board | Strata WVD17300/D   
Eval Board: Schematic STR-NCP171-EVK Schematic STR-NCP171-EVK_SCHEMATIC - 810 KB  0 
Eval Board: Gerber STR-NCP171-EVK Gerber Layout Files (Zip Format) STR-NCP171-EVK_GERBER - 408 KB  0 
Eval Board: BOM STR-NCP171-EVK Bill of Materials (ROHS Compliant) STR-NCP171-EVK_BOM_ROHS - 229 KB  0 
Eval Board: Manual STR-NCP171-EVK Test Report and User Guide STR-NCP171-EVK_user_guide_test_report - 1156 KB  0 
Previously Viewed Products
Clear List

Featured Video
Multi-LDO Evaluation Board | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.