STR-MDK-4KW-65SPM31-GEVK: 4kW 650V Industrial Motor Control Development Kit with Intelligent Power Module (IPM) and Universal Controller Board (UCB)

The STR-4KW-65SPM31-GEVK is a Motor Development Kit (MDK) for three-phase motor drives. The kit features the NFAM5065L4B Intelligent Power Module in a DIP39 package and rated for 400 VDC input, delivering up to 4 kW of power. The board is fully compatible with the Universal Controller Board (UCB), based on the Xilinx® Zynq®-7000 SoC, which embeds FPGA logic and two ARM® Cortex-A9 processors. As such, the system is fit for high-end control strategies and enables operation of a variety of motor technologies (AC induction motor, PMSM, BLDC, etc.). The graphical user interface ensures an easy startup for evaluation purposes running voltage/frequency control. As part of the Motor Development Kit (MDK), the Compact IPM Motor Drive is compatible with the powerful Universal Controller Board (UCB), enabling high-end control strategies and AI capabilities for industrial motor control. The STR-MDK-4KW-65SPM31-GEVK comprises of the SECO-MDK-4KW-65SPM31-GEVB and theUniversal Controller Board (UCB).

•The SECO-MDK-4KW-65SPM31-GEVB motor drive board is orderable separately as well.

Features and Applications

Features

  • Motor Development Kit (MDK)
  • Compatible with the Universal Controller Board (UCB) FPGA/ARM
  • Fully compatible with Xilinx® development tools for Zynq®-7000
  • Strata Enabled
  • Downloadable V/f and FOC control use cases for the UCB
  • 4 kW motor control solution supplied up to 410 VDC
  • MDK FPGA-controller based on Xilinx® Zynq®-7000 SoC, including a dual 667 MHz CPU Cortex A9 core with freely configurable digital peripheral, 32 Mbyte Flash, up to 1 GB RAM, USB / UART / JTAG interface, on-board Ethernet phy, bootloader capability via micro SD card, 10 ADC channel, using NCD98011, and 12 complementary PWM channels, capable of delivering advanced networked motor and motion control systems
  • Highly integrated power module NFAM5065L4B containing an inverter power stage for a high voltage 3-phase inverter in a DIP39 package delivering
  • DC/DC converter producing auxiliary power supply 15 VDC - non-isolated buck converter using NCP1063, DC/DC converter producing auxiliary power supply 5 VDC - non-isolated buck converter using FAN8303, and LDO producing auxiliary power supply 3.3 VDC - using NCP718
  • Three-phase current measurement using 3 x NCS20166 operational amplifiers
  • Three-phase inverter voltage and DC-Link voltage measurement – using resistive voltage divider circuit
  • 512 kB EEPROM I2C - using CAT24C512
  • Encoder Interface compatible with either 3-HALL sensors 1 Channel Quadrature encoder
  • Temperature sensing via build in thermistor
  • Over current protection using NCS2250 comparator
  • Xilinx® development tools and environments are available for the MDK, such as Vitis and Vivado to program the FPGA

Applications

  • White Goods
  • Industrial Fans
  • Industrial Automation
  • Industrial Motor Control
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-MDK-4KW-65SPM31-GEVK Active
Pb-free
4kW 650V Industrial Motor Control Development Kit with Intelligent Power Module (IPM) and Universal Controller Board (UCB) BAS70LT1G BAT54SLT1G
CAT24C512WI-GT3 FDC6326L
MBRS2040LT3G MMSD4148T1G
MRA4007T3G MURA160T3G
NCP1063AD100R2G NCP718BSN330T1G
NCS20166SN2T1G NCV890100MWTXG
NFAM5065L4B NSR0340HT1G
TLV431CSN1T1G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Schematic STR-MDK-4KW-65SPM31-GEVB Schematic STR-MDK-4KW-65SPM31-GEVB_SCHEMATIC.pdf - 1672 KB  0 
Eval Board: BOM STR-MDK-4KW-65SPM31-GEVK Bill of Materials (ROHS Compliant) STR-MDK-4KW-65SPM31-GEVK_BOM_ROHS.pdf - 489 KB  0 
Eval Board: Gerber STR-MDK-4KW-65SPM31-GEVK Gerber Layout Files (Zip Format) STR-MDK-4KW-65SPM31-GEVK_GERBER.zip - 5211 KB  0 
Eval Board: Manual STR-MDK-4KW-65SPM31-GEVK User Guide STR-MDK-4KW-65SPM31-GEVK_USER_GUIDE.pdf - 1164 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.