STR-LV8548MC-GEVK: Strata Enabled LV8548MC-AH 2-Channel H-Bridge Motor Driver Evaluation Kit

The STR-LV8548MC-GEVK utilizes two LV8548MC chips to drive a pair of DC motors (only 1 included in kit) and a stepper motor (included in kit). The LV8548MC is a 2-channel low saturation voltage forward/reverse motor driver IC. It is optimal for motor drive in 12V system products and can drive either two DC motors, one DC motor using parallel connection, or it can drive a stepping motor in Full-step and Half-step. With Strata the user can evaluate and control the DC brushed motor input telemetry, variable PWM frequency, direction, PWM mode, duty ratio, and software OCP with enable/disable, in addition to the stepper motor input telemetry, full and half step excitation, direction, step angle, motor speed, run duration, and software OCP with enable/disable. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Input Operating Voltage: 4V to 16V
  • Max Input Voltage: 20V
  • Max Output Current: 1A
  • Standby Current Consumption: 0A
  • Integrated Brake

Applications

  • In-home Appliances
  • Consumer Electronics
  • Industrial
  • Computing
  • Point of Sale
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-LV8548MC-GEVK Active
Pb-free
Strata Enabled LV8548MC-AH 2-Channel H-Bridge Motor Driver Evaluation Kit NCS214RMUTAG
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 109903 KB Locked  2.9.0 
Video Optimal Motor Drive for 12V System Products WVD17398/D   
Eval Board: BOM STR-LV8548MC-GEVK Bill of Materials (ROHS Compliant) STR-LV8548MC-GEVK_BOM_ROHS - 273 KB  0 
Eval Board: Gerber STR-LV8548MC-GEVK Gerber Layout Files (Zip Format) STR-LV8548MC-GEVK_GERBER - 329 KB  0 
Eval Board: Schematic STR-LV8548MC-GEVK Schematic STR-LV8548MC-GEVK_SCHEMATIC - 1314 KB  0 
Eval Board: Manual STR-LV8548MC-GEVK Test Report STR-LV8548MC-GEVK_TEST_REPORT - 1081 KB  0 
Eval Board: Manual STR-LV8548MC-GEVK User Guide STR-LV8548MC-GEVK_USER_GUIDE - 842 KB  0 
Previously Viewed Products
Clear List

Featured Video
Optimal Motor Drive for 12V System Products
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.