STR-FUSB3307MPX-PPS-GEVK: Strata Enabled FUSB3307 Single Port USB-PD with PPS Board

The Strata enabled FUSB3307 USB Power Delivery 3.0 adaptive source charging controller board offers an easy to use User Interface (UI) within the Strata Developer Studio. Through the Strata UI, the developer can control the parts features as well as access the most up to date datasheets, BOMs, schematics and other collateral. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • PD 3.0 v1.2 and Type-C r1.4 Compliant
  • Constant Voltage (CV) and Constant Current Limit (CL) Regulation
  • Small Current Sensing Resistor (5 mΩ) for High Efficiency
  • Gate Driver for N-Channel MOSFET as a Load Switch
  • CC1/CC2 Pin Protection up to 26 V
  • Built-in Cable-Drop Compensation
  • Selectable Resistor Divider or Battery Charging (BC1.2) Modes
  • Built-in Output Capacitor Bleeding Function for Fast Discharge
  • Adaptive UVP, Adaptive OVP, OTP and VBUS Fault Detection

Applications

  • Battery Wall Chargers for Tablet PC’s and Laptops
  • AC-DC PD 3.0 Compliant Adapters
  • DC-DC Car Chargers for Individual Port Power Control
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-FUSB3307MPX-PPS-GEVK Active
Pb-free
Strata Enabled FUSB3307 Single Port USB-PD with PPS Board FUSB3307D6MX NCV81599MWTXG
NVTFS002N04CLTAG NVTFS4C10NWFTAG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual STR-FUSB3307MPX-PPS_GEVK Test Report STR-FUSB3307MPX-PPS_GEVK_TEST_REPORT - 3589 KB  0 
Eval Board: BOM STR-FUSB3307MPX-PPS-GEVK Bill of Materials (ROHS Compliant) STR-FUSB3307MPX-PPS-GEVK_BOM_ROHS - 274 KB  0 
Eval Board: Gerber STR-FUSB3307MPX-PPS-GEVK Gerber Layout Files (Zip Format) STR-FUSB3307MPX-PPS-GEVK_GERBER - 329 KB  0 
Eval Board: Schematic STR-FUSB3307MPX-PPS-GEVK Schematic STR-FUSB3307MPX-PPS-GEVK_SCHEMATIC - 102 KB  0 
Eval Board: Manual STR-FUSB3307MPX-PPS-GEVK User Guide STR-FUSB3307MPX-PPS-GEVK_USER_GUIDE - 1080 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.