STR-ACF-12V100WPSU-GEVB: Strata Enabled NCP1568 100W AC to DC Converter

The STR-ACF-12V100WPSU-GEVB provides an easy to use evaluation board within Strata development environment for the NCP1568 100W output AC to DC conversion. Through Strata, the developer can access datasheets, BOMs, schematics, and other collateral they may need. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Input voltage range: 90Vac – 264Vac
  • Output voltage: 12V
  • Output current: 0A – 8.5A
  • Input / Output isolation: 3kV
  • PFC: Yes
  • Board size: 166mm x 103mm x 33mm

Applications

  • Industrial use
  • General-purpose power supply
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-ACF-12V100WPSU-GEVB Active
Pb-free
Strata Enabled NCP1568 100W AC to DC Converter NCP1568S00DBR2G NCP1622BCCSNT1G
NCP4306AADZZZADR2G
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 108785 KB Locked  2.8.0 
Eval Board: Schematic STR-ACF-12V100WPSU-GEVB Schematic STR-ACF-12V100WPSU-GEVB_SCHEMATIC - 232 KB  3 
Eval Board: BOM STR-ACF-12V100WPSU-GEVB Bill of Materials (ROHS Compliant) STR-ACF-12V100WPSU-GEVB_BOM_ROHS - 392 KB  3 
Eval Board: Manual STR-ACF-12V100W-GEVB User Guide STR-ACF-12V100W-GEVB_USER_GUIDE - 1031 KB  0 
Video 100W AC/DC Active Clamp Flyback Converter GEVB | Strata WVD17392/D   
Eval Board: Gerber STR-ACF12V100WPSU-GEVB Gerber Layout Files (Zip Format) STR-ACF12V100WPSU-GEVB_GERBER - 880 KB  0 
Previously Viewed Products
Clear List

Featured Video
100W AC/DC Active Clamp Flyback Converter GEVB | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.