STR-60-100V-BLDC-MDK-GEVK: 1kW, 60-100V Motor Development Board

The STR-60-100V-BLDC-MDK-GEVK is a comprehensive motor development board and a reference design for drive low voltage 3-phase BLDC motors. The power board consists of 6 NTMFS7D5N15MC MOSFETs for the inverter stage and NCP1034 PWM synchronous buck controller for power conversion. The 3-phase power board is rated for a maximum of 100V DC and consists of all necessary system blocks for a BLDC motor driver. As part of the motor development kit, the power board is compatible with the power Universal controller board enabling high-end control strategies and AI capabilities for industrial motor control. The complete kit is Strata enabled and the graphical user interface can be used to set control parameters for the motor drive.

The STR-60-100V-BLDC-MDK-GEVK comprises of the 1kW, 100V power board, hardware adapter for the UCB, and the Universal Controller Board (UCB)

For the Power board only, visit STR-60-100V-BLDC-MDK-GEVB

Features and Applications

Features

  • Power board for Motor Development Kit (MDK)
  • Compatible with the Universal Controller Board (UCB) FPGA/ARM
  • Fully compatible with Xilinx® development tools for Zynq®-7000
  • Strata Enabled
  • Downloadable Trapezoidal control use cases for the UCB
  • VIN: 60V - 100V DC
  • Compatible with three-phase BLDC motors
  • Over current protection (OCP), Over voltage protection (OVP)
  • Plug-in connector interface for MCU cards (Arduino DUE footprint)
  • Sensored Trapezoidal control strategy implemented
  • Strata enabled and available for a quick-start evaluation
  • Xilinx® development tools and environments are available for the MDK, such as Vitis and Vivado to program the FPGA

Applications

  • Autonomous Mobile Robots / Automated Guided Vehicles
  • Industrial drives and Robots
  • Fans, Pumps, and Compressors
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-60-100V-BLDC-MDK-GEVK Active
Pb-free
1kW, 60-100V Motor Development Board 2N7002L BAT54HT1G
FAN5331SX FDMC86244
FPF3380UCX MBR130T1G
MC74VHC1G03DFT1G NCP1034DR2G
NCP1729SN35T1G NCP705MT33TCG
NCP705MTADJTCG NCP711ASN500T1G
NCP781BMNADJTAG NCP81075DR2G
NCS20061SQ3T2G NCS20062DMR2G
NCS20166SN2T1G NCS21911SN2T1G
NCS2252SQ2T2G NCT375MNR2G
NSR05F30NXT5G NTMFS7D5N15MC
S115FA
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM STR-60-100V-BLDC-MDK-GEVB Bill of Materials (ROHS Compliant) STR-60-100V-BLDC-MDK-GEVB_BOM_ROHS.pdf - 477 KB  0 
Eval Board: Gerber STR-60-100V-BLDC-MDK-GEVB Gerber Layout Files (Zip Format) STR-60-100V-BLDC-MDK-GEVB_GERBER.zip - 1338 KB  0 
Eval Board: Schematic STR-60-100V-BLDC-MDK-GEVB Schematic STR-60-100V-BLDC-MDK-GEVB_SCHEMATIC.pdf - 2382 KB  0 
Eval Board: Test Procedure STR-60-100V-BLDC-MDK-GEVB Test Procedure STR-60-100V-BLDC-MDK-GEVB_TEST_PROCEDURE.pdf - 12162 KB  0 
Eval Board: Manual STR-60-100V-BLDC-MDK-GEVB User Guide STR-60-100V-BLDC-MDK-GEVB_USER_GUIDE.pdf - 1190 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.