RSL10-SOLARSENS-GEVK: RSL10 Solar Cell Multi-Sensor Platform

The RSL10 Solar Cell Multi-Sensor platform is a complete, low-cost solution for developing self-powered sensor nodes using harvested solar energy. Based on the RSL10 SIP- the industry's lowest power Bluetooth ® 5 radio, the RSL10 Solar Cell Multi-Sensor platform supports continuous Bluetooth Low Energy transmission of sensor information without requiring any batteries. The fully-integrated platform features multiple smart sensors, an ultra-low quiescent current LDO regulator (NCP170), and a 2-port connector for the provided solar cell. Also included is a low-profile 47 uF storage capacitor and a programming and debug interface.
Features and Applications

Features

  • Provides continuous sensor technology with no battery required
  • Provides industry's lowest power Bluetooth® Low Energy technology enabled by the RSL10 SIP
  • 55 nw in Standby Mode , 10 mW in Rx, and Tx at 0 dbm
  • Supports Beacon and telemetry transmission
  • Fully re-programmable with SEGGER J-Link with Arm® Cortex® Debug connector (10-pin) adapter.
  • Ultra-low leakage
  • Adaptive duty cycle (self-detection of energy availability for transmission)
  • Dual solar cell interface (Through-holes wire soldering or ZIF interface )
  • Ultra-low-power smart sensors
  • Low voltage, high accuracy temperature sensor with wide temperature range (- 40 to 125C ) (NCT203)
  • Combined digital humidity, pressure and temperature sensor (BME280)
  • Smart 3-axes ultra-low power accelerometer (BMA400) with integrated wake up and sleep function
  • Pre-flashed with interweaving Beacon firmware:
  • Eddystone TLM Beacon
  • Broadcasts storage capacitor voltage level, temperature, time since power-up and advertisement packets since power-up
  • Compatible with BLE Scanner applications (iOS® or Android™).
  • Custom Environmental Service Beacon
  • Broadcasts temperature, humidity and pressure
  • Software libraries and examples are available in the B-IDK CMSIS-Pack
  • Supports a wide range of lighting conditions (Artificial or solar light, as low as 180 lux)

Applications

  • Smart Homes/Buildings
  • Environmental sensing ( heating/cooling, air quality)
  • Intruder detection
  • Ambiance and climate control
  • Industry 4.0/ Smart Cities
  • Worker safety and fall detection
  • Air quality monitoring
  • Smoke detection
  • Mobile Personal care
  • Integrated/portable sensors
  • Smart safety helmets (bicycle, motorcycle)
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
RSL10-SOLARSENS-GEVK Active
Pb-free
RSL10 Solar Cell Multi-Sensor Platform BAT54CLT1G BAT54HT1G
MAX809RTRG MM3Z6V2ST1G
NCH-RSL10-101S51-ACG NCP170BXV180T2G
NCP170BXV330T2G
Avnet (2020-08-19) : 2
FutureElectronics (2020-08-19) : 8
Technical Documents
Type Document Title Document ID/Size Rev
Software onsemi.BDK.1.19.0.pack Bluetooth IoT Development Kit CMSIS Pack - 44511 KB Locked  7 
Eval Board: Schematic RSL10-SOLARSENS-GEVK_SCHEMATIC.rev0 RSL10-SOLARSENS-GEVK_SCHEMATIC - 301 KB  0 
Eval Board: Gerber RSL10-SOLARSENS-GEVK_GERBER.rev0 RSL10-SOLARSENS-GEVK_GERBER - 174 KB  1 
Eval Board: BOM RSL10-SOLARSENS-GEVK_BOM_ROHS.rev0 RSL10-SOLARSENS-GEVK_BOM_ROHS - 149 KB  1 
Eval Board: Manual RSL10 Solar Cell Multi-Sensor Platform User's Guide EVBUM2623/D - 869 KB  3 
Video 11 Myths About Energy Harvesting Part 1 WVD17311/D   
Video 11 Myths About Energy Harvesting Part 2 WVD17312/D   
Video Bosch Sensortec Sensing Solutions WVD17356/D   
User's Manual Custom Advertising Data Types Used in IoT Applications with Bluetooth® Low Energy Wireless Technology UM70019/D - 1402 KB  1 
Previously Viewed Products
Clear List

Featured Video
11 Myths About Energy Harvesting Part 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.