RSL10-SENSE-DB-GEVK: RSL10 Sensor Development Kit with Debugger

There are two variants of the RSL10 Sensor Kit:
  • RSL10-SENSE-DB-GEVK (debug version)
  • RSL10-SENSE-GEVK (base version)

  • Both variants ship with a CR2032 coin cell battery and a flexible NFC Antenna. On the debug (-DB) variant, the 10-pin debug header is populated and a Segger J-Link LITE CortexM debugger that connects to this header is also shipped.

    A needle connector (E.g.:TC2050 ) is required on the base variant for debugging.

    Bluetooth IoT Development Kit CMSIS-Pack

    The Bluetooth IoT Development Kit CMSIS-Pack includes several example application projects. These projects allow for rapid development of various Bluetooth Low Energy use-cases such as asset monitoring, asset tracking, wireless sensor networks, worker safety wearables, energy harvesting, etc. The application code can be used as-is on supported hardware or can be used as a building block in creating a more complex use case. Each of the projects is accompanied by detailed documentation.

    Veridify Security's Public Key Tools* Implement device-to-device security including authentication and data protection software for the RSL10 using Veridify's ISO 26262 ASIL D certified security tools. *Note: An RSL10 Sensor Development Kit is required for evaluation.
    Evaluation/Development Tool Information
    Product Status Compliance Short Description Parts Used Action
    RSL10-SENSE-DB-GEVK Active
    Pb-free
    RSL10 Sensor Development Kit with Debugger N24RF64DTPT3G NCH-RSL10-101S51-ACG
    NCH-RSL10-101WC51-ABG NOA1305CUTAG
    FutureElectronics (2020-08-19) : 1
    Avnet (2020-08-19) : 1
    Technical Documents
    Type Document Title Document ID/Size Rev
    Software ONSemiconductor.BDK.1.18.0.pack Bluetooth IoT Development Kit CMSIS Pack - 36198 KB Locked  6 
    Eval Board: BOM RSL10-SENSE-DB-GEVB_BOM_ROHS.rev0 RSL10-SENSE-DB-GEVB_BOM_ROHS - 40 KB  1 
    Eval Board: Gerber RSL10-SENSE-DB-GEVB_GERBER.rev0 RSL10-SENSE-DB-GEVB_GERBER - 1803 KB  1 
    Eval Board: Schematic RSL10-SENSE-DB-GEVB_SCHEMATIC.rev0 RSL10-SENSE-DB-GEVB_SCHEMATIC - 471 KB  0 
    Eval Board: Manual RSL10-SENSE-GEVK (and RSL10-SENSE-DB-GEVK) User Guide EVBUM2614/D - 2398 KB  2 
    Video Unboxing the RSL10 Sensor Development Kit with Future Electronics WVD17317/D   
    User's Manual Custom Advertising Data Types Used in IoT Applications with Bluetooth® Low Energy Wireless Technology UM70019/D - 1402 KB  1 
    Software FOTA images and binaries - connected and broadcasting mode RSL10-SENSE-DB-GEVK_FOTA_IMAGES - 709 KB  0 
    Software RSL10 Quuppa AoA RTLS Tag CMSIS Pack V.0.5.0 RSL10 Quuppa AoA RTLS Tag CMSIS Pack - 1224 KB Locked  2 
    Software RSL10 Quuppa Tag Demo User Manual RSL10 Quuppa Tag Demo User Manual - 840 KB  1 
    Software RSL10-SENSE remote FOTA firmware and SDK BDK_SOFTWARE_PACKAGE - 36198 KB  0 
    Software RSL10-SENSE Peripheral Server Binaries RSL10-SENSE Peripheral Server Binaries - 821 KB  0 
    Previously Viewed Products
    Clear List

    Featured Video
    Unboxing the RSL10 Sensor Development Kit with Future Electronics
    Your request has been submitted for approval.
    Please allow 2-5 business days for a response.
    You will receive an email when your request is approved.
    Request for this document already exists and is waiting for approval.