POE-GEVB: Power over Ethernet (PoE) Shield Evaluation Board

The Power over Ethernet (PoE) Shield Evaluation Board demonstrates the NCP1083, a member of the ON Semiconductor high power HIPO™ Power over Ethernet Powered Device (PoE-PD) product family which represents a robust, flexible and highly integrated solution targeting demanding medium and high power Ethernet applications. It combines in a single unit an enhanced PoE-PD interface supporting the IEEE 802.3af and the upcoming draft IEEE 802.3at (D3.0) standard and a flexible and configurable DC-DC converter controller. The NCP1083's exceptional capabilities enable applications to smoothly transition from non-PoE to PoE enabled networks by also supporting power from auxiliary sources such as AC power adapters and battery supplies, eliminating the need for a second switching power supply.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
POE-GEVB Active
Pb-free
Power over Ethernet (PoE) Shield Evaluation Board BAS16HT1G LC03-6R2G
MBR0520LT1G MURS120T3G
NCP1083DER2G NCP431AVSNT1G
PCA9655EMTTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM POE-GEVB Bill of Materials (ROHS Compliant) POE-GEVB_BOM_ROHS - 62 KB  0 
Eval Board: Gerber POE-GEVB Gerber Layout Files (Zip Format) POE-GEVB_GERBER - 1459 KB  0 
Eval Board: Schematic POE-GEVB Schematic POE-GEVB_SCHEMATIC - 68 KB  1