ONMCU5V0R1GEVB: ONMCU DIL 5V0 CTRL BOARD

The ONMCU5V0R1GEVB is a universal MCU Control Board which translates text protocol commands going from PC over USB into SPI commands and I/O pins control. ONMCU5V0R1GEVB has 5 V interface with device on evaluation kit. Note: This board exists also in 3.3 V interface version available under ONMCU3V3R1GEVB.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
ONMCU5V0R1GEVB Active
Pb-free
ONMCU DIL 5V0 CTRL BOARD FDN340P MC33269DR2-3.3G
NCP1117ST50T3G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM ONMCU5V0R1GEVB Bill of Materials (ROHS Compliant) ONMCU5V0R1GEVB_BOM_ROHS.pdf - 265 KB  0 
Eval Board: Gerber ONMCU5V0R1GEVB Gerber Layout Files (Zip Format) ONMCU5V0R1GEVB_GERBER.zip - 115 KB  0 
Eval Board: Schematic ONMCU5V0R1GEVB Schematic ONMCU5V0R1GEVB_SCHEMATIC.pdf - 157 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.