NCV8873LEDBSTGEVB:  Adjustable Output Non-Synchronous Boost Controller Evaluation Board

Evaluation board for the NCV8873. The NCV8873 is an adjustable output non-synchronous boost controller which drives an external N-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internally-set soft-start, undervoltage lockout, cycle-by-cycle current limiting and thermal shutdown. Additional features include low quiescent current sleep mode and externally-synchronizable switching frequency.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV8873LEDBSTGEVB Active
Pb-free
Adjustable Output Non-Synchronous Boost Controller Evaluation Board M74VHC1GT50DFT1G NCV887300D1R2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCV8873LEDBSTGEVB Manual EVBUM2181/D - 1231.0 KB  2 
Eval Board: BOM NCV8873LEDBSTGEVB Bill of Materials ROHS Compliant NCV8873LEDBSTGEVB_BOM_ROHS.PDF - 109.0 KB  1 
Eval Board: Gerber NCV8873LEDBSTGEVB Gerber Layout Files (Zip Format) NCV8873LEDBSTGEVB_GERBER.ZIP - 266.0 KB  1 
Eval Board: Schematic NCV8873LEDBSTGEVB Schematic NCV8873LEDBSTGEVB_SCHEMATIC.PDF - 327.0 KB  1 
Eval Board: Test Procedure NCV8873LEDBSTGEVB Test Procedure NCV8873LEDBSTGEVB_TEST_PROCEDURE.PDF - 326.0 KB  0 
Video Automotive Solutions with the NCV8873LEDBSTGEVB Evaluation Board TND6080/D  1 
Previously Viewed Products
Clear List

Featured Video
Automotive Solutions with the NCV8873LEDBSTGEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.