NCV786XXAR30GEVK:  Power LED Driver Demonstration Kit


The plug-and-play NCV786XXAR30GEVK demonstration kit contains all the necessary hardware and PC connection capability to control the Daughter board NV786630R1DAGEVB or NV787630R1DAGEVB LED drivers for Front Lighting. The user-friendly Graphical User Interface for Software Application support (SWAS GUI) allows easy operation with the device. Even with basic knowledge of the product datasheet, all SPI commands can be straightforwardly issued allowing a fast preliminary evaluation of the product. The GUI will be of valid reference as practice with the product grows and the user starts to build his or her own application. The hardware is very flexible and allows to plug-in different daughterboards (NV786630R1DAGEVB or NV787630R1DAGEVB ) with specific user-defined power-on register values by means of the One Time Programmed resident memory (OTP) for effective stand-alone applications. In addition, the possibility is foreseen to connect a microcontroller board by simple direct insertion to the available connectors.

Led modules with individual heat sinks are included in the demonstration package, allowing exercise with high current up to 1A. Please contact the local Sales Office or refer to www.onsemi.com

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV786XXAR30GEVK Active
Pb-free
Power LED Driver Demonstration Kit NCV78663DQ0R2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCV786XXAR30GEVK Bill of Materials ROHS Compliant NCV786XXAR30GEVK_BOM_ROHS - 71 KB  0 
Eval Board: Gerber NCV786XXAR30GEVK Gerber Layout Files (Zip Format) NCV786XXAR30GEVK_GERBER - 123 KB  0 
Eval Board: Schematic NCV786XXAR30GEVK Schematic NCV786XXAR30GEVK_SCHEMATIC - 471 KB  0 
Eval Board: Test Procedure NCV786XXAR30GEVK Test Procedure NCV786XXAR30GEVK_TEST_PROCEDURE - 127 KB  3 
Software NCV786XXAR30GEVK Software NCV786XXAR30GEVK_SOFTWARE - 1106 KB  0 
Video Power LED Boost-to-Buck 1.2A60 Evaluation Board - NV786630R1DAGEVB WVD17554/D   
Previously Viewed Products
Clear List

Featured Video
Power LED Boost-to-Buck 1.2A60 Evaluation Board - NV786630R1DAGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.