NCS36510GEVK: Low Power System-on-Chip For 2.4 GHz IEEE 802.15.4-2006 Applications Evaluation Kit

The NCS36510GEVK functions as a development and evaluation platform for the NCS36510. This Evaluation Kit comes pre-programmed with a demo application that allows customers easy access to the transceiver radio (805.15.4 PHY), ADC, and FLASH programming through a custom Graphical User Interface (GUI).

The NCS36510 is a low power, fully integrated, System on Chip that integrates a 2.4 GHz IEEE 802.15.4-2006 compliant transceiver, ARM® Cortex®-M3 microprocessor, RAM and FLASH memory, a true random number generator, and multiple peripherals to support design of a complete and secure wireless network with minimal external components.

Included in Kit:
• 2 NCS36510 Evaluation Boards
• 2 USB-A to USB-mini Cables

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCS36510GEVK Active
Pb-free
Low Power System-on-Chip For 2.4 GHz IEEE 802.15.4-2006 Applications Evaluation Kit NCS36510MNTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCS36510GEVK Evaluation Kit User's Manual EVBUM2483/D - 770 KB  0 
Eval Board: Test Procedure NCS36510GEVK Test Procedure NCS36510GEVK _TEST_PROCEDURE - 1415 KB  1 
Eval Board: BOM NCS36510GEVK Bill of Materials ROHS Compliant NCS36510GEVK_BOM_ROHS - 37 KB  0 
Eval Board: Gerber NCS36510GEVK Gerber Layout Files (Zip Format) NCS36510GEVK_GERBERS - 86 KB  0 
Eval Board: Schematic NCS36510GEVK Schematic NCS36510GEVK_SCHEMATIC - 701 KB  0 
Software NCS36510GEVK GUI 1.3.0 Installer NCS36510GEVK_GUI_1.3.0_Installer - 5377 KB  0 
Video Low Power System-on-Chip For 2.4 GHz IEEE 802.15.4-2006 Applications Evaluation Kit - NCS36510GEVK WVD17642/D   
Software NCS36510 802.15.4 Demo application SDK - HW support + freeRTOS + MAC and PHY layer 802.15.4 Demo application SDK - 101214 KB Locked  1.0.0 
Video Strata Enabled Zigbee Green Power Kit WVD17731/D   
Previously Viewed Products
Clear List

Featured Video
Strata Enabled Zigbee Green Power Kit
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.