Evaluation/Development Tools

Loading...
- or -
Evaluation/Development Tool Information (1225)
Product Status Compliance Short Description Parts Used Action
40WLEDBULBGEVB Active
Pb-free
Dimmable 120 Vac, 6.5 W Input Parallel-to-Series Lighting Circuit Evaluation Board NSIC2020JBT3G NSIC2030JBT3G
60WLEDBULBGEVB Active
Pb-free
Dimmable, 9.5 W, 120 Vac CCR Lighting Circuit Evaluation Board BAS21HT1G MMBT3904LT1G
MMBT6517LT1G MMBTA56LT1G
MMSZ5265BT1G NSIC2030JBT3G
NSIC2050JBT3G NSS1C200LT1G
NSS1C201LT1G
A5191HRTNGEVB Active
Pb-free
Hart Modem QFN Evaluation Board A5191HRTNG-XTP TLV431ASNT1G
ADD5043-169-2-GEVK Lifetime
Pb-free
AX5043 169 MHz Add-on kit for DVK-2 Evaluation Kit AX5043-1-TW30 AX8052F100-3-TW30
ADD5043-433-2-GEVK Lifetime
Pb-free
AX5043 433 MHz Add-on kit for DVK-2 Evaluation Kit AX5043-1-TW30 AX8052F100-3-TW30
ADD5043-868-2-GEVK Lifetime
Pb-free
AX5043 868 MHz Add-on kit for DVK-2 Evaluation Kit AX5043-1-TW30 AX8052F100-3-TW30
ADD5043-915-1-GEVK Lifetime
Pb-free
AX5043 915 MHz Add-on kit for DVK-2 Evaluation Kit AX5043-1-TW30
ADD5045-915-1-GEVK Lifetime
Pb-free
AX5045 915 MHz Add-on modules for DVK-2 Evaluation Kit AX5045-1-TW30
ADD5051-868-2-GEVK Lifetime
Pb-free
AX5051 868 MHz Add-on kit for DVK-2 Evaluation Kit AX5051-1-TW30 AX8052F100-3-TW30
ADD5243-868-2-GEVK Lifetime
Pb-free
AX5243 868 MHz Add-on kit for DVK-2 Evaluation Kit AX5243-1-TW30 AX8052F100-3-TW30
ADT7462EBZEVB Active
Flexible Systems Monitor IC Evaluation Board ADT7462ACPZ-REEL
ADT7473EBZEVB Active
Input/Output Functions Evaluation Board ADT7473ARQZ-REEL
ADT7481EBZEVB Active
3-Channel Digital Thermometer and Under/Over Temperature Alarm Evaluation Board ADT7481ARMZ-1RL ADT7481ARMZ-REEL
AGB1N0CS-GEVK Active
Pb-free
Demo 3 Board NOIX0SE020KB-GTI NOIX0SE030KB-GTI
NOIX0SE032KB-GTI NOIX0SE045KB-GTI
NOIX0SN020KB-GTI NOIX0SN030KB-GTI
NOIX0SN032KB-GTI NOIX0SN045KB-GTI
NOIX1SE012KB-LTI NOIX1SE016KB-LTI
NOIX1SE020KB-GTI NOIX1SE030KB-GTI
NOIX1SE032KB-GTI NOIX1SE045KB-GTI
NOIX1SE8000B-LTI NOIX1SE9400B-LTI
NOIX1SN012KB-LTI NOIX1SN016KB-LTI
NOIX1SN020KB-GTI NOIX1SN030KB-GTI
NOIX1SN032KB-GTI NOIX1SN045KB-GTI
NOIX1SN8000B-LTI NOIX1SN9400B-LTI
NOIX2SE016KB-LTI NOIX2SE045KB-GTI
NOIX2SE8000B-LTI NOIX2SN016KB-LTI
NOIX2SN045KB-GTI NOIX2SN8000B-LTI
NOIX3SE016KB-LTI NOIX3SN016KB-LTI
NOIX4SE2000B-LTI NOIX4SE5000B-LTI
NOIX4SF3000B-LTI NOIX4SF5000B-LTI
NOIX4SN2000B-LTI NOIX4SN5000B-LTI
NOIX5SE5000B-LTI NOIX5SN5000B-LTI
AGB2N0CS-GEVK Active
Pb-free
Demo 3 Adapter
AGB3N0CS-GEVK Active
Pb-free
Demo 3 Adapter
AGBAN6CS-GEVK Active
Pb-free
Frame Buffer Card NOIX0SE020KB-GTI NOIX0SE030KB-GTI
NOIX0SE032KB-GTI NOIX0SE045KB-GTI
NOIX0SN020KB-GTI NOIX0SN030KB-GTI
NOIX0SN032KB-GTI NOIX0SN045KB-GTI
NOIX1SE012KB-LTI NOIX1SE016KB-LTI
NOIX1SE020KB-GTI NOIX1SE030KB-GTI
NOIX1SE032KB-GTI NOIX1SE045KB-GTI
NOIX1SE8000B-LTI NOIX1SE9400B-LTI
NOIX1SN012KB-LTI NOIX1SN016KB-LTI
NOIX1SN020KB-GTI NOIX1SN030KB-GTI
NOIX1SN032KB-GTI NOIX1SN045KB-GTI
NOIX1SN8000B-LTI NOIX1SN9400B-LTI
NOIX2SE016KB-LTI NOIX2SE045KB-GTI
NOIX2SE8000B-LTI NOIX2SN016KB-LTI
NOIX2SN045KB-GTI NOIX2SN8000B-LTI
NOIX3SE016KB-LTI NOIX3SN016KB-LTI
NOIX4SE2000B-LTI NOIX4SE5000B-LTI
NOIX4SF3000B-LTI NOIX4SF5000B-LTI
NOIX4SN2000B-LTI NOIX4SN5000B-LTI
NOIX5SE5000B-LTI
AGBCBNCS-GEVK Active
Pb-free
X-Cube IAS-Demo3 Adapter Board Kit NOIX1SE012KB-LTI NOIX1SE012KB-LTI1
NOIX1SE8000B-LTI NOIX1SE8000B-LTI1
NOIX1SE9400B-LTI NOIX1SE9400B-LTI1
NOIX1SF012KB-LTI NOIX1SF012KB-LTI1
NOIX1SN012KB-LTI NOIX1SN012KB-LTI1
NOIX1SN8000B-LTI NOIX1SN8000B-LTI1
NOIX1SN9400B-LTI NOIX1SN9400B-LTI1
NOIX2SE8000B-LTI NOIX2SE8000B-LTI1
NOIX2SE9400B-LTI NOIX2SE9400B-LTI1
NOIX2SF8000B-LTI NOIX2SF8000B-LTI1
NOIX2SN8000B-LTI NOIX2SN8000B-LTI1
NOIX2SN9400B-LTI NOIX2SN9400B-LTI1
NOIX3SE012KB-LTI NOIX3SE012KB-LTI1
NOIX3SN012KB-LTI NOIX3SN012KB-LTI1
ALT-ALSPIR-GEVK Active
Pb-free
ALT-ALSPIR-GEVK: Ambient Light Sensor (ALS) and Proximity Shield Board ASX340CS2C00SPED0-TPBR
AM306228R1DBGEVB Active
Pb-free
Daughter Board I²C Stepper Driver NQFP Evaluation Board AMIS30622C6228RG
AM306238R1DBGEVB Active
Pb-free
Daughterboard LIN Stepper Driver with Stall Detection (SOIC) Evaulation Board AMIS30623C6238G AMIS30623C6238RG
AM306245R1DBGEVB Active
Pb-free
Daughter Board I²C Stepper Driver NQFP Evaluation Board AMIS30624C6245RG
AMIS492X0GEVB Active
Pb-free
Fieldbus Medium Access Unit Evaluation Board AMIS-49200-XTD AMIS-49200-XTP
AP0100AT2L00XUGAH3-GEVB Active
Pb-free
1 MP BGA Co-Processor HB AP0100AT2L00XUGA0-AM-DR
AP0100CSSL00SPGAD-GEVK
1 MP Co-Processor DK AP0100CS2L00SUGA0-DR
AP0101AT2L00XPGAH-GEVB Active
Pb-free
1 MP BGA Co-Processor HB AP0101AT2L00XPGA0-AM-DR AP0101AT2L00XPGA0-AM-TR
AP0101AT2L00XPGA0-DR AP0101AT2L00XPGA0-TR
AP0101AT2L00XPGA0-TR-E
AP0101AT2L00XPGAH3-GEVB Active
Pb-free
1 MP BGA Co-Processor HB AP0101AT2L00XPGA0-AM-DR AP0101AT2L00XPGA0-AM-TR
AP0101AT2L00XPGA0-DR AP0101AT2L00XPGA0-TR
AP0101AT2L00XPGA0-TR-E
AP0101CS2L00SPGAH-GEVB Active
Pb-free
1 MP BGA Co-Processor HB AP0101CS2L00SPGA0-DR
AP0102ATSL00XPGAH3-GEVB
1 MP BGA Co-Processor HB AP0102AT2L00XPGA0-DR AP0102AT2L00XPGA0-TR
AP0102ATSL00XUGAD3-GEVK
1 MP BGA Co-Processor DK AP0102AT2L00XPGA0-DR AP0102AT2L00XPGA0-TR
AP0102ATSL00XUGAH3-GEVB
1 MP BGA Co-Processor HB AP0102AT2L00XPGA0-DR AP0102AT2L00XPGA0-TR
AP0200ATSL00XUGAD3-GEVK
2 MP BGA Co-Processor DK AP0200AT2L00XEGA0-DR AP0200AT2L00XEGA0-DR1
AP0200AT2L00XEGA0-TR
AP0200ATSL00XUGAH3-GEVB
2 MP BGA Co-Processor HB AP0200AT2L00XEGA0-DR AP0200AT2L00XEGA0-DR1
AP0200AT2L00XEGA0-TR
AP0201ATSL00XEGAD3D3-GEVK
2 MP BGA Co-Processor DK AP0201AT2L00XEGA0-DR AP0201AT2L00XEGA0-TR
AP0201ATSL00XEGAH3-GEVB
2 MP BGA Co-Processor HB AP0201AT2L00XEGA0-DR AP0201AT2L00XEGA0-TR
AP0202ATSL00XPGAD3-GEVK
2 MP BGA Co-Processor DK AP0202AT2L00XPGA0-DR AP0202AT2L00XPGA0-TR
AP0202ATSL00XUGAH3-GEVB
2 MP BGA Co-Processor HB AP0202AT2L00XPGA0-DR AP0202AT2L00XPGA0-TR
AP1302CSSL00SMGAH3-GEVB Active
Pb-free
AP1302 Demo 3 Headboard
AR0130CSSC00SPCAD-GEVK
1.2 MP 1/3" CIS DK AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DPBR1
AR0130CSSC00SPCA0-DRBR AR0130CSSC00SPCA0-DRBR1
AR0130CSSC00SPCAD-S115-GEVK
1.2 MP 1/3" CIS DK AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DPBR1
AR0130CSSC00SPCA0-DRBR AR0130CSSC00SPCA0-DRBR1
AR0130CSSC00SPCAD-S213A-GEVK
1.2 MP 1/3" CIS DK AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DPBR1
AR0130CSSC00SPCA0-DRBR AR0130CSSC00SPCA0-DRBR1
AR0130CSSC00SPCAH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DRBR
AR0130CSSC00SPCAH-S115-GEVB Active
Pb-free
1.2 MP Sunex DSL115B 1/3" iLCC CIS HB AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DRBR
AR0130CSSC00SPCAH-S213A-GEVB Active
Pb-free
1.2 MP Sunex DSL213A 1/3" iLCC CIS HB AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DRBR
AR0130CSSM00SPBAD-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPBAH-GEVB
Pb-free
1.2 MP 1/3" CIS HB AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPCAD-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPCAD-S115-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPCAD-S213A-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPCAH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB AR0130CSSM00SPCA0-DRBR
AR0130CSSM00SPCAH-S115-GEVB Active
Pb-free
1.2 MP Sunex DSL115B 1/3" iLCC CIS HB AR0130CSSM00SPCA0-DRBR
AR0130CSSM00SPCAH-S213A-GEVB Active
Pb-free
1.2 MP Sunex DSL213A 1/3" iLCC CIS HB AR0130CSSM00SPCA0-DRBR
AR0130CSSM00SUFAD-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SUD20
AR0130CSSM27SPBAH-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" PLCC CIS HB AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DRBR
AR0132AT6B00XPEAH3-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0132AT6B00XPD20
AR0132AT6C00XPEAD-GEVK
1.2 MP 1/3" CIS DK AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-DRBR1 AR0132AT6C00XPEA0-TPBR
AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAD-S215-GEVK
1.2 MP 1/3" CIS DK AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-DRBR1 AR0132AT6C00XPEA0-TPBR
AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAH-GEVB
1.2 MP 1/3" CIS HB AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-DRBR1 AR0132AT6C00XPEA0-TPBR
AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAH-S215-GEVB
1.2 MP 1/3" CIS HB AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-DRBR1 AR0132AT6C00XPEA0-TPBR
AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-TPBR AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAH3-S215-GEVB Active
Pb-free
1.2 MP Sunex DSL215 1/3" iBGA CIS HB AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-TPBR AR0132AT6C00XPEA0-TRBR
AR0132AT6G00XPEAH-GEVB
1.2 MP 1/3" CIS HB AR0132AT6G00XPEA0-AA-DRBR
AR0132AT6G00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
AR0132AT6M00XPEAD-GEVK
1.2 MP 1/3" CIS DK AR0132AT6M00XPEA0-DPBR AR0132AT6M00XPEA0-DRBR
AR0132AT6M00XPEA0-DRBR1 AR0132AT6M00XPEA0-TPBR
AR0132AT6M00XPEAD-S215-GEVK
1.2 MP 1/3" CIS DK AR0132AT6M00XPEA0-DPBR AR0132AT6M00XPEA0-DRBR
AR0132AT6M00XPEA0-DRBR1 AR0132AT6M00XPEA0-TPBR
AR0132AT6M00XPEAH-S215-GEVB
1.2 MP 1/3" CIS HB AR0132AT6M00XPEA0-DPBR AR0132AT6M00XPEA0-DRBR
AR0132AT6M00XPEA0-DRBR1 AR0132AT6M00XPEA0-TPBR
AR0132AT6M00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0132AT6M00XPEA0-DPBR AR0132AT6M00XPEA0-DRBR
AR0132AT6M00XPEA0-TPBR
AR0132AT6R00XPEAD-GEVK
1.2 MP 1/3" CIS DK AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAD-S215-GEVK
1.2 MP 1/3" CIS DK AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAH-GEVB
1.2 MP 1/3" CIS HB AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAH-S215-GEVB
1.2 MP 1/3" CIS HB AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAH3-S215-GEVB Active
Pb-free
1.2 MP Sunex DSL215 1/3" iBGA CIS HB AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DRBR
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0134CSSC00SPCAH-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0134CSSC00SPCA0-DPBR AR0134CSSC00SPCA0-DRBR
AR0134CSSC00SPCA0-TPBR AR0134CSSC00SPCA0-TRBR
AR0134CSSC00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0134CSSC00SUEA0-DPBR AR0134CSSC00SUEA0-DRBR
AR0134CSSC00SUEA0-TPBR AR0134CSSC00SUEA0-TRBR
AR0134CSSM00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0134CSSM00SUEA0-DPBR AR0134CSSM00SUEA0-DRBR
AR0134CSSM00SUEA0-TPBR AR0134CSSM00SUEA0-TRBR
AR0134CSSM25SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0134CSSM25SUEA0-DPBR AR0134CSSM25SUEA0-DRBR
AR0134CSSM25SUEA0-DRBR1 AR0134CSSM25SUEA0-TPBR
AR0134CSSM25SUEA0-TRBR
AR0135AT2C00XUEAH3-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
AR0135AT2M00XUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0135AT2M00XUEA0-DRBR AR0135AT2M00XUEA0-TPBR
AR0135ATSM00XUEAH3-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
AR0135CS2C00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0135CS2C00SUEA0-DPBR AR0135CS2C00SUEA0-DRBR
AR0135CS2C25SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
AR0135CS2M00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0135CS2M00SUEA0-DPBR AR0135CS2M00SUEA0-DRBR
AR0135CS2M25SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0135CS2M25SUEA0-DRBR1
AR0140AT2C00XUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140AT2C00XUEA0-DPBR AR0140AT2C00XUEA0-TPBR
AR0140AT2C00XUEA0-TRBR
AR0140AT3C00XUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DPBR1
AR0140AT3C00XUEA0-DRBR AR0140AT3C00XUEA0-DRBR1
AR0140AT3C00XUEA0-TPBR
AR0140AT3C00XUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DRBR
AR0140AT3C00XUEA0-TPBR
AR0140ATSC00XPEAD-GEVK
1.0 MP 1/4" CIS DK AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DRBR
AR0140ATSC00XPEAH-GEVB
1.0 MP 1/4" CIS HB AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DRBR
AR0140CS2C00SUCAD3-GEVK Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS DK AR0140CS2C00SUEA0-DRBR
AR0140CS2C00SUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR AR0140CS2C00SUEA0-DRBR1
AR0140CS2C00SUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CS2M00AUEAD-GEVK
1.0 MP 1/4" CIS DK AR0140CS2C00SUEA0-DRBR
AR0140CS2M00AUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CS2M00AUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CS2M00SUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CSSC00SPEAH-GEVB
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CSSC00SUCAD-GEVK
1.0 MP 1/4" CIS DK AR0140CS2C00SUEA0-DRBR
AR0140CSSC00SUCAH-GEVB Active
Pb-free
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR
AR0141CS2C00SUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0141CS2C00SUEA0-DP AR0141CS2C00SUEA0-DR
AR0141CS2M00SUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0141CS2M00SUEA0-DPBR
AR0141IRSH00SUEAH3-GEVB Active
Pb-free
1 MP 1/4 CIS RGB-IR, 0 deg, iBGA Demo3 Headboard AR0141CS2C00SUEA0-DR AR0141CS2M00SUEA0-DPBR
AR0141CS2M00SUEA0-TPBR
AR0144CSSM20SUKAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0144CSSM20SUKA0-CPBR AR0144CSSM20SUKA0-CRBR
AR0230ATSC00XUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK AR0230ATSC00XUEA0-DRBR-E
AR0230ATSC00XUEAH-GEVB
2.1 MP 1/3" CIS HB AR0230ATSC00XUEA0-DRBR AR0230ATSC00XUEA0-DRBR-E
AR0230ATSC00XUEAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0230ATSC00XUEA0-DRBR-E
AR0230ATSM00XUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK AR0230ATSM00XUEA0-DRBR-E
AR0230ATSM00XUEAH-GEVB
2.1 MP 1/3" CIS HB AR0230ATSM00XUEA0-DRBR-E
AR0230CSSC00SUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK AR0230CSSC00SUEA0-DRBR
AR0230CSSC00SUEAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0230CSSC00SUEA0-DRBR
AR0231AT4C00XUEAD3-GEVK Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK AR0231AT7C00XUEA0-DPBR AR0231AT7C00XUEA0-DRBR
AR0231AT4C00XUEAH3-GEVB
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0231AT7C00XUEA0-DPBR AR0231AT7C00XUEA0-DRBR
AR0231AT7E00XUEAH3-GEVB Consult Sales Office
Pb-free
2MP 1/3 CIS 0 Deg CRA iBGA RCCG Demo3 HB
AR0234CSSC00SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Color 0deg Global Shutter CMOS Image Sensor AR0234CSSC00SUKA0-CP
AR0234CSSC28SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Color 28deg Global Shutter CMOS Image Sensor AR0234CSSC28SUKA0-CP
AR0234CSSM00SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Mono 0deg Global Shutter CMOS Image Sensor AR0234CSSM00SUKA0-CP
AR0234CSSM28SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Mono 28deg Global Shutter CMOS Image Sensor AR0234CSSM28SUKA0-CP
AR0237CSSC00SUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK Evaluation Kit AR0237CSSC00SUEA0-DR
AR0238CSSC12SHRAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0238CSSC12SHRA0-DR
AR023ZMCSC00SUEAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB AR023ZMCSC00SUEA0-DRBR
AR0261CSSC30SMKAH3-GEVB
Pb-free
2 MP Sunex DSL945D 1/6" CSP CIS HB AR0261CSSM00SMKA0-CR-E
AR0330CM1C00SHAAD3-GEVK
Pb-free
3.5 MP Sunex DSL945D 1/3" CLCC CIS DK AR0330CM1C00SHAA0-DP AR0330CM1C00SHAA0-DR
AR0330CM1C00SHAA0-TP
AR0330CM1C00SHAAH3-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" CLCC CIS HB AR0330CM1C00SHAA0-DP AR0330CM1C00SHAA0-DR
AR0330CM1C00SHAA0-TP
AR0330CM1C00SMAAD-GEVK
3.5 MP 1/3" CIS DK AR0330CM1C00SHAA0-DP
AR0330CM1C00SMAAH-GEVB
3.5 MP 1/3" CIS HB AR0330CM1C00SHAA0-DP
AR0330CS1C12SPKAH3-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" CSP CIS HB AR0330CS1C12SPKA0-CP AR0330CS1C12SPKA0-CR
AR0331SRSC00SHCAH-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" iLCC CIS HB AR0331SRSC00SHCA0-DRBR
AR0331SRSC00SUCAH-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" iLCC CIS HB AR0331SRSC00SUCA0-DPBR AR0331SRSC00SUCA0-DRBR
AR0331SRSC00XUEAH-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" iBGA CIS HB AR0331SRSC00XUEE0-DPBR AR0331SRSC00XUEE0-DRBR
AR0331SRSC00XUEE0-DRBR1
AR0821CSSC18SMEAH3-GEVB Active
Pb-free
8.3MP Evaluation Board with 8MP RGB 18deg Electronic Rolling Shutter CMOS Image Sensor AR0821CSSC18SMEA0-DPBR AR0821CSSC18SMEA0-DPBR1
AR0821CSSC18SMEA0-DRBR AR0821CSSC18SMEA0-DRBR1
AR0833CS3C29SMFAD-GEVK
8 MP 1/3" CIS DK AR0833CS3C29SMD20
AR0835HS3C12SUAAH-GEVB
8 MP 1/3" CIS HB AR0835HS3C12SUAA0-DP AR0835HS3C12SUAA0-DR
AR0835HS3C12SUAA0-DR-E
AR0835HS3C12SUAAH3-GEVB Active
Pb-free
8 MP 1/3" CIS HB AR0835HS3C12SUAA0-DP AR0835HS3C12SUAA0-DR
AR0835HS3C12SUAA0-DR-E
AR1011HSSC00SHAAD-GEVK
10 MP 1" CIS DK AR1011HSSC00SHAA0-DP
AR1011HSSC00SHAAH-GEVB Active
Pb-free
10 MP 1" CIS HB AR1011HSSC00SHAA0-DP
AR1330MBSC32SMFAH3-GEVB
Pb-free
13 MP Largan 9431A1X1 1/3" LBGA CIS HB
AR1331CPSF32SMFAH3-GEVB
Pb-free
13 MP Largan 9431A1X1 1/3" LBGA CIS HB
AR1335CSSC11SMKAH3-GEVB Active
Pb-free
AR1335 Color 11deg CRA Evaluation Board AR1335CSSC11SMKA0-CP
AR1335CSSC32SMFAH-GEVB
13 MP 1/3" CIS HB
AR1335CSSC32SMFAH3-GEVB Active
Pb-free
13 MP Largan 9611A 1/3" LBGA CIS HB AR1335CSSC32SMD20
AR1335CSSM11SMKAH3-GEVB Active
Pb-free
AR1335 Mono 11deg CRA Evaluation Board AR1335CSSM11SMKA0-CP
AR1335HSSC11SMAAH3-GEVB
Pb-free
13 MP 1/3" CIS HB
AR1337CSSC32SMFAH3-GEVB Active
Pb-free
13 MP Largan 9611A 1/3" LBGA CIS HB AR1337CSSC32SMD20
AR1820HSSC00SHQAH3-GEVB Active
Pb-free
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB AR1820HSSC00SHEA0-DR
AR1820HSSC12SHQAH3-GEVB Active
Pb-free
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB AR1820HSSC12SHEA0-DR
AR1820HSSC31SMEAH3-GEVB Active
Pb-free
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB AR1820HSSC31SMD20
ARRAYC-60035-4P-GEVB Active
C-Array 6mm 35u 2x2 EVB ARRAYC-60035-4P-BGA
ARRAYJ-BOB3-16P-GEVK Active
J-Array 3mm 4x4 BOB ARRAYJ-30020-16P-PCB ARRAYJ-30035-16P-PCB
ARRAYJ-BOB3-64P-GEVK Active
J-Array 3mm 8x8 BOB ARRAYJ-30020-64P-PCB ARRAYJ-30035-64P-PCB
ARRAYJ-40035-64P-PCB
ARRAYX-BOB3-144P-GEVK Active
C-Array 3mm 12x12 BOB ARRAYC-30035-144P-PCB
ARRAYX-BOB3-16P-GEVK Active
C-Array 3mm 4x4 BOB ARRAYC-30035-16P-PCB
ARRAYX-BOB3-16S-GEVK Active
C-Array 3mm 4x4 Sum BOB ARRAYC-30035-16P-PCB
ARRAYX-BOB6-64P-GEVK Active
C/J-Array 6mm 8x8 BOB ARRAYC-60035-64P-PCB
ARRAYX-BOB6-64S-GEVK Active
C/J-Array 6mm 8x8 Sum BOB ARRAYJ-60035-64P-PCB
ARX383CSSM28SUKAH3-GEVB
Pb-free
0.3MP Evaluation Board with 0.3MP Mono 28deg Global Shutter CMOS Image Sensor ARX383CSSM28SMKA0-CR
ARX3A0CSSC28SMKAH3-GEVB Active
Pb-free
0.3MP 1/10.3 CIS SOC RGB 28DEG CRA CSP Demo3 HB ARX3A0CSSC28SMD20 ARX3A0CSSC28SMKA0-CR
ARX3A0CSSM00SMKAH3-GEVB Active
Pb-free
0.3MP 1/10.3 CIS SOC MONO CSP Demo3 HB ARX3A0CSSM00SMD20
ARX550AT2C00XPEAH-GEVB Active
Pb-free
0.5 MP Sunex DSL945D 1/5" iBGA CIS HB ARX550AT2C00XPEA0-TRBR
ARX550AT2C00XPEAH-S216-GEVB Active
Pb-free
0.5 MP Sunex DSL216A 1/5" iBGA CIS HB ARX550AT2C00XPEA0-TRBR
ARX550AT2R00XPEAH-GEVB Active
Pb-free
0.5 MP Sunex DSL945D 1/5" iBGA CIS HB
ARX550CS2C00SPEAD3-GEVK Active
Pb-free
VGA 1/5" CIS DK ARX550AT2C00XPEA0-TRBR
ARX550HDSC00XPEAH-GEVB Active
Pb-free
0.5 MP Sunex DSL945D 1/5" iBGA CIS HB
AS0260HQSC28SUKAD-GEVK
2 MP 1/6" SOC AS0260HQSC28SUKA0-CR
AS0260HQSC28SUKAH-GEVB
2 MP 1/6" SOC HB AS0260HQSC28SUKA0-CR
ASX340AT2C00XPEDD3-GEVK
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS DK ASX340AT2C00XPED0-DPBR ASX340AT2C00XPED0-DRBR
ASX340AT2C00XPED0-TPBR ASX340AT2C00XPED0-TRBR
ASX340AT3C00XPEDH3-GEVB Active
Pb-free
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB ASX340AT3C00XPED0-DPBR ASX340AT3C00XPED0-DPBR-E
ASX340AT3C00XPED0-DRBR-E ASX340AT3C00XPED0-KP-DPBR
ASX340CS2C00SPEAH3-GEVB Active
Pb-free
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB ASX340CS2C00SPED0-DPBR ASX340CS2C00SPED0-DRBR
ASX340CS2C00SPED0-TPBR ASX340CS2C00SPED0-TRBR
ASX340CS2C00SPED0-WT-DRBR
ASX344ATSC00XUEAH3-GEVB Active
Pb-free
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB ASX344ATSC00XUEA0-DPBR ASX344ATSC00XUEA0-DRBR
ASX344ATSC00XUEA0-TPBR ASX344ATSC00XUEA0-TRBR
ASX350AT3C00XPEAD3-BR-GEVK Active
Pb-free
VGA 1/5" CIS SOC DK ASX350AT3C00XPEA0-DP ASX350AT3C00XPEA0-DR
ASX350AT3C00XPEAH3-GEVB Active
Pb-free
0.4 MP Sunex DSL216A-670-F2.0 1/5" iBGA CIS HB ASX350AT3C00XPEA0-DP ASX350AT3C00XPEA0-DR
AXDBG-2-GEVK Lifetime
Pb-free
DVK-2 Debug Adapter
AXM0F343-256-868-1-GEVK Lifetime
Pb-free
AXM0F343-256-1 Evaluation Kit - 868MHz AXM0F343-256-1-TX40
AXM0F343-256-915-1-GEVK Lifetime
Pb-free
AXM0F343-256-1 Evaluation Kit - 915MHz AXM0F343-256-1-TX40
AXM0F343-64-868-1-GEVK Lifetime
Pb-free
AXM0F343-64-1 Evaluation Kit - 868MHz AXM0F343-64-1-TX40
AXM0F343-64-915-1-GEVK Lifetime
Pb-free
AXM0F343-64-1 Evaluation Kit - 915MHz AXM0F343-64-1-TX40
BB-GEVK Active
Pb-free
IoT Development Kit Base Board (with WiFi and LCD) Evaluation Board BAS16HT1G LMV358DMR2G
MBR120VLSFT1G MBR230LSFT1G
MBRS1540T3G MC33375ST-3.0T3G
NCP1421DMR2G NCS36510MNTXG
NCV1117STAT3G NCV890100PDR2G
NUF2042XV6T1G PCA9655EMTTXG
BDK-DCDC-GEVB Active
Pb-free
Power Adapter Board for Higher Power B-IDK Actuator Shields NCV890100PDR2G
BDK-GEVK Active
Pb-free
Bluetooth® Low Energy IoT Development Kit NCH-RSL10-101Q48-ABG
BLDC-GEVK Active
Pb-free
Internet of Things (IOT) BLDC Motor Driver Shield Evaluation Kit LV8907UWR2G MBRB40250TG
MM3Z39VT1G MMDL6050T1G
NTMFS5C404NLTT3G PCA9655EMTTXG
BLE-IOT-GEVB Active
Pb-free
IoT IDK BLE RSL10 Evaluation Board NCP114ASN330T1G NLSX5014DTR2G
PCA9655EMTTXG
BLE-SWITCH001-GEVB Active
Pb-free
Energy Harvesting Bluetooth® Low Energy Switch NCH-RSL10-101S51-ACG NCH-RSL10-101WC51-ABG
CAN-GEVB Active
Pb-free
CAN (Controller Area Network) Driver Shield Evaluation Board MBRS360BT3G NCV7342D13R2G
PCA9655EMTTXG
CAT3649AGEVB Active
Pb-free
High Efficiency Quad-Mode Fractional Charge Pump Evaluation Board CAT3649HV3-GT2
CAT4201AGEVB Active
Pb-free
High Efficiency Step-Down Converter Evaluation Board CAT4201TD-GT3
CAT4237BGEVB Active
Pb-free
High Voltage CMOS Constant-Current DC-DC Converter Evaluation Board CAT4237TD-GT3
CAT4238AGEVB Active
Pb-free
High Voltage CMOS Constant-Current DC-DC Converter Evaluation Board CAT4238TD-GT3
CCR120PS3AGEVB Active
Pb-free
120V CCR Driver Evaluation Board for LED lighting solutions NSIC2030BT3G NSIC2050BT3G
CCR120PS3GEVK Active
Pb-free
120V Constant Current Regulators LED lighting solution Evaluation Kit NSIC2030BT3G NSIC2050BT3G
CCR230PS3AGEVB Active
Pb-free
Constant Current Regulator Driver Evaluation Board for LED Lighting Solutions, 230 V NSIC2020BT3G NSIC2030BT3G
CCRACGEVB Active
Pb-free
NSIC Family of Constant Current Regulators Devices Evaluation Board NSI50010YT1G NSI50150ADT4G
NSIC2020BT3G NSIC2030BT3G
NSIC2050BT3G
CCRGEVB Active
Pb-free
Constant Current Regulator Array Evaluation Board MURA160T3G NSI45020AT1G
NSI45030AT1G NSI45030AZT1G
NSI45035JZT1G NSI45090JDT4G
NSI50350ADT4G NSS40201LT1G
CONTROL-LOOP-GEVB Active
Pb-free
CONTROL-LOOP-GEVB: Control Loop Measurement Board NCS2005SN1T1G
CS5171BSTGEVB Active
Pb-free
Demonstration Boost Regulator Evaluation Board CS5171EDR8G
CS5171HVBSTGEVB Active
Pb-free
HVBS Evaluation Board CS5171GDR8G
D-LED-B-GEVK Active
Pb-free
Dual LED Ballast Shield Evaluation Board MBRA2H100T3G MBRD5H100T4G
MBRS3100T3G NCV78763MW0R2G
NTD6416ANT4G PCA9655EMTTXG
D-STPR-GEVK Active
Pb-free
Dual Stepper Motor Driver Shield Evaluation Board AMIS30543C5431RG MBRS360BT3G
MMBT2222ALT1G PCA9655EMTTXG
DLT100AGEVB Active
Pb-free
Dynamic Load Tool 100 A Evaluation Board NTTFS4928NTAG NTTFS4928NTWG
DUALASYMA5VGEVB Active
Pb-free
Single Phase Buck Converter Dual Asymmetrical AG Evaluation Board NCP5386BMNR2G NCP5911MNTBG
NTLLD4901NFTWG NTMFD4901NFT1G
NTMFD4902NFT1G NTMFD4C20NT1G
NTMFD4C20NT3G
DUALASYMB12VGEVB Active
Pb-free
Single Phase Buck Converter Dual Asymmetrical BG Evaluation Board NCP5386BMNR2G NCP5901BMNTBG
NTLLD4901NFTWG NTMFD4901NFT1G
NTMFD4902NFT1G NTMFD4C20NT1G
NTMFD4C20NT3G
DVK-BASE-2-GEVK Lifetime
Pb-free
DVK-2 Base Evaluation Kit AX5031-1-TW30 AX5043-1-TW30
AX5051-1-TW30 AX5243-1-TW30
AX8052F100-3-TW30
DVK-SFAZ-1-GEVK Lifetime
Pb-free
Sigfox™ AT Development Kit for RCZ4 AX-SFAZ-1-01-TX30
DVK-SFAZ-API-1-GEVK Lifetime
Pb-free
Sigfox™ API Development Kit for RCZ4 AX-SFAZ-API-1-01-TX30
DVK-SFEU-1-GEVK Lifetime
Pb-free
Sigfox™ AT Development Kit for RCZ1 AX-SFEU-1-01-TB05 AX-SFEU-1-01-TX30
DVK-SFEU-API-1-GEVK Lifetime
Pb-free
Sigfox™ API Development Kit for RCZ1 AX-SFEU-API-1-01-TX30
DVK-SFJK-1-GEVK Lifetime
Pb-free
Sigfox™ AT Development Kit for RCZ3 AX-SFJK-1-01-TX30
DVK-SFJK-API-1-GEVK Lifetime
Pb-free
Sigfox™ API Development Kit for RCZ3 AX-SFJK-API-1-01-TX30
DVK-SFUS-1-GEVK Lifetime
Pb-free
Sigfox™ AT Development Kit for RCZ2 AX-SFUS-1-01-TX30
DVK-SFUS-API-1-GEVK Lifetime
Pb-free
Sigfox™ API Development Kit for RCZ2 AX-SFUS-API-1-01-TX30
E7111-001GEVB Active
Pb-free
Ezairo 7111 hybrid demo board E7111-0-102A19-AG
E7160SL-001GEVB Active
Pb-free
Ezairo ® 7160 SL Hybrid Demonstrator Board - Socketed version E7160-0-102A57-AG E7160-0-102A57-BPG
E7160SL-002GEVB Active
Pb-free
Ezairo ® 7160 SL Hybrid Demonstrator Board - Reflowed version E7160-0-102A57-AG E7160-0-102A57-BPG
E8300-001-GEVB Active
Pb-free
Ezairo 8300: High-End Audio DSP for Wireless-Enabled Hearing Aids and Hearables E8300-101B78-ABG
ECLLQFP32EVB Active
High Frequency Evaluation Board
ECLSOIC8EVB Active
SOIC-8 High-Frequency Devices Evaluation Board
ECLTSSOP20EVB
High Frequency TSSOP20 Evaluation Board
F143-MINI-2-GEVK Lifetime
Pb-free
AX8052F143 Mini Development Kit AX8052F143-3-TX30 AX8052F143-3-TX40
FAN251015GEVB Active
Pb-free
15A Voltage Mode Fixed FAN251015MNTXG
FAN251030GEVB Active
Pb-free
FAN251030GEVB, 35A synchronous buck regulator with PMBUS FAN251030MNTXG
FAN251040GEVB Active
Pb-free
FAN251040GEVB, 40A Synchronous Buck Regulator with PMBUS FAN251040MNTXG
FAN3852GEVB Active
Pb-free
FAN3852 Mic Pre-Amp Stereo EVB FAN3852UC16X
FAN65004B-GEVB Active
High Performance 65V, 6A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board FAN65004B
FAN65005A-GEVB Active
High Performance 65V, 8A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board FAN65005A
FAN65008B-GEVB Active
High Performance 65V, 10A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board FAN65008B
FEBFAN2310-LVA-GEVB Active
Pb-free
High-Efficiency Synchronous Buck Converters FDMS7658AS
FEBFAN2356-LVA-GEVB Active
Pb-free
High-Efficiency Synchronous Buck Converters FAN2356AMPX
FEBFAN25800-MPSLDO1-GEVB Active
Pb-free
500 mA Low-IQ, Low-Noise, LDO Regulator FAN25800AUC28X FAN25800AUC33X
FAN25800AUCF27X
FEBFAN25800-MPSLDO2-GEVB Active
Pb-free
500 mA Low-IQ, Low-Noise, LDO Regulator FAN25800AUC28X FAN25800AUC33X
FAN25800AUCF27X
FEBFAN25801-MPSLDO1-GEVB Active
Pb-free
500 mA Low-IQ, Low-Noise, LDO Regulator FAN25800AUC28X FAN25800AUC33X
FAN25800AUCF27X
FEBFAN3240-001NDA-GEVB Active
Pb-free
Smart Dual-Coil Relay Driver Evaluation Board FAN3240TMX
FEBFAN3241-001NDA-GEVB Active
Pb-free
Smart Dual-Coil Relay Driver Evaluation Board FAN3241TMX
FEBFAN48610-M00LPOLA-GEVB Active
Pb-free
Synchronous Boost Regulator with Pass-Through Mode FAN48610BUC33X FAN48610BUC45X
FAN48610BUC50X FAN48610UC50X
FEBFAN6100QMPX-CH07U15A-GEVB Active
Pb-free
EVB FAN6100Q FAN6100QMPX
FEBFAN6230AMPX-CH04U12A-GEVB Active
Pb-free
Synchronous Rectification Controller 12.5 W (5 V / 2.5 A) Power Supply FAN501MPX FAN6230AMPX
FEBFAN6602RM6X-CH10U40A-GEVB
Pb-free
Computing Notebook Adapter FAN6602RM6X
FEBFAN6604MR-CH11U65A-GEVB
Pb-free
Computing Notebook Adapter FAN6604MRMX
FEBFAN7631-L17U120A-GEVB
Pb-free
120 W LED Driver at Universal Line FAN73402MX FAN7631SJX
FL7930CMX-G FSL117MRIN
FEBFAN7688SJXA-CP14U306-GEVB
Pb-free
306 W/12 V PC Application with 12 VSB Module Evaluation Board FAN7688SJX
FEBFHR1200-SPG01A-GEVB Active
Pb-free
High-Performance Shunt Regulator
FEBFL77904-L82H08A-GEVB
Pb-free
8 W AC LED Driver FL77904MX
FEBFL77904-L82L08A-GEVB
Pb-free
8 W AC LED Driver FL77904MX
FEBFL77905-L83H08A-GEVB
Pb-free
8W AC LED Driver FL77905MX
FEBFL77905-L83L08A-GEVB Consult Sales Office
Pb-free
8W AC LED Driver FL77905MX
FEBFL77944-L80H012A-GEVB
Pb-free
12 W Down Light ACLED Driver at High-Line FL77944MX
FEBFOD8012-CAN-GEVB Active
Pb-free
Bi-Directional Logic Gate Optocoupler Provides Proven and Reliable Isolation to the Control Access Network (CAN) Interface FOD8012A FOD8012AR2
FEBFOD8012-RS485-GEVB Active
Pb-free
Bi-Directional Logic Gate Optocoupler Provides Proven and Reliable Isolation to the RS485 Interface FOD8012A
FEBFOD8316-GEVB Active
Pb-free
2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing FOD8316
FEBFOD8332-GEVB Active
Pb-free
Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, and Active Miller Clamp FOD8332
FEBFOD8333-GEVB Active
Pb-free
Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, and Active Miller Clamp FOD8333
FEBFSL126MR-H432V1-GEVB
Pb-free
5V, 12V Green-Mode Power Switch FSL126MR
FEBFSL206MRN-H428V1-GEVB
Pb-free
Integrated Controller FSL206MRN 5W Auxiliary Power Supply FSL206MRN
FEBFSL3276ALR-IO01U25A-GEVB Active
Pb-free
Integrated Controller; 0.25W Auxiliary Power Supply FSL3276ALRN
FEBFSL336LRN-CS04U07A-GEVB Active
Pb-free
Multi-Output Buck Converter FSL336LRN
FEBFSL4110LR-CS01U06A-GEVB Active
Pb-free
6.0 W Auxiliary Power Supply FSL4110LRN
FEBFSQ500L-H257V1-GEVB Active
Pb-free
Compact, Green-Mode Controller FSQ500L; 5.1 V / 400 mA Flyback Design FSQ500L
FEBSPM3SPM45-M01MTCA-GEVB Active
Pb-free
Motion SPM3/45H Evaluation Board FAN4274IMU8X FNB41560
FL7760LED1GEVK Active
Pb-free
LED Driver for Osram Pulsed LED FL7760AM6X FSV330AF
MGSF1N03LT1G
FSA515GEVB Active
Pb-free
FSA515 SPST Depletion Switch Eval Board FSA515UCX
FSL518AFLYGEVB Active
FSL518AFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board FSL518APG
FSL538AFLYGEVB Active
FSL538AFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board FSL538APG
FSL538HFLYGEVB Active
Pb-free
FSL538HFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board FSL538HPG
FSUSB242GEVB Active
Pb-free
Eval board for FSUSB242 FSUSB242UCX
FUSB15201DUAL60WGEVB Active
Pb-free
Dual Port 60W Reference Design using the FUSB15201 and NCV81599 FUSB15201VMNWTWG
FUSB251GEVB Active
Pb-free
Type-C™ CC and SBU Protection IC Evaluation Board FUSB251UCX
FUSB252GEVB Active
Pb-free
Eval board for FSUSB252 FUSB252UMX
FUSB301AGEVB Active
Pb-free
Autonomous USB Type-CTM Controller with Configurable I2C Address FUSB301ATMX
FUSB301GEVB Active
Pb-free
Autonomous USB Type-CTM Controller with Super Speed Switch Control FUSB301TMX
FUSB302BGEVB Active
Pb-free
Type-C Interface Detection Solution Evaluation Board FUSB302BMPX
FUSB302TGEVB Active
Pb-free
Programmable USB Type-C Controller with PD FUSB302TMPX
FUSB303BGEVB Active
Pb-free
Autonomous USB Type-C Port Controller with I2C and GPIO Control FUSB303BTMX
FUSB307BGEVB Active
Pb-free
Eval board for FUSB307B FUSB307BMPX
FUSB3307MPX-PPS-GEVB Active
Pb-free
Eval board for FUSB3307MPX & NCV81599, QFNW20 Package FUSB3307D6MNWTWG NCV81599MWTXG
FUSB3307MX-PPS-GEVB Active
Pb-free
Eval board for FUSB3307MX & NCV81599, SOIC14 Package FUSB3307D6MX
IAS1-ADPTR-DM3D1-GEVB Active
Pb-free
IAS DEMO3 ADAPTER MIPI/HiSPI BOARD
IAS1MOD-AR0144CSSM080210-GEVB Active
Pb-free
AR0144 Mono 84.1° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype AR0144CSSM28SUD20
IAS1MOD-AR0144CSSM090110-GEVB Active
Pb-free
AR0144 Mono 150° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype AR0144CSSM28SUD20
IAS1MOD-AR1335CSSC080110-GEVB Active
Pb-free
AR01335 Color Auto Focus 74.4° DFOV IAS Module, 1/3.2-inch, 13 Mp, Rolling Shutter, Prototype AR1335CSSC32SMD20
IAS1MOD-ARX3A0CSSC090110-GEVB Active
Pb-free
ARX3A0 Color 121° DFOV IAS Module, 1/10/3-inch, 0.3 Mp Rolling Shutter Prototype ARX3A0CSSC28SMD20
IAS1MOD-ARX3A0CSSM050110-GEVB Active
Pb-free
ARX3A0 Mono 65° DFOV IAS Module, 1/10.3-inch, 0.3 Mp Rolling Shutter Prototype ARX3A0CSSM00SMD20
IAS1MOD-ARX3A0CSSM090110-GEVB Active
Pb-free
ARX3A0 Mono 121° DFOV IAS Module, 1/10/3-inch, 0.3 Mp Rolling Shutter Prototype ARX3A0CSSM00SMD20
KAC-12040-AB-A-GEVK
Pb-free
KAC-12040 Evaluation Kit (Monochrome) KAC-12040-ABA-JD-BA
KAC-12040-CB-A-GEVK
Pb-free
KAC-12040 Evaluation Kit (Color) KAC-12040-CBA-JD-BA
KAE-02152-AB-SD-A-GEVK
Pb-free
KAE-02152 TEC Evaluation Kit (Monochrome) KAE-02152-ABB-SD-FA
LC709204FXE-01-GEVB Active
Pb-free
Evaluation board for LC709204F LC709204FXE-01TBG
LC709204FXE-N01-GEVB Active
Pb-free
LC709204F Evaluation board of pre-installed EnerCera's profile LC709204FXE-01TBG
LC709205FXE-01-GEVB Active
Pb-free
Evaluation board for LC709205F
LC709209FXE-01-GEVB Active
Pb-free
Evaluation board for LC709209FXE LC709209FXE-01TBG
LC786830TYPE2-GEVK Active
Pb-free
EVALUATION BOARD FOR LC786830
LEDMODULE6R1GEVB Active
Pb-free
LED MODULE 6 LEDS ROUND
LENS-MOUNT-KIT-E-GEVK Active
Pb-free
Lens Mount Hardware Kit NOIP1FN010KA-GDI NOIP1SE010KA-GDI
NOIP1SN010KA-GDI
LIGHTING-1-GEVK Active
Pb-free
Connected Lighting Platform for LED Control ES1JFL ES3D
FCPF400N80Z FDC3535
FDD10N20LZTM FL7740MX
FL7760BM6X GBU6K
MM3Z18VT1G MMSZ22T1G
MMSZ4V3T1G NCH-RSL10-101S51-ACG
NCP10671BD100R2G NCP161ASN330T1G
NSBC114EPDXV6T1G RURP1560-F085
US1MFA
LIGHTING-POWER-POE-GEVB Active
Pb-free
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform 2N7002LT1G BC846BDW1T1G
BC846BPDW1T1G FDMQ8205A
FXL6408UMX LC03-6R2G
MM3Z5V1B MMBZ27VALT1G
NCP1096PAG NSP4201MR6T1G
NSR30CM3T5G
LM2594APDBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2594DADJR2G LM2594DADJR2G
LM2594PADJG
LM2594ASCBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2594DADJR2G
LM2595ADPBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board
LM2595ATPBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2595TADJG
LM2596ADPBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2596TVADJG
LM2596ATPBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2596TADJG
LOWVOLTAGEP2SGEVB Active
Pb-free
Three LED Low Voltage Parallel-to-Series Lighting Circuit BAT54T1G BCP56-10T1G
MBRA1H100T3G MMBT3904LT1G
MMBT3906LT1G MMSZ5260BT1G
NSI50010YT1G NSS40200LT1G
NSS40201LT1G
LV8907UWGEVK Active
Pb-free
Sensor-less Three-phase Brushless DC Motor Controller, with Gate Drivers, for Automotive Evaluation Kit LV8907UWR2G
LV8961HUWR2GEVK Active
Pb-free
Evaluation Kit for LV8961H LV8961HUWR2G
LV8968BBGEVB Active
Pb-free
Evaluation board for LV8968B LV8968BBUWR2G
MARS1-AP0100AT2-GEVB Active
Pb-free
Up to 1.2 MP MARS Image Co-processor Evaluation Board AP0100AT2L00XUGA0-AM-DR
MARS1-AP0101AT2-GEVB Active
Pb-free
Up to 1.2 MP MARS Image Co-processor Evaluation Board AP0101AT2L00XPGA0-DR AP0101AT2L00XPGA0-TR
MARS1-AP0102AT2-GEVB Active
Pb-free
Up to 1.2 MP MARS Image Co-processor Evaluation Board AP0102AT2L00XPGA0-DR
MARS1-AP0200AT2-GEVB Active
Pb-free
Up to 2.0 MP MARS Image Co-processor Evaluation Board AP0200AT2L00XEGA0-DR
MARS1-AP0202AT2-GEVB Active
Pb-free
Up to 2.0 MP MARS Image Co-processor Evaluation Board AP0202AT2L00XPGA0-DR
MARS1-AR0132AT6-GEVB Active
Pb-free
1.2 MP, 1/3" MARS Evaluation Sensor Board AR0132AT6B00XPD20
MARS1-AR0135AT2M-GEVB Active
Pb-free
1.2 MP, 1/3" MARS Sensor Board AR0135AT2M00XUEA0-DPBR AR0135AT2M00XUEA0-DRBR
AR0135AT2M00XUEA0-TPBR
MARS1-AR0136AT3-GEVB Active
Pb-free
1.2 MP, 1/3" MARS Evaluation Sensor Board
MARS1-AR0140AT3-GEVB Active
Pb-free
1.0 MP, 1/4" MARS Evaluation Sensor Board AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DRBR
MARS1-AR0230ATS-GEVB Active
Pb-free
2.1 MP, 1/2.7" MARS Evaluation Sensor Board AR0230ATSC00XUEA0-DRBR
MARS1-DEMO3-ADAPTER-GEVB Active
Pb-free
MARS Parallel to Demo3 Adapter
MARS1-KSZ8081MNX-GEVB Active
Pb-free
MARS Ethernet PHY Board
MARS1-MAX96705-GEVK Active
Pb-free
MARS Serializer Evaluation Kit
MARS1-MAX96706-GEVB Active
Pb-free
MARS Deserializer Board
MARS1-TI913-GEVK Active
Pb-free
MARS Serializer Board
MARS1-TI914-GEVB Active
Pb-free
MARS Deserializer Board
MC34063LBBGEVB Active
Pb-free
Switching Control Circuit Evaluation Board MC34063AP1G
MC34063LBGEVB Active
Pb-free
Boost Regulator Evaluation Board MC34063AP1G
MC34063LBKEVB Active
Leaded Buck Regulator Evaluation Board MC34063AP1G
MC34063SMDBBGEVB Active
Pb-free
Buck-Boost Regulator Evaluation Board MC34063ADG
MC34063SMDBGEVB Active
Pb-free
Switching Control Circuit Evaluation Board MC34063ADR2G
MC34063SMDBKGEVB Active
Pb-free
MC34063 PB-FREE EVAL BOAR MC34063ADR2G
MC34063SMDINVEVB Active
SMD Voltage Inverting Regulator Evaluation Board MC34063ADR2G
MICROFC-SMA-10010-GEVB Active
MicroFC-100100-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-10010-SMT-TR MICROFC-10010-SMT-TR1
MICROFC-SMA-10020-GEVB Active
MicroFC-10020-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-10020-SMT-TR MICROFC-10020-SMT-TR1
MICROFC-SMA-10035-GEVB Active
MicroFC-10035-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-10035-SMT-TR MICROFC-10035-SMT-TR1
MICROFC-SMA-30020-GEVB Active
MicroFC-30020-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-30020-SMT-TR MICROFC-30020-SMT-TR1
MICROFC-SMA-30035-GEVB Active
MicroFC-30035-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-30035-SMT-TR MICROFC-30035-SMT-TR1
MICROFC-SMA-30050-GEVB Active
MicroFC-30050-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-30050-SMT-TR MICROFC-30050-SMT-TR1
MICROFC-SMA-60035-GEVB Active
MicroFC-60035-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-60035-SMT-TR MICROFC-60035-SMT-TR1
MICROFC-SMTPA-10010-GEVB Active
MicroFC-10010-SMT mounted on a pin adapter board MICROFC-10010-SMT-TR MICROFC-10010-SMT-TR1
MICROFC-SMTPA-10020-GEVB Active
MicroFC-10020-SMT mounted on a pin adapter board MICROFC-10020-SMT-TR MICROFC-10020-SMT-TR1
MICROFC-SMTPA-10035-GEVB Active
MicroFC-10035-SMT mounted on a pin adapter board MICROFC-10035-SMT-TR MICROFC-10035-SMT-TR1
MICROFC-SMTPA-30020-GEVB Active
MicroFC-30020-SMT mounted on a pin adapter board MICROFC-30020-SMT-TR MICROFC-30020-SMT-TR1
MICROFC-SMTPA-30035-GEVB Active
MicroFC-30035-SMT mounted on a pin adapter board MICROFC-30035-SMT-TR MICROFC-30035-SMT-TR1
MICROFC-SMTPA-30050-GEVB Active
MicroFC-30050-SMT mounted on a pin adapter board MICROFC-30050-SMT-TR MICROFC-30050-SMT-TR1
MICROFC-SMTPA-60035-GEVB Active
MicroFC-60035-SMT mounted on a pin adapter board MICROFC-60035-SMT-TR MICROFC-60035-SMT-TR1
MICROFJ-SMA-30020-GEVB Active
MicroFJ-30020-TSV mounted onto a PCB with three SMA connectors (No active electronics) MICROFJ-30020-TSV-TR MICROFJ-30020-TSV-TR1
MICROFJ-SMA-30035-GEVB Active
MicroFJ-30035-TSV mounted onto a PCB with three SMA connectors (No active electronics) MICROFJ-30035-TSV-TR MICROFJ-30035-TSV-TR1
MICROFJ-SMA-40035-GEVB Active
MicroFJ-40035-TSV mounted onto a PCB with three SMA connectors (No active electronics) MICROFJ-40035-TSV-TR MICROFJ-40035-TSV-TR1
MICROFJ-SMA-60035-GEVB Active
MicroFJ-60035-TSV mounted onto a PCB with three SMA connectors (No active electronics) MICROFJ-60035-TSV-TR MICROFJ-60035-TSV-TR1
MICROFJ-SMTPA-30020-GEVB Active
MicroFJ-30020-TSV mounted on a pin adapter board MICROFJ-30020-TSV-TR MICROFJ-30020-TSV-TR1
MICROFJ-SMTPA-30035-GEVB Active
MicroFJ-30035-TSV mounted on a pin adapter board MICROFJ-30035-TSV-TR MICROFJ-30035-TSV-TR1
MICROFJ-SMTPA-60035-GEVB Active
MicroFJ-60035-TSV mounted on a pin adapter board MICROFJ-60035-TSV-TR MICROFJ-60035-TSV-TR1
MICRORB-SMA-10010-GEVB Active
MicroRB-10010-MLP mounted onto a PCB with three SMA connectors (No active electronics) MICRORB-10010-MLP-TR MICRORB-10010-MLP-TR1
MICRORB-SMA-10020-GEVB Active
MicroRB-10020-MLP mounted onto a PCB with three SMA connectors (No active electronics) MICRORB-10020-MLP-TR MICRORB-10020-MLP-TR1
MICRORB-SMA-10035-GEVB Active
MicroRB-10035-MLP mounted onto a PCB with three SMA connectors (No active electronics) MICRORB-10035-MLP-TR MICRORB-10035-MLP-TR1
MICRORB-SMTPA-10010-GEVB Active
MicroRB-10010-MLP mounted on a pin adapter board MICRORB-10010-MLP-TR MICRORB-10010-MLP-TR1
MICRORB-SMTPA-10020-GEVB Active
MicroRB-10020-MLP mounted on a pin adapter board MICRORB-10020-MLP-TR MICRORB-10020-MLP-TR1
MICRORB-SMTPA-10035-GEVB Active
MicroRB-10035-MLP mounted on a pin adapter board MICRORB-10035-MLP-TR MICRORB-10035-MLP-TR1
MOD5031-868-2-GEVB Lifetime
Pb-free
AX5031 868 MHz Add-on kit for DVK-2 Evaluation Kit AX5031-1-TW30 AX8052F100-3-TW30
MT9D015LACSTCMH-GEVB
Pb-free
2 MP Largan 9334A1X2 1/5" LBGA CIS HB
MT9D131C12STCH-GEVB Active
Pb-free
2 MP Sunex DSL115 1/3" CLCC CIS HB
MT9F002I12-N4000H-GEVB Active
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS HB MT9F002I12-N4000-DP MT9F002I12STCV-DP
MT9F002I12-N4001D3-GEVK
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS DK
MT9F002I12-N4001H-GEVB Active
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS HB
MT9F002I12STCUHES-GEVB
14 MP 1/2.3" CIS HB MT9F002I12STCV-DP
MT9F002I12STCVH-GEVB Active
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS HB MT9F002I12STCV-DP
MT9J003I12STCUD-GEVK
10 MP 1/2.3" CIS DK MT9J003I12STCU-DP MT9J003I12STCU-DR
MT9J003I12STCUH-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STCU-DP MT9J003I12STCU-DR
MT9J003I12STCVD-GEVK
10 MP 1/2.3" CIS DK MT9J003I12STCV2-DP MT9J003I12STCV2-TP
MT9J003I12STCVH-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STCV2-DP MT9J003I12STCV2-TP
MT9J003I12STMUD-GEVK
10 MP 1/2.3" CIS DK MT9J003I12STMU-DP
MT9J003I12STMUH-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STMU-DP
MT9J003I12STMVH-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STMV-DP
MT9J003I12STMVH3-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STMV-DP MT9J003I12STMV-TB-DP
MT9M001C12STMD-GEVK
1 MP 1/4.5" CIS DK MT9M001C12STM-DP MT9M001C12STM-DR
MT9M001C12STM-DR1 MT9M001C12STM-TH-DR
MT9M001C12STM-TP MT9M001C12STM-TR
MT9M001C12STMH-GEVB Active
Pb-free
1 MP Computar 8.5mm M8513 1/2" CLCC CIS HB MT9M001C12STM-DP MT9M001C12STM-DR
MT9M001C12STM-DR1 MT9M001C12STM-TP
MT9M001C12STM-TR
MT9M021IA3XTMZH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA GS CIS HB
MT9M024IA3XTCH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
MT9M024IA3XTMH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
MT9M024IA3XTRH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
MT9M031I12STCH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M031I12STMH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M031I12STMZH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M034I12STCH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB MT9M034I12STC-DPBR MT9M034I12STC-DRBR
MT9M034I12STCH-S213A-GEVB Active
Pb-free
1.2 MP 1/3" CIS HB MT9M034I12STC-DPBR MT9M034I12STC-DRBR
MT9M034I12STCVH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB MT9M034I12STC-DPBR MT9M034I12STC-DRBR
MT9M034I12STMH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB MT9M034I12STM-DPBR MT9M034I12STM-DRBR
MT9M034I12STMVH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB MT9M034I12STM-DPBR MT9M034I12STM-DRBR
MT9M114EBLSTCZDH-GEVB Active
Pb-free
A-SOC1040 1.3MP 55pin CSP Dual Sensor Headboard MT9M114EBLSTCZ-CR
MT9M114EBLSTCZH3-GEVB Active
Pb-free
1 MP Largan 9358A2X2 or 9386A1X1 1/6" CSP CIS HB Evaluation Board MT9M114EBLSTCZ-CR
MT9M131C12STCH-GEVB Active
Pb-free
1.3 MP 1/3" SOC HB
MT9P001I12STCH-B-GEVB Active
Pb-free
5 MP Sunex DSL945D 1/2.5" iLCC CIS HB MT9P001I12STC-B-DR
MT9P006I12STCUD-GEVK
5 MP 1/2.5" CIS DK MT9P006I12STCU-DP MT9P006I12STCU-DP1
MT9P006I12STCU-DR MT9P006I12STCU-DR1
MT9P006I12STCUH-GEVB Active
Pb-free
5 MP Sunex DSL945D 1/2.5" CSP CIS HB MT9P006I12STCU-DP MT9P006I12STCU-DR
MT9P031I12STCD-GEVK
5 MP 1/2.5" CIS DK MT9P031I12STC-DP MT9P031I12STC-DR
MT9P031I12STC-DR1 MT9P031I12STC-TP
MT9P031I12STCH-GEVB Active
Pb-free
5 MP NAVITAR NAV-0614 1/3" iLCC CIS HB MT9P031I12STC-DP MT9P031I12STC-DR
MT9P031I12STC-DR1 MT9P031I12STC-TP
MT9P031I12STMD-GEVK
5 MP 1/2.5" CIS DK MT9P031I12STM-DP MT9P031I12STM-DP1
MT9P031I12STM-DR MT9P031I12STM-DR1
MT9P031I12STM-TP
MT9P031I12STMH-GEVB Active
Pb-free
5 MP NAVITAR NAV-0614 1/3" iLCC CIS HB MT9P031I12STM-DP MT9P031I12STM-DP1
MT9P031I12STM-DR MT9P031I12STM-DR1
MT9P031I12STM-TP
MT9P401I12STCH-GEVB Active
Pb-free
5 MP Sunex DSL945D 1/2.5" iLCC CIS HB
MT9S6NNV01-GEVK Active
Pb-free
LVDS Adapter Board
MT9V022IA7ATCH-GEVB Active
Pb-free
0.35 MP Computar 8.5mm M8513 1/3" iBGA CIS HB MT9V022IA7ATC-DP MT9V022IA7ATC-DR
MT9V022IA7ATC-DR1
MT9V022IA7ATMH-GEVB Active
Pb-free
0.35 MP Computar 8.5mm M8513 1/3" iBGA CIS HB MT9V022IA7ATM-DP MT9V022IA7ATM-DR
MT9V022IA7ATM-DR1 MT9V022IA7ATM-FD-DR
MT9V022IA7ATM-TP MT9V022IA7ATM-TR
MT9V024IA7XTCD-GEVK
W