NCP382LD15AAGEVB:  Single Input Dual Outputs High Side Power Distribution Switch Evaluation Board

The NCP382 is a single input dual outputs high side power distribution switch designed for applications where heavy capacitive loads and short circuits are likely to be encountered, incorporating two 80 mΩ, P-channel MOSFETs in a single package.

The device limits the output current to a desired level by switching into a constant current mode when the output load exceeds the current limit threshold or a short is present. The current limit threshold is internally fixed. The power switches rise and fall times are controlled to minimize current ringing during switching. The FLAG logic output asserts low during overcurrent and over temperature conditions. The switch is controlled by a logic enable input active high or low.

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP382LD15AAGEVB Active
Pb-free
Single Input Dual Outputs High Side Power Distribution Switch Evaluation Board NCP382LD15AAR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP382LD15AAGEVB Bill of Materials ROHS Compliant NCP382LD15AAGEVB_BOM_ROHS.PDF - 56.0 KB  0 
Eval Board: Gerber NCP382LD15AAGEVB Gerber Layout Files (Zip Format) NCP382LD15AAGEVB_GERBER.ZIP - 119.0 KB  0 
Eval Board: Schematic NCp382LD15AAGEVB Schematic NCP382LD15AAGEVB_SCHEMATIC.PDF - 32.0 KB  0 
Eval Board: Test Procedure NCP382LD15AAGEVB Test Procedure NCP382LD15AAGEVB_TEST_PROCEDURE.PDF - 53.0 KB  0 
Video Fixed Current-Limiting Power Distribution Switches Evaluation Boards - NCP382 Test Procedure WVD17064/D   
Previously Viewed Products
Clear List

Featured Video
Fixed Current-Limiting Power Distribution Switches Evaluation Boards - NCP382 Test Procedure
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.