NCP3337MN180GEVB:  1.8 V LDO Regulator Evaluation Board

The demoboard supports the LDO regulator NCP3337 in DFN10 package with fix output voltage 1.8 V. The ENABLE function allows turn the device to low consumption mode with quiescent current below 1 µA. The Power Good pin allows output voltage monitoring. The additional CNR capacitor reduces the output noise.

Size: 45mm x 30mm x 18mm
Features and Applications

Features

  • High Accuracy Over Line and Load (±0.9% at 25°C)
  • Ultra-Low Dropout Voltage at Full Load (260 mV typ.)
  • No Minimum Output Current Required for Stability
  • Low Noise (33 _Vrms w/10 nF Cnr and 52 _Vrms w/out Cnr)
  • Low Shutdown Current (< 1 mA)
  • Reverse Bias Protected
  • 2.9 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Stable with Any Type of Capacitor (including MLCC)
  • Power Good Output

Applications

  • PCMCIA Card
  • Cellular Phones
  • Camcorders and Cameras
  • Networking Systems, DSL/Cable Modems
  • Cable Set-Top Box
  • MP3/CD Players
  • DSP Supply
  • Displays and Monitors
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP3337MN180GEVB Active
Pb-free
1.8 V LDO Regulator Evaluation Board NCP3337MN180R2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP3337MN180GEVB Bill of Materials ROHS Compliant NCP3337MN180GEVB_BOM_ROHS.PDF - 36.0 KB  0 
Eval Board: Gerber NCP3337MN180GEVB Gerber Layout Files (Zip Format) NCP3337MN180GEVB_GERBER.ZIP - 53.0 KB  0 
Eval Board: Schematic NCP3337MN180GEVB Schematic NCP3337MN180GEVB_SCHEMATIC.PDF - 24.0 KB  0 
Eval Board: Test Procedure NCP3337MN180GEVB Test Procedure NCP3337MN180GEVB_TEST_PROCEDURE.PDF - 684.0 KB  0 
Video Adjustable Output Voltage LDO Regulator Evaluation Board - NCP3337 WVD17553/D   
Previously Viewed Products
Clear List

Featured Video
Adjustable Output Voltage LDO Regulator Evaluation Board - NCP3337
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.