NCP3170AGEVB:  Flexible Synchronous PWM Switching Buck Regulator Evaluation

The NCP3170 is a flexible synchronous PWM Switching Buck Regulator. The NCP3170 operates from 4.5 V to 18 V, sourcing up to 3 A and is capable of producing output voltages as low as 0.8 V. The NCP3170 also incorporates current mode control. To reduce the number of external components, a number of features are internally set including soft start, power good detection, and switching frequency. The NCP3170 is currently available in an SOIC-8 package.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP3170AGEVB Active
Pb-free
Flexible Synchronous PWM Switching Buck Regulator Evaluation NCP3170ADR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP3170AGEVB Bill of Materials ROHS Compliant NCP3170AGEVB_BOM_ROHS.PDF - 34.0 KB  6 
Eval Board: Gerber NCP3170AGEVB Gerber Layout Files (Zip Format) NCP3170AGEVB_GERBER.ZIP - 28.0 KB  6 
Eval Board: Schematic NCP3170AGEVB Schematic NCP3170AGEVB_SCHEMATIC.PDF - 16.0 KB  6 
Eval Board: Test Procedure NCP3170AGEVB Test Procedure NCP3170AGEVB_TEST_PROCEDURE.PDF - 189.0 KB  6 
Video Flexible Synchronous PWM Switching Buck Regulator Evaluation - NCP3170 TND6176/D   
Previously Viewed Products
Clear List

Featured Video
Flexible Synchronous PWM Switching Buck Regulator Evaluation - NCP3170
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.