NCP3063BSTEXGEVB:  ROHS Boost Demonstration External MOSFET Evaluation Board

The NCP3063 supports a boost configuration with a wide input voltage range from 3.0 V to 40.0 V input. The NCP3063 is a low cost converter that supports a peak current of 1.5A with a maximum duty cycle of 85.7 %. The NCP3063 can also be used as a controller for peak currents greater than 1.5A when an external device is used. The use of an external device also allows operating frequencies beyond 150 kHz to minimize component size.
Features and Applications

Features

  • Wide range input: 3.0 to 40.0 Vdc
  • Simple design with a small number of external components
  • Programmable switching frequency
  • CyclebyCycle current limiting
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP3063BSTEXGEVB Active
Pb-free
ROHS Boost Demonstration External MOSFET Evaluation Board NCP3063BDR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP3063BSTEXGEVB Bill of Materials ROHS Compliant NCP3063BSTEXGEVB_BOM_ROHS.PDF - 75.0 KB  0 
Eval Board: Gerber NCP3063BSTEXGEVB Gerber Layout Files (Zip Format) NCP3063BSTEXGEVB_GERBER.ZIP - 28.0 KB  0 
Eval Board: Schematic NCP3063BSTEXGEVB Schematic NCP3063BSTEXGEVB_SCHEMATIC.PDF - 165.0 KB  2 
Eval Board: Test Procedure NCP3063BSTEXGEVB Test Procedure NCP3063BSTEXGEVB_TEST_PROCEDURE.PDF - 169 KB  1 
Video Boost Demonstration External MOSFET Evaluation Board - NCP3063BSTEXGEVB WVD17587/D   
Previously Viewed Products
Clear List

Featured Video
Boost Demonstration External MOSFET Evaluation Board - NCP3063BSTEXGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.