NCP2811BDTBRGEVB:  Dual Audio Power Evaluation Board

NCP2811 is a dual audio power amplifier designed for portable communication device applications such as mobile phones. This board showcases the B version NCP2811 in the TSSOP-14 package. This part is capable of delivering 27 mW of continuous average power into a 16 Ω load from a 2.7 V power supply with a THD+N of 1%.
Based on the power supply delivered to the device, an internal power management block generates a symmetrical positive and negative voltage. Thus, the internal amplifiers provide outputs referenced to Ground. In this True Ground configuration, the two external heavy coupling capacitors can be removed. It offers significant space and cost savings compared to a typical stereo application.
Features and Applications

Features

  • Pop and Click Noise Protection Circuitry
  • Ultra Low Current Shutdown Mode
  • 2.7 V-5.0 V Operation
  • Thermal Overload Protection Circuitry
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP2811BDTBRGEVB Active
Dual Audio Power Evaluation Board NCP2811BDTBR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP2811BDTBRGEVB Bill of Materials ROHS Compliant NCP2811BDTBRGEVB_BOM_ROHS.PDF - 99.0 KB  0 
Eval Board: Gerber NCP2811BDTBRGEVB Gerber Layout Files (Zip Format) NCP2811BDTBRGEVB_GERBER.ZIP - 66.0 KB  0 
Eval Board: Schematic NCP2811BDTBRGEVB Schematic NCP2811BDTBRGEVB_SCHEMATIC.PDF - 233.0 KB  0 
Eval Board: Test Procedure NCP2811BDTBRGEVB Test Procedure NCP2811BDTBRGEVB_TEST_PROCEDURE.PDF - 146.0 KB  0 
Video Dual Audio Power Evaluation Boards - NCP2811 Series WVD17609/D   
Previously Viewed Products
Clear List

Featured Video
Dual Audio Power Evaluation Boards - NCP2811 Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.