NCP1615AIOGEVB: 240W All-in-One PC Power Supply Evaluation Board

The NCP1615AIOGEVB Evaluation Board is a high voltage PFC controller designed to drive PFC boost stages based on an innovative Current Controlled Frequency Foldback (CCFF) method. In this mode, the circuit classically operates in critical conduction mode (CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1615AIOGEVB Evaluation Board linearly decays the frequency down to a minimum of about 26 kHz when the input current is zero. CCFF maximizes the efficiency at both nominal and light load. In particular, the standby losses are reduced to a minimum. An innovative circuitry allows near-unity power factor even when the switching frequency is reduced.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1615AIOGEVB Active
Pb-free
240W All-in-One PC Power Supply Evaluation Board NCP1615A1DR2G NCP1615ADR2G
NCP1615C2DR2G NCP1615C3DR2G
NCP1615C4DR2G NCP1615C5DR2G
NCP1615CDR2G NCP1615D2DR2G
NCP1615DDR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP1615AIOGEVB Bill of Materials (ROHS Compliant) NCP1615AIOGEVB_BOM_ROHS - 254 KB  0 
Eval Board: Test Procedure NCP1615AIOGEVB Test Procedure NCP1615AIOGEVB_TEST_PROCEDURE - 277 KB  0 
Eval Board: Gerber NCP1615AIOGEVB Gerber Layout Files (Zip Format) NCP1615AIOGEVB_GERBER - 233 KB  0 
Eval Board: Schematic NCP1615AIOGEVB Schematic NCP1615AIOGEVB_SCHEMATIC - 149 KB  1 
Video 240W All-in-One PC Power Supply Evaluation Board- NCP1615AIOGEVB WVD17648/D   
Previously Viewed Products
Clear List

Featured Video
240W All-in-One PC Power Supply Evaluation Board- NCP1615AIOGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.