NCP1566TEL5V10AGEVB: NCP1566 5-V/10-A Evaluation Board for Telecom

The NCP1566TEL5V10AGEVB Evaluation Board is ideal to power 5-V circuits from a Telecom input voltage range (36-72 V). The maximum continuous current is 10 A and excursions up to 15 A are possible. Synchronous secondary-side rectifiers together with adaptive dead time make the part an excellent choice for powering active-clamp forward converters. The efficiency peaks above 93% at full load and maintains good performance as the output current reduces.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1566TEL5V10AGEVB Active
NCP1566 5-V/10-A Evaluation Board for Telecom NCP1566MNTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Test Procedure NCP1566TEL5V10AGEVB Test Procedure NCP1566TEL5V10AGEVB_TEST_PROCEDURE - 924 KB  0 
Eval Board: Gerber NCP1566TEL5V10AGEVB Gerber Layout Files (Zip Format) NCP1566TEL5V10AGEVB_GERBER.zip - 206 KB  1 
Eval Board: BOM NCP1566TEL5V10AGEVB Bill of Materials (ROHS Compliant) NCP1566TEL5V10AGEVB_BOM_ROHS - 271 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.