NCP1566POE12V6AGEVB: NCP1566 12-V/6-A Evaluation Board for PoE

The power over Ethernet or PoE board delivers a 12-V output voltage with a continuous output current capability up to 6 A. Powered with a NCP1566 operated in an active-clamp configuration, the board accepts an input voltage ranging from 37 to 57 V with a maximum value of 72 V. Owing to its adaptive dead time, the board maintains a good efficiency along the output current range.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1566POE12V6AGEVB Active
NCP1566 12-V/6-A Evaluation Board for PoE NCP1566MNTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP1566POE12V6AGEVB Bill of Materials (ROHS Compliant) NCP1566POE12V6AGEVB_BOM_ROHS - 245 KB  1 
Eval Board: Gerber NCP1566POE12V6AGEVB Gerber Layout Files (Zip Format) NCP1566POE12V6AGEVB_GERBER - 1200 KB  0 
Eval Board: Test Procedure NCP1566POE12V6AGEVB Test Procedure NCP1566POE12V6AGEVB_TEST_PROCEDURE - 2210 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.