NCP12700POE45WUSBPDGEVB: NCP12700 45 W PoE Compatible USBPD Evaluation Board

The NCP12700USBPD45WGEVB is a 45 W USB-PD compatible, Power over Ethernet input voltage range compatible, constant voltage power supply. When this demonstration board is used in conjunction with the NCP1096GEVB IEEE 802.3bt compliant demonstration board, use with Power over Ethernet to USBPD applications within smart building designs can be achieved. This featured power supply is a Fixed Frequency Flyback design utilizing ON Semiconductor’s NCP12700C PWM controller, the NCP4306 synchronous rectifier controller, FDMS86255 primary side MOSFET, and an FDMS86202 synchronous MOSFET, and the FUSB3307 USB-PD controller.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP12700POE45WUSBPDGEVB Active
Pb-free
NCP12700 45 W PoE Compatible USBPD Evaluation Board NCP12700BDNR2G
Technical Documents
Type Document Title Document ID/Size Rev
Video 45W PoE-PD Demo with the NCP12700 WVD17434/D   
Eval Board: BOM NCP12700POE45WUSBPDGEVB Bill of Materials (ROHS Compliant) NCP12700POE45WUSBPDGEVB_BOM_ROHS - 264 KB  0 
Eval Board: BOM NCP12700POE45WUSBPDGEVB Daughter Bill of Materials (ROHS Compliant) NCP12700POE45WUSBPDGEVBDaughter_BOM_ROHS - 230 KB  0 
Eval Board: Gerber NCP12700POE45WUSBPDGEVB Gerber Layout Files (Zip Format) NCP12700POE45WUSBPDGEVB_GERBER - 846 KB  0 
Eval Board: Schematic NCP12700POE45WUSBPDGEVB Schematic NCP12700POE45WUSBPDGEVB_SCHEMATIC - 58 KB  0 
Eval Board: Test Procedure NCP12700POE45WUSBPDGEVB Test Procedure NCP12700POE45WUSBPDGEVB_TEST_PROCEDURE - 541 KB  0 
Previously Viewed Products
Clear List

Featured Video
45W PoE-PD Demo with the NCP12700
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.