NCP1081SPCGEVB:  High Power PoE-PD Splitter Evaluation Board

The NCP1081 is a member of ON Semiconductor's high power HIPO® Power over Ethernet Powered Device (PoE-PD) product family and represents a robust, flexible and highly integrated solution targeting demanding medium and high power Ethernet applications. It combines in a single unit an enhanced PoE-PD interface fully compliant with the IEEE 802.3af and IEEE 802.3at (Draft 3.0) specifications and a flexible and configurable DC-DC converter controller. The NCP1081's exceptional capabilities offer new opportunities for the design of products powered directly over Ethernet lines, eliminating the need for local power adaptors or power supplies and drastically reducing the overall installation and maintenance cost. The NCP1081SPCGEVB implements a PoE power splitter that converts the voltage on the Ethernet cable to a lower voltage. The board is equipped with 2 RJ45 connectors, one connector serves as the data and power input and the other connector is the data output. Ethernet data is untouched by the board and simply forwarded.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1081SPCGEVB Active
Pb-free
High Power PoE-PD Splitter Evaluation Board NCP1081DEG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP1081SPCGEVB Bill of Materials ROHS Compliant NCP1081SPCGEVB_BOM_ROHS.PDF - 65 KB  3 
Eval Board: Gerber NCP1081SPCGEVB Gerber Layout Files (Zip Format) NCP1081SPCGEVB_GERBER.ZIP - 68.0 KB  0 
Eval Board: Schematic NCP1081SPCGEVB Schematic NCP1081SPCGEVB_SCHEMATIC.PDF - 225.0 KB  2 
Eval Board: Test Procedure NCP1081SPCGEVB Test Procedure NCP1081SPCGEVB_TEST_PROCEDURE.PDF - 380.0 KB  1 
Eval Board: Manual Compact, high efficiency, 30 W Reference platform with the NCP1081 Evaluation Board User's Manual EVBUM2028/D - 872.0 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.