NCP-NCV51561TO2473LGEVB: NCP/NCV51561 EVB OPN

The NCP5156x are isolated dual−channel gate drivers with 4.5−A/9−A source and sink peak current respectively. They are designed for fast switching to drive power MOSFETs, and SiC MOSFET power switches. The NCP5156x offers short and matched propagation delays. Two independent and 5 kVRMS internal galvanic isolation from input to each output and internal functional isolation between the two output drivers allows a working voltage of up to 1500 VDC. This driver can be used in any possible configurations of two low side, two high−side switches or a half−bridge driver with programmable dead time. An ENA/DIS pin enable or disable both outputs simultaneously when set high or low for ENABLE or DISABLE mode respectively. The NCP5156x offer other important protection functions such as independent under−voltage lockout for both gate drivers and a Dead Time adjustment function.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP-NCV51561TO2473LGEVB Active
Pb-free
NCP/NCV51561 EVB OPN NCP51561BBDWR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual Isolated Dual Channel Gate Driver Evaluation Board User's Manual (NCP-NCV51561GEVB) EVBUM2817/D - 2586 KB  1 
Eval Board: BOM NCP-NCV51561TO2473LGEVB Bill of Materials (ROHS Compliant) NCP-NCV51561TO2473LGEVB _BOM_ROHS.pdf - 590 KB  0 
Eval Board: Schematic NCP-NCV51561TO2473LGEVB Schematic NCP-NCV51561TO2473LGEVB_SCHEMATIC.pdf - 655 KB  0 
Eval Board: Gerber NCP-NCV51561TO2473LGEVB Gerber Layout Files (Zip Format) NCP-NCV51561TO2473LGEVB_GERBER.zip - 142 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.