NCN8026AMNGEVB:  NCN8026A QFN24L Smart Card Interface


Evaluation Board demonstrating the NCN8026A compact and cost-effective single SIM and smart card interface IC. It can be used with 1.8 V, 3 V and 5 V IC cards. The card VCC supply is provided by a built-in very low drop-out and low noise Regulator. The NCN8026A offers enhanced performances with low VCC output ripple under load-transient conditions, very low shutdown current and 1.8 V-to-5 V logic compatibility. This device is fully compatible with the ISO 7816-3, EMV 4.2, UICC and related standards including STB standards (Nagravision, Irdeto, Conax...). It satisfies the requirements specifying conditional access into Set-Top-Boxes (STB) or Conditional Access Modules (CAM). This smart card interface IC is available in a QFN-24 package providing all the industry-standard features usually required for STB smart card interface.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCN8026AMNGEVB Active
Pb-free
NCN8026A QFN24L Smart Card Interface NCN8026AMNTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCN8026AMNGEVB Manual EVBUM2174/D - 426.0 KB  0 
Eval Board: BOM NCN8026AMNGEVB Bill of Materials ROHS Compliant NCN8026AMNGEVB_BOM_ROHS.PDF - 46.0 KB  0 
Eval Board: Gerber NCN8026AMNGEVB Gerber Layout Files (Zip Format) NCN8026AMNGEVB_GERBER.ZIP - 285.0 KB  0 
Eval Board: Schematic NCN8026AMNGEVB Schematic NCN8026AMNGEVB_SCHEMATIC.PDF - 164.0 KB  0 
Eval Board: Test Procedure NCN8026AMNGEVB Test Procedure NCN8026AMNGEVB_TEST_PROCEDURE.PDF - 304.0 KB  0 
Video Smart Card Interface Solutions with the NCN8026AMNGEVB Evaluation Board TND6058/D  1 
Previously Viewed Products
Clear List

Featured Video
Smart Card Interface Solutions with the NCN8026AMNGEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.