NCN4555GEVB:  Sim Card Interface Evaluation Board

The NCN4555 Evaluation Board has been designed for a quick evaluation of the NCN4555 SIM card interface device. Among its main characteristics, this evaluation board has been constructed to be easily interfaced with customer systems through an HE10 16-pin connector and an embedded SIM card socket. It can also be evaluated as a standalone evaluation board. The test procedure considers the last mode of evaluation through two different portions, primarily the linear dc/dc converter (LDO) and the level shifter function. This evaluation board can be used to evaluate the device performance and allows the user to place the NCN4555 device in a real application environment. When the intention is to evaluate the device considering the specifications given in the datasheet it is important to take into account the supplementary circuitry which may introduce additional power consumption.

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCN4555GEVB Active
Pb-free
Sim Card Interface Evaluation Board NCN4555MNG NCN4555MNR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCN4555GEVB Bill of Materials ROHS Compliant NCN4555GEVB_BOM_ROHS.PDF - 76.0 KB  0 
Eval Board: Gerber NCN4555GEVB Gerber Layout Files (Zip Format) NCN4555GEVB_GERBER.ZIP - 60.0 KB  0 
Eval Board: Schematic NCN4555GEVB Schematic NCN4555GEVB_SCHEMATIC.PDF - 70.0 KB  0 
Eval Board: Test Procedure NCN4555GEVB Test Procedure NCN4555GEVB_TEST_PROCEDURE.PDF - 523.0 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.