NCL30288LED1GEVB: Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller Evaluation Board

The NCL30288LED1GEVB is an AC-DC power factor corrected flyback controller targeting isolated and non-isolated buck-boost/SEPIC constant current evaluation board for LED driver applications. The controller operates in a quasi-resonant mode to provide optimal efficiency. Thanks to a novel control method, this board is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This board is specifically intended for very compact, space efficient designs
Features and Applications

Applications

  • LED Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCL30288LED1GEVB Active
Pb-free
Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller Evaluation Board MMSD103T1G MMSZ4708T1G
NCL30288BSNT1G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCL30288LED1GEVB Bill of Materials ROHS Compliant NCL30288LED1GEVB_BOM_ROHS - 52 KB  1 
Eval Board: Schematic NCL30288LED1GEVB Schematic NCL30288LED1GEVB_SCHEMATIC - 168 KB  0 
Eval Board: Test Procedure NCL30288LED1GEVB Test Procedure NCL30288LED1GEVB_TEST_PROCEDURE - 90 KB  0 
Eval Board: Manual NCL30288LED1GEVB Evaluation Board Manual NCL30288LED1GEVB_MANUAL - 817 KB  0 
Eval Board: Gerber NCL30288LED1GEVB Gerber Layout Files (Zip Format) NCL30288LED1GEVB_GERBER - 21 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.