NBC124XXEVB:  PLL Synthesized Clock Generator Evaluation Board

The NBC124XXEVB evaluation board provides a flexible and convenient platform to quickly evaluate, characterize and verify the performance and operation of all three NBC124XX clock generators (NBC12429/430/439). The evaluation board is equipped with a PLCC−28 surface mount socket.
Features and Applications

Features

  • Accommodates NBC12429/430/439 clock generators
  • Supports use of 10 MHz to 20 MHz through hole or surface mount crystal
  • Incorporates DIP switch controlled M and N logic. Pins are programmed on board, minimizing excess cabling
  • P_Load is push button or externally controlled
  • Serial input interfaces are accessed externally via SMA connectors
  • Convenient and compact board layout
  • 3.3 V or 5 V split power supply operation
  • LVPECL/PECL differential output signals are monitored via SMA connectors
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NBC124XXEVB Active
PLL Synthesized Clock Generator Evaluation Board NBC12429AFNR2G NBC12429FNR2G
NBC12430AFNG NBC12430FNG
NBC12430FNR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Gerber NBC124XXEVB Gerber Layout Files (Zip Format) NBC124XXEVB_GERBER.ZIP - 597.0 KB  1 
Eval Board: Manual NBC124XXEVB Evaluation Board User's Manual EVBUM2090/D - 1092.0 KB  4 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.