NB4L16MMNEVB:  Translator with Internal Termination Evaluation Board

The evaluation board is designed to facilitate a quick evaluation of the NB4L16M Differential Receiver/Driver/Translator. The NB4L16M is designed to function as a high speed receiver/driver/translator device with CML output for use in high speed signal amplification and backplane interface applications. The board is implemented in two layers and provides a high bandwidth 50 Ω controlled impedance environment for higher performance.
Features and Applications

Features

  • Maximum Input Clock Frequency > 3.5 GHz Typical
  • Maximum Input Data Frequency > 5 Gb/s Typical
  • 220 ps Typical Propagation Delay
  • 65 ps Typical Rise and Fall Times
  • CML Output with Operating Range: VCC = 2.375 V to 3.8 V with VEE = 0 V
  • CML Output Level (400 mV Peak-to-Peak Output), Differential Output Only
  • 50 Ω Internal Input and Output Termination Resistors
  • Functionally Compatible with Existing 2.5 V / 3.3 V LVEL, LVEP, EP, and SG Devices
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NB4L16MMNEVB
Translator with Internal Termination Evaluation Board NB4L16MMNG NB4L16MMNR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NB4L16MMNEVB Evaluation Board User's Manual for NB4L16M EVBUM2069/D - 142.0 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.