NB3X6X1XXG8DFNEVK: 8 kHz to 200 MHz One Time Programmable Clock Generator Evaluation Kit for 8 lead DFN Package

The NB3X6X1XXG8DFNEVK evaluation board is designed to test the NB3x60113G, one-time programmable (OTP), low power PLL based clock generators that supports any output frequency from 8 kHz to 200 MHz.

This evaluation board kit includes:
1. Main Board - 1pcs
2. Daughter Board - 1pcs
3. USB Cable - 1pcs
4. NB3H60113G00MTR2G - 3pcs
5. NB3V60113G00MTR2G - 3pcs

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NB3X6X1XXG8DFNEVK Consult Sales Office
Pb-free
8 kHz to 200 MHz One Time Programmable Clock Generator Evaluation Kit for 8 lead DFN Package NB3H60113G00MTR2G NB3V60113G00MTR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NB3X6X1XXG8DFNEVK Bill of Materials ROHS Compliant NB3X6X1XXG8DFNEVK_BOM_ROHS.pdf - 107 KB  1 
Eval Board: Schematic NB3X6X1XXG8DFNEVK Schematic NB3X6X1XXG8DFNEVK_SCHEMATIC.pdf - 1381 KB  1 
Eval Board: Manual NB3x6x1xxG8DFN OmniClock Evaluation Kit Manual EVBUM2358/D - 1267 KB  1 
Video One Time Programmable Clock Generator Evaluation Kit for 8 lead DFN Package - NB3X6X1XXG8DFNEVK WVD17585/D   
Previously Viewed Products
Clear List

Featured Video
One Time Programmable Clock Generator Evaluation Kit for 8 lead DFN Package - NB3X6X1XXG8DFNEVK
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.