NB3X6X1XXG16QFNEVK: 8 kHz to 200 MHz One Time Programmable Clock Generator Evaluation Kit for 16 lead QFN Package

The NB3X6X1XXG16QFNEVK evaluation board is designed to test the NB3x63143G and NB3x73113G, one-time programmable (OTP), low power PLL based clock generators that support any output frequency from 8 kHz to 200 MHz.

This evaluation board kit includes:
1. Main Board -1 pcs
2. Daughter Board - 1pcs
3. USB Cable - 1pcs
4. NB3H63143G00MNR2G - 3pcs
5. NB3V63143G00MNR2G - 3pcs
6. NB3H73113G00MNR2G - 3pcs

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NB3X6X1XXG16QFNEVK Consult Sales Office
Pb-free
8 kHz to 200 MHz One Time Programmable Clock Generator Evaluation Kit for 16 lead QFN Package NB3H63143G00MNR2G NB3H73113G00MNR2G
NB3V63143G00MNR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NB3x6x1xxG16QFN OmniClock Evaluation Kit Manual EVBUM2308/D - 1340 KB  3 
Eval Board: BOM NB3X6X1XXG16QFNEVK Bill of Materials ROHS Compliant NB3X6X1XXG16QFNEVK_BOM_ROHS.pdf - 92 KB  1 
Eval Board: Schematic NB3X6X1XXG16QFNEVK Schematic NB3X6X1XXG16QFNEVK_SCHEMATIC.pdf - 1380 KB  1 
Video One Time Programmable Clock Generator Evaluation Kit for 16 lead QFN Package - NB3X6X1XXG16QFNEVK WVD17586/D   
Video The Latest One Time Programmable and Re-programmable Clock Generator Overview WVD17172/D   
Video One Time Programmable and Re-programmable Clock Generator OmniClockI2C/SMBus Live Demo WVD17173/D   
Previously Viewed Products
Clear List

Featured Video
The Latest One Time Programmable and Re-programmable Clock Generator Overview
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.