LM2596ATPBCKGEVB:  Step-Down Switching Regulator Evaluation Board

The LM2596 regulator is circuit ideally suited for easy and convenient design of a step-down switching regulator (buck converter). It is capable of driving a 3.0 A load with excellent line and load regulation. This device is available in adjustable output version and it is internally compensated to minimize the number of external components to simplify the power supply design. Demoboard size: 59mm x 44mm
Features and Applications

Features

  • Adjustable Output Voltage Range 1.23 V 37 V
  • Guaranteed 3.0 A Output Load Current
  • Wide Input Voltage Range up to 40 V
  • 150 kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability
  • Low Power Standby Mode, typ 80 _A
  • Thermal Shutdown and Current Limit Protection
  • Internal Loop Compensation
  • Moisture Sensitivity Level (MSL) Equals 1

Applications

  • Simple HighEfficiency StepDown (Buck) Regulator
  • Efficient PreRegulator for Linear Regulators
  • OnCard Switching Regulators
  • Positive to Negative Converter (BuckBoost)
  • Negative StepUp Converters
  • Power Supply for Battery Chargers
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LM2596ATPBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2596TADJG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM LM2596ATPBCKGEVB Bill of Materials ROHS Compliant LM2596ATPBCKGEVB_BOM_ROHS.PDF - 99.0 KB  1 
Eval Board: Gerber LM2596ATPBCKGEVB Gerber Layout Files (Zip Format) LM2596ATPBCKGEVB_GERBER.ZIP - 50.0 KB  0 
Eval Board: Schematic LM2596ATPBCKGEVB Schematic LM2596ATPBCKGEVB_SCHEMATIC.PDF - 140.0 KB  1 
Eval Board: Test Procedure LM2596ATPBCKGEVB Test Procedure LM2596ATPBCKGEVB_TEST_PROCEDURE.PDF - 159.0 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.