Evaluation/Development Tools

Loading...
- or -
Evaluation/Development Tool Information (1152)
<
Product Status Compliance Short Description Parts Used Action
40WLEDBULBGEVB Active
Pb-free
Dimmable 120 Vac, 6.5 W Input Parallel-to-Series Lighting Circuit Evaluation Board NSIC2020JBT3G NSIC2030JBT3G
60WLEDBULBGEVB Active
Pb-free
Dimmable, 9.5 W, 120 Vac CCR Lighting Circuit Evaluation Board BAS21HT1G MMBT3904LT1G
MMBT6517LT1G MMBTA56LT1G
MMSZ5265BT1G NSIC2030JBT3G
NSIC2050JBT3G NSS1C200LT1G
NSS1C201LT1G
A5191HRTNGEVB Active
Pb-free
Hart Modem QFN Evaluation Board A5191HRTNG-XTP TLV431ASNT1G
ADD5043-169-2-GEVK Active
Pb-free
AX5043 169 MHz Add-on kit for DVK-2 Evaluation Kit AX5043-1-TW30 AX8052F100-3-TW30
ADD5043-433-2-GEVK Active
Pb-free
AX5043 433 MHz Add-on kit for DVK-2 Evaluation Kit AX5043-1-TW30 AX8052F100-3-TW30
ADD5043-868-2-GEVK Active
Pb-free
AX5043 868 MHz Add-on kit for DVK-2 Evaluation Kit AX5043-1-TW30 AX8052F100-3-TW30
ADD5043-915-1-GEVK Active
Pb-free
AX5043 915 MHz Add-on kit for DVK-2 Evaluation Kit AX5043-1-TW30
ADD5045-915-1-GEVK Active
Pb-free
AX5045 915 MHz Add-on modules for DVK-2 Evaluation Kit AX5045-1-TW30
ADD5051-868-2-GEVK Active
Pb-free
AX5051 868 MHz Add-on kit for DVK-2 Evaluation Kit AX5051-1-TW30 AX8052F100-3-TW30
ADD5243-868-2-GEVK Active
Pb-free
AX5243 868 MHz Add-on kit for DVK-2 Evaluation Kit AX5243-1-TW30 AX8052F100-3-TW30
ADT7462EBZEVB Active
Flexible Systems Monitor IC Evaluation Board ADT7462ACPZ-REEL
ADT7473EBZEVB Active
Input/Output Functions Evaluation Board ADT7473ARQZ-REEL
ADT7481EBZEVB Active
3-Channel Digital Thermometer and Under/Over Temperature Alarm Evaluation Board ADT7481ARMZ-1RL ADT7481ARMZ-REEL
AGB1N0CS-GEVK Active
Pb-free
Demo 3 Board NOIX1SE012KB-LTI NOIX1SE8000B-LTI
NOIX1SE9400B-LTI NOIX1SN012KB-LTI
NOIX1SN8000B-LTI NOIX1SN9400B-LTI
NOIX2SE8000B-LTI NOIX2SN8000B-LTI
AGB2N0CS-GEVK Active
Pb-free
Demo 3 Adapter
AGB3N0CS-GEVK Active
Pb-free
Demo 3 Adapter
AGBAN6CS-GEVK Active
Pb-free
Frame Buffer Card NOIX1SE012KB-LTI NOIX1SE8000B-LTI
NOIX1SE9400B-LTI NOIX1SN012KB-LTI
NOIX1SN8000B-LTI NOIX1SN9400B-LTI
NOIX2SE8000B-LTI NOIX2SN8000B-LTI
AGBCBNCS-GEVK Active
Pb-free
X-Cube IAS-Demo3 Adapter Board Kit NOIX1SE012KB-LTI NOIX1SE012KB-LTI1
NOIX1SE8000B-LTI NOIX1SE8000B-LTI1
NOIX1SE9400B-LTI NOIX1SE9400B-LTI1
NOIX1SF012KB-LTI NOIX1SF012KB-LTI1
NOIX1SN012KB-LTI NOIX1SN012KB-LTI1
NOIX1SN8000B-LTI NOIX1SN8000B-LTI1
NOIX1SN9400B-LTI NOIX1SN9400B-LTI1
NOIX2SE8000B-LTI NOIX2SE8000B-LTI1
NOIX2SE9400B-LTI NOIX2SE9400B-LTI1
NOIX2SF8000B-LTI NOIX2SF8000B-LTI1
NOIX2SN8000B-LTI NOIX2SN8000B-LTI1
NOIX2SN9400B-LTI NOIX2SN9400B-LTI1
NOIX3SE012KB-LTI NOIX3SE012KB-LTI1
NOIX3SN012KB-LTI NOIX3SN012KB-LTI1
ALT-ALSPIR-GEVK Active
Pb-free
ALT-ALSPIR-GEVK: Ambient Light Sensor (ALS) and Proximity Shield Board ASX340CS2C00SPED0-TPBR
AM306228R1DBGEVB Active
Pb-free
Daughter Board I²C Stepper Driver NQFP Evaluation Board AMIS30622C6228RG
AM306238R1DBGEVB Active
Pb-free
Daughterboard LIN Stepper Driver with Stall Detection (SOIC) Evaulation Board AMIS30623C6238G AMIS30623C6238RG
AM306245R1DBGEVB Active
Pb-free
Daughter Board I²C Stepper Driver NQFP Evaluation Board AMIS30624C6245RG
AMIS492X0GEVB Active
Pb-free
Fieldbus Medium Access Unit Evaluation Board AMIS-49200-XTD AMIS-49200-XTP
AP0100AT2L00XUGAH3-GEVB Active
Pb-free
1 MP BGA Co-Processor HB AP0100AT2L00XUGA0-AM-DR
AP0100CSSL00SPGAD-GEVK
1 MP Co-Processor DK AP0100CS2L00SUGA0-DR
AP0101AT2L00XPGAH-GEVB Active
Pb-free
1 MP BGA Co-Processor HB AP0101AT2L00XPGA0-AM-DR AP0101AT2L00XPGA0-AM-TR
AP0101AT2L00XPGA0-DR AP0101AT2L00XPGA0-TR
AP0101AT2L00XPGA0-TR-E
AP0101AT2L00XPGAH3-GEVB Active
Pb-free
1 MP BGA Co-Processor HB AP0101AT2L00XPGA0-AM-DR AP0101AT2L00XPGA0-AM-TR
AP0101AT2L00XPGA0-DR AP0101AT2L00XPGA0-TR
AP0101AT2L00XPGA0-TR-E
AP0101CS2L00SPGAH-GEVB Active
Pb-free
1 MP BGA Co-Processor HB AP0101CS2L00SPGA0-DR
AP0102ATSL00XPGAH3-GEVB
1 MP BGA Co-Processor HB AP0102AT2L00XPGA0-DR AP0102AT2L00XPGA0-TR
AP0102ATSL00XUGAD3-GEVK
1 MP BGA Co-Processor DK AP0102AT2L00XPGA0-DR AP0102AT2L00XPGA0-TR
AP0102ATSL00XUGAH3-GEVB
1 MP BGA Co-Processor HB AP0102AT2L00XPGA0-DR AP0102AT2L00XPGA0-TR
AP0200ATSL00XUGAD3-GEVK
2 MP BGA Co-Processor DK AP0200AT2L00XEGA0-DR AP0200AT2L00XEGA0-DR1
AP0200AT2L00XEGA0-TR
AP0200ATSL00XUGAH3-GEVB
2 MP BGA Co-Processor HB AP0200AT2L00XEGA0-DR AP0200AT2L00XEGA0-DR1
AP0200AT2L00XEGA0-TR
AP0201ATSL00XEGAD3D3-GEVK
2 MP BGA Co-Processor DK AP0201AT2L00XEGA0-DR AP0201AT2L00XEGA0-TR
AP0201ATSL00XEGAH3-GEVB
2 MP BGA Co-Processor HB AP0201AT2L00XEGA0-DR AP0201AT2L00XEGA0-TR
AP0202ATSL00XPGAD3-GEVK
2 MP BGA Co-Processor DK AP0202AT2L00XPGA0-DR AP0202AT2L00XPGA0-TR
AP0202ATSL00XUGAH3-GEVB
2 MP BGA Co-Processor HB AP0202AT2L00XPGA0-DR AP0202AT2L00XPGA0-TR
AP1302CSSL00SMGAH3-GEVB Active
Pb-free
AP1302 Demo 3 Headboard
AR0130CSSC00SPCAD-GEVK
1.2 MP 1/3" CIS DK AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DPBR1
AR0130CSSC00SPCA0-DRBR AR0130CSSC00SPCA0-DRBR1
AR0130CSSC00SPCAD-S115-GEVK
1.2 MP 1/3" CIS DK AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DPBR1
AR0130CSSC00SPCA0-DRBR AR0130CSSC00SPCA0-DRBR1
AR0130CSSC00SPCAD-S213A-GEVK
1.2 MP 1/3" CIS DK AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DPBR1
AR0130CSSC00SPCA0-DRBR AR0130CSSC00SPCA0-DRBR1
AR0130CSSC00SPCAH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DRBR
AR0130CSSC00SPCAH-S115-GEVB Active
Pb-free
1.2 MP Sunex DSL115B 1/3" iLCC CIS HB AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DRBR
AR0130CSSC00SPCAH-S213A-GEVB Active
Pb-free
1.2 MP Sunex DSL213A 1/3" iLCC CIS HB AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DRBR
AR0130CSSM00SPBAD-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPBAH-GEVB
Pb-free
1.2 MP 1/3" CIS HB AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPCAD-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPCAD-S115-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPCAD-S213A-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SPCA0-DRBR AR0130CSSM00SPCA0-DRBR1
AR0130CSSM00SPCAH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB AR0130CSSM00SPCA0-DRBR
AR0130CSSM00SPCAH-S115-GEVB Active
Pb-free
1.2 MP Sunex DSL115B 1/3" iLCC CIS HB AR0130CSSM00SPCA0-DRBR
AR0130CSSM00SPCAH-S213A-GEVB Active
Pb-free
1.2 MP Sunex DSL213A 1/3" iLCC CIS HB AR0130CSSM00SPCA0-DRBR
AR0130CSSM00SUFAD-GEVK
1.2 MP 1/3" CIS DK AR0130CSSM00SUD20
AR0130CSSM27SPBAH-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" PLCC CIS HB AR0130CSSC00SPCA0-DPBR AR0130CSSC00SPCA0-DRBR
AR0132AT6B00XPEAH3-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0132AT6B00XPD20 AR0132AT6B00XPW90
AR0132AT6C00XPEAD-GEVK
1.2 MP 1/3" CIS DK AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-DRBR1 AR0132AT6C00XPEA0-TPBR
AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAD-S215-GEVK
1.2 MP 1/3" CIS DK AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-DRBR1 AR0132AT6C00XPEA0-TPBR
AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAH-GEVB
1.2 MP 1/3" CIS HB AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-DRBR1 AR0132AT6C00XPEA0-TPBR
AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAH-S215-GEVB
1.2 MP 1/3" CIS HB AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-DRBR1 AR0132AT6C00XPEA0-TPBR
AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-TPBR AR0132AT6C00XPEA0-TRBR
AR0132AT6C00XPEAH3-S215-GEVB Active
Pb-free
1.2 MP Sunex DSL215 1/3" iBGA CIS HB AR0132AT6C00XPEA0-DPBR AR0132AT6C00XPEA0-DRBR
AR0132AT6C00XPEA0-TPBR AR0132AT6C00XPEA0-TRBR
AR0132AT6G00XPEAH-GEVB
1.2 MP 1/3" CIS HB AR0132AT6G00XPEA0-AA-DRBR AR0132AT6G00XPEA0-DRBR
AR0132AT6G00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0132AT6G00XPEA0-DRBR
AR0132AT6M00XPEAD-GEVK
1.2 MP 1/3" CIS DK AR0132AT6M00XPEA0-DPBR AR0132AT6M00XPEA0-DRBR
AR0132AT6M00XPEA0-DRBR1 AR0132AT6M00XPEA0-TPBR
AR0132AT6M00XPEAD-S215-GEVK
1.2 MP 1/3" CIS DK AR0132AT6M00XPEA0-DPBR AR0132AT6M00XPEA0-DRBR
AR0132AT6M00XPEA0-DRBR1 AR0132AT6M00XPEA0-TPBR
AR0132AT6M00XPEAH-S215-GEVB
1.2 MP 1/3" CIS HB AR0132AT6M00XPEA0-DPBR AR0132AT6M00XPEA0-DRBR
AR0132AT6M00XPEA0-DRBR1 AR0132AT6M00XPEA0-TPBR
AR0132AT6M00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0132AT6M00XPEA0-DPBR AR0132AT6M00XPEA0-DRBR
AR0132AT6M00XPEA0-TPBR
AR0132AT6R00XPEAD-GEVK
1.2 MP 1/3" CIS DK AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAD-S215-GEVK
1.2 MP 1/3" CIS DK AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAH-GEVB
1.2 MP 1/3" CIS HB AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAH-S215-GEVB
1.2 MP 1/3" CIS HB AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DPBR1
AR0132AT6R00XPEA0-DRBR AR0132AT6R00XPEA0-DRBR1
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0132AT6R00XPEAH3-S215-GEVB Active
Pb-free
1.2 MP Sunex DSL215 1/3" iBGA CIS HB AR0132AT6R00XPEA0-DPBR AR0132AT6R00XPEA0-DRBR
AR0132AT6R00XPEA0-TPBR AR0132AT6R00XPEA0-TRBR
AR0132AT6R00XPEA0-TRBR-E
AR0134CSSC00SPCAH-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0134CSSC00SPCA0-DPBR AR0134CSSC00SPCA0-DRBR
AR0134CSSC00SPCA0-TPBR AR0134CSSC00SPCA0-TRBR
AR0134CSSC00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0134CSSC00SUEA0-DPBR AR0134CSSC00SUEA0-DRBR
AR0134CSSC00SUEA0-TPBR AR0134CSSC00SUEA0-TRBR
AR0134CSSM00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0134CSSM00SUEA0-DPBR AR0134CSSM00SUEA0-DRBR
AR0134CSSM00SUEA0-TPBR AR0134CSSM00SUEA0-TRBR
AR0134CSSM25SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0134CSSM25SUEA0-DPBR AR0134CSSM25SUEA0-DRBR
AR0134CSSM25SUEA0-DRBR1 AR0134CSSM25SUEA0-TPBR
AR0134CSSM25SUEA0-TRBR
AR0135AT2C00XUEAH3-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
AR0135AT2M00XUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0135AT2M00XUEA0-DRBR AR0135AT2M00XUEA0-TPBR
AR0135AT2M00XUEA0-TRBR
AR0135ATSM00XUEAH3-GEVB
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
AR0135CS2C00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0135CS2C00SUEA0-DPBR AR0135CS2C00SUEA0-DRBR
AR0135CS2C25SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board
AR0135CS2M00SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0135CS2M00SUEA0-DPBR AR0135CS2M00SUEA0-DRBR
AR0135CS2M25SUEAH3-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0135CS2M25SUEA0-DRBR1
AR0140AT2C00XUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140AT2C00XUEA0-DPBR
AR0140AT3C00XUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DPBR1
AR0140AT3C00XUEA0-DRBR AR0140AT3C00XUEA0-DRBR1
AR0140AT3C00XUEA0-TPBR
AR0140AT3C00XUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DRBR
AR0140AT3C00XUEA0-TPBR
AR0140ATSC00XPEAD-GEVK
1.0 MP 1/4" CIS DK AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DRBR
AR0140ATSC00XPEAH-GEVB
1.0 MP 1/4" CIS HB AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DRBR
AR0140CS2C00SUCAD3-GEVK Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS DK AR0140CS2C00SUEA0-DRBR
AR0140CS2C00SUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR AR0140CS2C00SUEA0-DRBR1
AR0140CS2C00SUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CS2M00AUEAD-GEVK
1.0 MP 1/4" CIS DK AR0140CS2C00SUEA0-DRBR
AR0140CS2M00AUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CS2M00AUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CS2M00SUEAH-GEVB
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CSSC00SPEAH-GEVB
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR
AR0140CSSC00SUCAD-GEVK
1.0 MP 1/4" CIS DK AR0140CS2C00SUEA0-DRBR
AR0140CSSC00SUCAH-GEVB Active
Pb-free
1.0 MP 1/4" CIS HB AR0140CS2C00SUEA0-DRBR
AR0141CS2C00SUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0141CS2C00SUEA0-DP AR0141CS2C00SUEA0-DR
AR0141CS2M00SUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB AR0141CS2M00SUEA0-DPBR
AR0141IRSH00SUEAH3-GEVB Active
Pb-free
1 MP 1/4 CIS RGB-IR, 0 deg, iBGA Demo3 Headboard AR0141CS2C00SUEA0-DR AR0141CS2M00SUEA0-DPBR
AR0141CS2M00SUEA0-TPBR
AR0144CSSM20SUKAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0144CSSM20SUKA0-CPBR AR0144CSSM20SUKA0-CRBR
AR0230ATSC00XUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK AR0230ATSC00XUEA0-DRBR-E
AR0230ATSC00XUEAH-GEVB
2.1 MP 1/3" CIS HB AR0230ATSC00XUEA0-DRBR AR0230ATSC00XUEA0-DRBR-E
AR0230ATSC00XUEAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0230ATSC00XUEA0-DRBR-E
AR0230ATSM00XUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK AR0230ATSM00XUEA0-DRBR-E
AR0230ATSM00XUEAH-GEVB
2.1 MP 1/3" CIS HB AR0230ATSM00XUEA0-DRBR-E
AR0230CSSC00SUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK AR0230CSSC00SUEA0-DRBR
AR0230CSSC00SUEAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0230CSSC00SUEA0-DRBR
AR0231AT4C00XUEAD3-GEVK Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK AR0231AT7C00XUEA0-DPBR AR0231AT7C00XUEA0-DRBR
AR0231AT4C00XUEAH3-GEVB
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB AR0231AT7C00XUEA0-DPBR AR0231AT7C00XUEA0-DRBR
AR0231AT7E00XUEAH3-GEVB Active
Pb-free
2MP 1/3 CIS 0 Deg CRA iBGA RCCG Demo3 HB
AR0234CSSC00SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Color 0deg Global Shutter CMOS Image Sensor AR0234CSSC00SUKA0-CP
AR0234CSSC28SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Color 28deg Global Shutter CMOS Image Sensor AR0234CSSC28SUKA0-CP
AR0234CSSM00SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Mono 0deg Global Shutter CMOS Image Sensor AR0234CSSM00SUKA0-CP
AR0234CSSM28SUKAH3-GEVB Active
Pb-free
2.3MP Evaluation Board with 2MP Mono 28deg Global Shutter CMOS Image Sensor AR0234CSSM28SUKA0-CP
AR0237CSSC00SUEAD3-GEVK
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS DK Evaluation Kit AR0237CSSC00SUEA0-DR
AR0238CSSC12SHRAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board AR0238CSSC12SHRA0-DR
AR023ZMCSC00SUEAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/3" iBGA CIS HB AR023ZMCSC00SUEA0-DRBR
AR0261CSSC30SMKAH3-GEVB Active
Pb-free
2 MP Sunex DSL945D 1/6" CSP CIS HB AR0261CSSM00SMKA0-CR-E
AR0330CM1C00SHAAD3-GEVK
Pb-free
3.5 MP Sunex DSL945D 1/3" CLCC CIS DK AR0330CM1C00SHAA0-DP AR0330CM1C00SHAA0-DR
AR0330CM1C00SHAA0-TP
AR0330CM1C00SHAAH3-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" CLCC CIS HB AR0330CM1C00SHAA0-DP AR0330CM1C00SHAA0-DR
AR0330CM1C00SHAA0-TP
AR0330CM1C00SMAAD-GEVK
3.5 MP 1/3" CIS DK AR0330CM1C00SHAA0-DP
AR0330CM1C00SMAAH-GEVB
3.5 MP 1/3" CIS HB AR0330CM1C00SHAA0-DP
AR0330CS1C12SPKAH3-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" CSP CIS HB AR0330CS1C12SPKA0-CP AR0330CS1C12SPKA0-CR
AR0331SRSC00SHCAH-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" iLCC CIS HB AR0331SRSC00SHCA0-DRBR
AR0331SRSC00SUCAH-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" iLCC CIS HB AR0331SRSC00SUCA0-DPBR AR0331SRSC00SUCA0-DRBR
AR0331SRSC00XUEAH-GEVB Active
Pb-free
3.5 MP Sunex DSL945D 1/3" iBGA CIS HB AR0331SRSC00XUEE0-DPBR AR0331SRSC00XUEE0-DRBR
AR0331SRSC00XUEE0-DRBR1
AR0821CSSC18SMEAH3-GEVB Active
Pb-free
8.3MP Evaluation Board with 8MP RGB 18deg Electronic Rolling Shutter CMOS Image Sensor AR0821CSSC18SMEA0-DPBR AR0821CSSC18SMEA0-DPBR1
AR0821CSSC18SMEA0-DRBR AR0821CSSC18SMEA0-DRBR1
AR0833CS3C29SMFAD-GEVK
8 MP 1/3" CIS DK AR0833CS3C29SMD20
AR0835HS3C12SUAAH-GEVB
8 MP 1/3" CIS HB AR0835HS3C12SUAA0-DP AR0835HS3C12SUAA0-DR
AR0835HS3C12SUAA0-DR-E
AR0835HS3C12SUAAH3-GEVB Active
Pb-free
8 MP 1/3" CIS HB AR0835HS3C12SUAA0-DP AR0835HS3C12SUAA0-DR
AR0835HS3C12SUAA0-DR-E
AR1011HSSC00SHAAD-GEVK
10 MP 1" CIS DK AR1011HSSC00SHAA0-DP
AR1011HSSC00SHAAH-GEVB Active
Pb-free
10 MP 1" CIS HB AR1011HSSC00SHAA0-DP
AR1330MBSC32SMFAH3-GEVB
Pb-free
13 MP Largan 9431A1X1 1/3" LBGA CIS HB
AR1331CPSF32SMFAH3-GEVB
Pb-free
13 MP Largan 9431A1X1 1/3" LBGA CIS HB
AR1335CSSC32SMFAH-GEVB
13 MP 1/3" CIS HB
AR1335CSSC32SMFAH3-GEVB Active
Pb-free
13 MP Largan 9611A 1/3" LBGA CIS HB AR1335CSSC32SMD20
AR1335HSSC11SMAAH3-GEVB
Pb-free
13 MP 1/3" CIS HB
AR1337CSSC32SMFAH3-GEVB Active
Pb-free
13 MP Largan 9611A 1/3" LBGA CIS HB AR1337CSSC32SMD20
AR1820HSSC00SHQAH3-GEVB Active
Pb-free
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB AR1820HSSC00SHEA0-DR
AR1820HSSC12SHQAH3-GEVB Active
Pb-free
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB AR1820HSSC12SHEA0-DR
AR1820HSSC31SMEAH3-GEVB Active
Pb-free
18 MP Sunex DSL945D 1/2.3" iBGA CIS HB AR1820HSSC31SMD20
ARRAYC-60035-4P-GEVB Active
C-Array 6mm 35u 2x2 EVB ARRAYC-60035-4P-BGA
ARRAYJ-BOB3-16P-GEVK Active
J-Array 3mm 4x4 BOB ARRAYJ-30020-16P-PCB ARRAYJ-30035-16P-PCB
ARRAYJ-BOB3-64P-GEVK Active
J-Array 3mm 8x8 BOB ARRAYJ-30020-64P-PCB ARRAYJ-30035-64P-PCB
ARRAYJ-40035-64P-PCB
ARRAYRDM-0112A20-GEVB Active
Evaluation board for the ArrayRDM-0112A20-QFN ARRAYRDM-0112A20-QFN-TR
ARRAYX-BOB3-144P-GEVK Active
C-Array 3mm 12x12 BOB ARRAYC-30035-144P-PCB
ARRAYX-BOB3-16P-GEVK Active
C-Array 3mm 4x4 BOB ARRAYC-30035-16P-PCB
ARRAYX-BOB3-16S-GEVK Active
C-Array 3mm 4x4 Sum BOB ARRAYC-30035-16P-PCB
ARRAYX-BOB6-64P-GEVK Active
C/J-Array 6mm 8x8 BOB ARRAYC-60035-64P-PCB
ARRAYX-BOB6-64S-GEVK Active
C/J-Array 6mm 8x8 Sum BOB ARRAYJ-60035-64P-PCB
ARX3A0CSSC28SMKAH3-GEVB Active
Pb-free
0.3MP 1/10.3 CIS SOC RGB 28DEG CRA CSP Demo3 HB ARX3A0CSSC28SMD20
ARX3A0CSSM00SMKAH3-GEVB Active
Pb-free
0.3MP 1/10.3 CIS SOC MONO CSP Demo3 HB ARX3A0CSSM00SMD20
ARX550AT2C00XPEAH-GEVB Active
Pb-free
0.5 MP Sunex DSL945D 1/5" iBGA CIS HB ARX550AT2C00XPEA0-TRBR
ARX550AT2C00XPEAH-S216-GEVB Active
Pb-free
0.5 MP Sunex DSL216A 1/5" iBGA CIS HB ARX550AT2C00XPEA0-TRBR
ARX550AT2R00XPEAH-GEVB Active
Pb-free
0.5 MP Sunex DSL945D 1/5" iBGA CIS HB ARX550AT2R00XPEA0-DRBR-E
ARX550CS2C00SPEAD3-GEVK Active
Pb-free
VGA 1/5" CIS DK ARX550AT2C00XPEA0-TRBR ARX550AT2R00XPEA0-DRBR-E
ARX550HDSC00XPEA0-DRBR ARX550HDSC00XPEA0-TRBR
ARX550HDSC00XPEAH-GEVB Active
Pb-free
0.5 MP Sunex DSL945D 1/5" iBGA CIS HB ARX550HDSC00XPEA0-DRBR ARX550HDSC00XPEA0-TRBR
AS0260HQSC28SUKAD-GEVK
2 MP 1/6" SOC AS0260HQSC28SUKA0-CR
AS0260HQSC28SUKAH-GEVB
2 MP 1/6" SOC HB AS0260HQSC28SUKA0-CR
ASX340AT2C00XPEDD3-GEVK
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS DK ASX340AT2C00XPED0-DPBR ASX340AT2C00XPED0-DRBR
ASX340AT2C00XPED0-TPBR ASX340AT2C00XPED0-TRBR
ASX340AT3C00XPEDH3-GEVB Active
Pb-free
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB ASX340AT3C00XPED0-DPBR ASX340AT3C00XPED0-DPBR-E
ASX340AT3C00XPED0-DRBR-E ASX340AT3C00XPED0-KP-DPBR
ASX340CS2C00SPEAH3-GEVB Active
Pb-free
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB ASX340CS2C00SPED0-DPBR ASX340CS2C00SPED0-DRBR
ASX340CS2C00SPED0-TPBR ASX340CS2C00SPED0-TRBR
ASX340CS2C00SPED0-WT-DRBR
ASX344ATSC00XUEAH3-GEVB Active
Pb-free
0.4 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB ASX344ATSC00XUEA0-DPBR ASX344ATSC00XUEA0-DRBR
ASX344ATSC00XUEA0-TPBR ASX344ATSC00XUEA0-TRBR
ASX350AT3C00XPEAD3-BR-GEVK Active
Pb-free
VGA 1/5" CIS SOC DK ASX350AT3C00XPEA0-DP ASX350AT3C00XPEA0-DR
ASX350AT3C00XPEAH3-GEVB Active
Pb-free
0.4 MP Sunex DSL216A-670-F2.0 1/5" iBGA CIS HB ASX350AT3C00XPEA0-DP ASX350AT3C00XPEA0-DR
AXDBG-2-GEVK Active
Pb-free
DVK-2 Debug Adapter
AXM0F343-256-868-1-GEVK Active
Pb-free
AXM0F343-256-1 Evaluation Kit - 868MHz AXM0F343-256-1-TX40
AXM0F343-256-915-1-GEVK Active
Pb-free
AXM0F343-256-1 Evaluation Kit - 915MHz AXM0F343-256-1-TX40
AXM0F343-64-868-1-GEVK Active
Pb-free
AXM0F343-64-1 Evaluation Kit - 868MHz AXM0F343-64-1-TX40
AXM0F343-64-915-1-GEVK Active
Pb-free
AXM0F343-64-1 Evaluation Kit - 915MHz AXM0F343-64-1-TX40
BB-GEVK Active
Pb-free
IoT Development Kit Base Board (with WiFi and LCD) Evaluation Board BAS16HT1G LMV358DMR2G
MBR120VLSFT1G MBR230LSFT1G
MBRS1540T3G MC33375ST-3.0T3G
NCP1421DMR2G NCS36510MNTXG
NCV1117STAT3G NCV890100PDR2G
NUF2042XV6T1G PCA9655EMTTXG
BDK-DCDC-GEVB Active
Pb-free
Power Adapter Board for Higher Power B-IDK Actuator Shields NCV890100PDR2G
BDK-GEVK Active
Pb-free
Bluetooth® Low Energy IoT Development Kit NCH-RSL10-101Q48-ABG
BLDC-GEVK Active
Pb-free
Internet of Things (IOT) BLDC Motor Driver Shield Evaluation Kit LV8907UWR2G MBRB40250TG
MM3Z39VT1G MMDL6050T1G
NTMFS5C404NLTT3G PCA9655EMTTXG
BLE-IOT-GEVB Active
Pb-free
IoT IDK BLE RSL10 Evaluation Board NCP114ASN330T1G NLSX5014DTR2G
PCA9655EMTTXG
BLE-SWITCH001-GEVB Active
Pb-free
Energy Harvesting Bluetooth® Low Energy Switch NCH-RSL10-101S51-ACG NCH-RSL10-101WC51-ABG
CAN-GEVB Active
Pb-free
CAN (Controller Area Network) Driver Shield Evaluation Board MBRS360BT3G NCV7342D13R2G
PCA9655EMTTXG
CAT3649AGEVB Active
Pb-free
High Efficiency Quad-Mode Fractional Charge Pump Evaluation Board CAT3649HV3-GT2
CAT4201AGEVB Active
Pb-free
High Efficiency Step-Down Converter Evaluation Board CAT4201TD-GT3
CAT4237BGEVB Active
Pb-free
High Voltage CMOS Constant-Current DC-DC Converter Evaluation Board CAT4237TD-GT3
CAT4238AGEVB Active
Pb-free
High Voltage CMOS Constant-Current DC-DC Converter Evaluation Board CAT4238TD-GT3
CCR120PS3AGEVB Active
Pb-free
120V CCR Driver Evaluation Board for LED lighting solutions NSIC2030BT3G NSIC2050BT3G
CCR120PS3GEVK Active
Pb-free
120V Constant Current Regulators LED lighting solution Evaluation Kit NSIC2030BT3G NSIC2050BT3G
CCR230PS3AGEVB Active
Pb-free
Constant Current Regulator Driver Evaluation Board for LED Lighting Solutions, 230 V NSIC2020BT3G NSIC2030BT3G
CCRACGEVB Active
Pb-free
NSIC Family of Constant Current Regulators Devices Evaluation Board NSI50010YT1G NSI50150ADT4G
NSIC2020BT3G NSIC2030BT3G
NSIC2050BT3G
CCRGEVB Active
Pb-free
Constant Current Regulator Array Evaluation Board MURA160T3G NSI45020AT1G
NSI45030AT1G NSI45030AZT1G
NSI45035JZT1G NSI45090JDT4G
NSI50350ADT4G NSS40201LT1G
CONTROL-LOOP-GEVB Active
Pb-free
CONTROL-LOOP-GEVB: Control Loop Measurement Board NCS2005SN1T1G
CS5171BSTGEVB Active
Pb-free
Demonstration Boost Regulator Evaluation Board CS5171EDR8G
CS5171HVBSTGEVB Active
Pb-free
HVBS Evaluation Board CS5171GDR8G
D-LED-B-GEVK Active
Pb-free
Dual LED Ballast Shield Evaluation Board MBRA2H100T3G MBRD5H100T4G
MBRS3100T3G NCV78763MW0R2G
NTD6416ANT4G PCA9655EMTTXG
D-STPR-GEVK Active
Pb-free
Dual Stepper Motor Driver Shield Evaluation Board AMIS30543C5431RG MBRS360BT3G
MMBT2222ALT1G PCA9655EMTTXG
DLT100AGEVB Active
Pb-free
Dynamic Load Tool 100 A Evaluation Board NTTFS4928NTAG NTTFS4928NTWG
DUALASYMA5VGEVB Active
Pb-free
Single Phase Buck Converter Dual Asymmetrical AG Evaluation Board NCP5386BMNR2G NCP5911MNTBG
NTLLD4901NFTWG NTMFD4901NFT1G
NTMFD4902NFT1G NTMFD4C20NT1G
NTMFD4C20NT3G
DUALASYMB12VGEVB Active
Pb-free
Single Phase Buck Converter Dual Asymmetrical BG Evaluation Board NCP5386BMNR2G NCP5901BMNTBG
NTLLD4901NFTWG NTMFD4901NFT1G
NTMFD4902NFT1G NTMFD4C20NT1G
NTMFD4C20NT3G
DVK-BASE-2-GEVK Active
Pb-free
DVK-2 Base Evaluation Kit AX5031-1-TW30 AX5043-1-TW30
AX5051-1-TW30 AX5243-1-TW30
AX8052F100-3-TW30
DVK-SFAZ-1-GEVK Active
Pb-free
Sigfox™ AT Development Kit for RCZ4 AX-SFAZ-1-01-TX30
DVK-SFAZ-API-1-GEVK Active
Pb-free
Sigfox™ API Development Kit for RCZ4 AX-SFAZ-API-1-01-TX30
DVK-SFEU-1-GEVK Active
Pb-free
Sigfox™ AT Development Kit for RCZ1 AX-SFEU-1-01-TB05 AX-SFEU-1-01-TX30
DVK-SFEU-API-1-GEVK Active
Pb-free
Sigfox™ API Development Kit for RCZ1 AX-SFEU-API-1-01-TX30
DVK-SFJK-1-GEVK Active
Pb-free
Sigfox™ AT Development Kit for RCZ3 AX-SFJK-1-01-TX30
DVK-SFJK-API-1-GEVK Active
Pb-free
Sigfox™ API Development Kit for RCZ3 AX-SFJK-API-1-01-TX30
DVK-SFUS-1-GEVK Active
Pb-free
Sigfox™ AT Development Kit for RCZ2 AX-SFUS-1-01-TX30
DVK-SFUS-API-1-GEVK Active
Pb-free
Sigfox™ API Development Kit for RCZ2 AX-SFUS-API-1-01-TX30
E7111-001GEVB Active
Pb-free
Ezairo 7111 hybrid demo board E7111-0-102A19-AG
E7160SL-001GEVB Active
Pb-free
Ezairo ® 7160 SL Hybrid Demonstrator Board - Socketed version E7160-0-102A57-AG E7160-0-102A57-BPG
E7160SL-002GEVB Active
Pb-free
Ezairo ® 7160 SL Hybrid Demonstrator Board - Reflowed version E7160-0-102A57-AG E7160-0-102A57-BPG
E8300-001-GEVB Active
Pb-free
Ezairo 8300: High-End Audio DSP for Wireless-Enabled Hearing Aids and Hearables E8300-101B78-ABG
ECLLQFP32EVB Active
High Frequency Evaluation Board
ECLSOIC8EVB Active
SOIC-8 High-Frequency Devices Evaluation Board
ECLTSSOP20EVB Active
High Frequency TSSOP20 Evaluation Board
F143-MINI-2-GEVK Active
Pb-free
AX8052F143 Mini Development Kit AX8052F143-3-TX30 AX8052F143-3-TX40
FAN251015GEVB Active
Pb-free
15A Voltage Mode Fixed FAN251015MNTXG
FAN3852GEVB Active
Pb-free
FAN3852 Mic Pre-Amp Stereo EVB FAN3852UC16X
FAN65004B-GEVB Active
High Performance 65V, 6A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board FAN65004B
FAN65005A-GEVB Active
High Performance 65V, 8A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board FAN65005A
FAN65008B-GEVB Active
High Performance 65V, 10A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board FAN65008B
FEBFAN2310-LVA-GEVB Active
Pb-free
High-Efficiency Synchronous Buck Converters FDMS7658AS
FEBFAN2356-LVA-GEVB Active
Pb-free
High-Efficiency Synchronous Buck Converters FAN2356AMPX
FEBFAN25800-MPSLDO1-GEVB Active
Pb-free
500 mA Low-IQ, Low-Noise, LDO Regulator FAN25800AUC28X FAN25800AUC33X
FAN25800AUCF27X
FEBFAN25800-MPSLDO2-GEVB Active
Pb-free
500 mA Low-IQ, Low-Noise, LDO Regulator FAN25800AUC28X FAN25800AUC33X
FAN25800AUCF27X
FEBFAN25801-MPSLDO1-GEVB Active
Pb-free
500 mA Low-IQ, Low-Noise, LDO Regulator FAN25800AUC28X FAN25800AUC33X
FAN25800AUCF27X
FEBFAN3240-001NDA-GEVB Active
Pb-free
Smart Dual-Coil Relay Driver Evaluation Board FAN3240TMX
FEBFAN3241-001NDA-GEVB Active
Pb-free
Smart Dual-Coil Relay Driver Evaluation Board FAN3241TMX
FEBFAN48610-M00LPOLA-GEVB Active
Pb-free
Synchronous Boost Regulator with Pass-Through Mode FAN48610BUC33X FAN48610BUC45X
FAN48610BUC50X FAN48610UC50X
FEBFAN6100QMPX-CH07U15A-GEVB Active
Pb-free
EVB FAN6100Q FAN6100QMPX
FEBFAN6230AMPX-CH04U12A-GEVB Active
Pb-free
Synchronous Rectification Controller 12.5 W (5 V / 2.5 A) Power Supply FAN501MPX FAN6230AMPX
FEBFAN6602RM6X-CH10U40A-GEVB
Pb-free
Computing Notebook Adapter FAN6602RM6X
FEBFAN6604MR-CH11U65A-GEVB
Pb-free
Computing Notebook Adapter FAN6604MRMX
FEBFAN7631-L17U120A-GEVB
Pb-free
120 W LED Driver at Universal Line FAN73402MX FAN7631SJX
FL7930CMX-G FSL117MRIN
FEBFAN7688-I00250A-GEVB
Pb-free
LLC Resonant, 250 W, 400 V to 12.5 V Converter, Evaluation Board FAN7688SJX
FEBFAN7688SJXA-CP14U306-GEVB
Pb-free
306 W/12 V PC Application with 12 VSB Module Evaluation Board FAN7688SJX
FEBFHR1200-SPG01A-GEVB Active
Pb-free
High-Performance Shunt Regulator
FEBFL77904-L82H08A-GEVB
Pb-free
8 W AC LED Driver FL77904MX
FEBFL77904-L82L08A-GEVB
Pb-free
8 W AC LED Driver FL77904MX
FEBFL77905-L83H08A-GEVB
Pb-free
8W AC LED Driver FL77905MX
FEBFL77905-L83L08A-GEVB Consult Sales Office
Pb-free
8W AC LED Driver FL77905MX
FEBFL77944-L80H012A-GEVB
Pb-free
12 W Down Light ACLED Driver at High-Line FL77944MX
FEBFOD8012-CAN-GEVB Active
Pb-free
Bi-Directional Logic Gate Optocoupler Provides Proven and Reliable Isolation to the Control Access Network (CAN) Interface FOD8012A FOD8012AR2
FEBFOD8012-RS485-GEVB Active
Pb-free
Bi-Directional Logic Gate Optocoupler Provides Proven and Reliable Isolation to the RS485 Interface FOD8012A
FEBFOD8316-GEVB Active
Pb-free
2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection and Isolated Fault Sensing FOD8316
FEBFOD8332-GEVB Active
Pb-free
Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, and Active Miller Clamp FOD8332
FEBFOD8333-GEVB Active
Pb-free
Input LED Drive, 2.5 A Output Current, IGBT Drive Optocoupler with Desaturation Detection, Isolated Fault Sensing, and Active Miller Clamp FOD8333
FEBFSL126MR-H432V1-GEVB
Pb-free
5V, 12V Green-Mode Power Switch FSL126MR
FEBFSL206MRN-H428V1-GEVB
Pb-free
Integrated Controller FSL206MRN 5W Auxiliary Power Supply FSL206MRN
FEBFSL3276ALR-IO01U25A-GEVB Active
Pb-free
Integrated Controller; 0.25W Auxiliary Power Supply FSL3276ALRN
FEBFSL336LRN-CS04U07A-GEVB Active
Pb-free
Multi-Output Buck Converter FSL336LRN
FEBFSL4110LR-CS01U06A-GEVB Active
Pb-free
6.0 W Auxiliary Power Supply FSL4110LRN
FEBFSQ500L-H257V1-GEVB Active
Pb-free
Compact, Green-Mode Controller FSQ500L; 5.1 V / 400 mA Flyback Design FSQ500L
FEBSPM3SPM45-M01MTCA-GEVB Active
Pb-free
Motion SPM3/45H Evaluation Board FAN4274IMU8X FNB41560
FL7760LED1GEVK Active
Pb-free
LED Driver for Osram Pulsed LED FL7760AM6X FSV330AF
MGSF1N03LT1G
FSA515GEVB Active
Pb-free
FSA515 SPST Depletion Switch Eval Board FSA515UCX
FSL518AFLYGEVB Active
FSL518AFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board FSL518APG
FSL538AFLYGEVB Active
FSL538AFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board FSL538APG
FSL538HFLYGEVB Active
Pb-free
FSL538HFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board FSL538HPG
FSUSB242GEVB Active
Pb-free
Eval board for FSUSB242 FSUSB242UCX
FUSB251GEVB Active
Pb-free
Type-C™ CC and SBU Protection IC Evaluation Board FUSB251UCX
FUSB252GEVB Active
Pb-free
Eval board for FSUSB252 FUSB252UMX
FUSB301AGEVB Active
Pb-free
Autonomous USB Type-CTM Controller with Configurable I2C Address FUSB301ATMX
FUSB301GEVB Active
Pb-free
Autonomous USB Type-CTM Controller with Super Speed Switch Control FUSB301TMX
FUSB302BGEVB Active
Pb-free
Type-C Interface Detection Solution Evaluation Board FUSB302BMPX
FUSB302TGEVB Active
Pb-free
Programmable USB Type-C Controller with PD FUSB302TMPX
FUSB303BGEVB Active
Pb-free
Autonomous USB Type-C Port Controller with I2C and GPIO Control FUSB303BTMX
FUSB307BGEVB Active
Pb-free
Eval board for FUSB307B FUSB307BMPX
FUSB3307MPX-PPS-GEVB Active
Pb-free
Eval board for FUSB3307MPX & NCV81599, QFNW20 Package FUSB3307D6MNWTWG NCV81599MWTXG
FUSB3307MX-PPS-GEVB Active
Pb-free
Eval board for FUSB3307MX & NCV81599, SOIC14 Package FUSB3307D6MX
IAS1-ADPTR-DM3D1-GEVB Active
Pb-free
IAS DEMO3 ADAPTER MIPI/HiSPI BOARD
IAS1MOD-AR0144CSSM080210-GEVB Active
Pb-free
AR0144 Mono 84.1° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype AR0144CSSM28SUD20
IAS1MOD-AR0144CSSM090110-GEVB Active
Pb-free
AR0144 Mono 150° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype AR0144CSSM28SUD20
IAS1MOD-AR1335CSSC080110-GEVB Active
Pb-free
AR01335 Color Auto Focus 74.4° DFOV IAS Module, 1/3.2-inch, 13 Mp, Rolling Shutter, Prototype AR1335CSSC32SMD20
IAS1MOD-ARX3A0CSSC090110-GEVB Active
Pb-free
ARX3A0 Color 121° DFOV IAS Module, 1/10/3-inch, 0.3 Mp Rolling Shutter Prototype ARX3A0CSSC28SMD20
IAS1MOD-ARX3A0CSSM050110-GEVB Active
Pb-free
ARX3A0 Mono 65° DFOV IAS Module, 1/10.3-inch, 0.3 Mp Rolling Shutter Prototype ARX3A0CSSM00SMD20
IAS1MOD-ARX3A0CSSM090110-GEVB Active
Pb-free
ARX3A0 Mono 121° DFOV IAS Module, 1/10/3-inch, 0.3 Mp Rolling Shutter Prototype ARX3A0CSSM00SMD20
KAC-12040-AB-A-GEVK Active
Pb-free
KAC-12040 Evaluation Kit (Monochrome) KAC-12040-ABA-JD-BA
KAC-12040-CB-A-GEVK Active
Pb-free
KAC-12040 Evaluation Kit (Color) KAC-12040-CBA-JD-BA
KAE-02152-AB-SD-A-GEVK
Pb-free
KAE-02152 TEC Evaluation Kit (Monochrome) KAE-02152-ABB-SD-FA
LC709204FXE-01-GEVB Active
Pb-free
Evaluation board for LC709204F LC709204FXE-01TBG
LC709205FXE-01-GEVB Active
Pb-free
Evaluation board for LC709205F
LC72717PWGEVB
Pb-free
FM Composite Signal Evaluation Board LC72717PW-H
LC786830TYPE2-GEVK Active
Pb-free
EVALUATION BOARD FOR LC786830
LC823450XGEVK Consult Sales Office
Pb-free
Low Power & High-Resolution Audio Processing System Evaluation Board Kit
LC823455XGEVK Consult Sales Office
Pb-free
Low Power & High-Resolution Audio Processing System Evaluation Board Kit
LC88FDEBUGGEVB Active
Pb-free
Programmer for evaluation of LC709 series
LEDMODULE6R1GEVB Active
Pb-free
LED MODULE 6 LEDS ROUND
LENS-MOUNT-KIT-E-GEVK Active
Pb-free
Lens Mount Hardware Kit NOIP1FN010KA-GDI NOIP1SE010KA-GDI
NOIP1SN010KA-GDI
LIGHTING-1-GEVK Active
Pb-free
Connected Lighting Platform for LED Control ES1JFL ES3D
FCPF400N80Z FDC3535
FDD10N20LZTM FL7740MX
FL7760BM6X GBU6K
MM3Z18VT1G MMSZ22T1G
MMSZ4V3T1G NCH-RSL10-101S51-ACG
NCP10671BD100R2G NCP161ASN330T1G
NSBC114EPDXV6T1G RURP1560-F085
US1MFA
LIGHTING-POWER-POE-GEVB Active
Pb-free
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform 2N7002LT1G BC846BDW1T1G
BC846BPDW1T1G FDMQ8205A
FXL6408UMX LC03-6R2G
MM3Z5V1B MMBZ27VALT1G
NCP1096PAG NSP4201MR6T1G
NSR30CM3T5G
LM2594APDBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2594DADJR2G LM2594DADJR2G
LM2594PADJG
LM2594ASCBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2594DADJR2G
LM2595ADPBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2595DSADJG
LM2595ATPBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2595TADJG
LM2596ADPBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2596TVADJG
LM2596ATPBCKGEVB Active
Pb-free
Step-Down Switching Regulator Evaluation Board LM2596TADJG
LOWVOLTAGEP2SGEVB Active
Pb-free
Three LED Low Voltage Parallel-to-Series Lighting Circuit BAT54T1G BCP56-10T1G
MBRA1H100T3G MMBT3904LT1G
MMBT3906LT1G MMSZ5260BT1G
NSI50010YT1G NSS40200LT1G
NSS40201LT1G
LV3327PVGEVB Active
Pb-free
Electronic Volume IC Evalution Board
LV8907UWGEVK Active
Pb-free
Sensor-less Three-phase Brushless DC Motor Controller, with Gate Drivers, for Automotive Evaluation Kit LV8907UWR2G
LV8961HUWR2GEVK Active
Pb-free
Evaluation Kit for LV8961H
LV8968BBGEVB Active
Pb-free
Evaluation board for LV8968B LV8968BBUWR2G
MARS1-AP0100AT2-GEVB Active
Pb-free
Up to 1.2 MP MARS Image Co-processor Evaluation Board AP0100AT2L00XUGA0-AM-DR
MARS1-AP0101AT2-GEVB Active
Pb-free
Up to 1.2 MP MARS Image Co-processor Evaluation Board AP0101AT2L00XPGA0-DR AP0101AT2L00XPGA0-TR
MARS1-AP0102AT2-GEVB Active
Pb-free
Up to 1.2 MP MARS Image Co-processor Evaluation Board AP0102AT2L00XPGA0-DR
MARS1-AP0200AT2-GEVB Active
Pb-free
Up to 2.0 MP MARS Image Co-processor Evaluation Board AP0200AT2L00XEGA0-DR
MARS1-AP0202AT2-GEVB Active
Pb-free
Up to 2.0 MP MARS Image Co-processor Evaluation Board AP0202AT2L00XPGA0-DR
MARS1-AR0132AT6-GEVB Active
Pb-free
1.2 MP, 1/3" MARS Evaluation Sensor Board AR0132AT6B00XPD20
MARS1-AR0135AT2M-GEVB Active
Pb-free
1.2 MP, 1/3" MARS Sensor Board AR0135AT2M00XUEA0-DPBR AR0135AT2M00XUEA0-DRBR
AR0135AT2M00XUEA0-TPBR AR0135AT2M00XUEA0-TRBR
MARS1-AR0136AT3-GEVB Active
Pb-free
1.2 MP, 1/3" MARS Evaluation Sensor Board
MARS1-AR0140AT3-GEVB Active
Pb-free
1.0 MP, 1/4" MARS Evaluation Sensor Board AR0140AT3C00XUEA0-DPBR AR0140AT3C00XUEA0-DRBR
MARS1-AR0230ATS-GEVB Active
Pb-free
2.1 MP, 1/2.7" MARS Evaluation Sensor Board AR0230ATSC00XUEA0-DRBR
MARS1-DEMO3-ADAPTER-GEVB Active
Pb-free
MARS Parallel to Demo3 Adapter
MARS1-KSZ8081MNX-GEVB Active
Pb-free
MARS Ethernet PHY Board
MARS1-MAX96705-GEVK Active
Pb-free
MARS Serializer Evaluation Kit
MARS1-MAX96706-GEVB Active
Pb-free
MARS Deserializer Board
MARS1-TI913-GEVK Active
Pb-free
MARS Serializer Board
MARS1-TI914-GEVB Active
Pb-free
MARS Deserializer Board
MC34063LBBGEVB Active
Pb-free
Switching Control Circuit Evaluation Board MC34063AP1G
MC34063LBGEVB Active
Pb-free
Boost Regulator Evaluation Board MC34063AP1G
MC34063LBKEVB Active
Leaded Buck Regulator Evaluation Board MC34063AP1G
MC34063SMDBBGEVB Active
Pb-free
Buck-Boost Regulator Evaluation Board MC34063ADG
MC34063SMDBGEVB Active
Pb-free
Switching Control Circuit Evaluation Board MC34063ADR2G
MC34063SMDBKGEVB Active
Pb-free
MC34063 PB-FREE EVAL BOAR MC34063ADR2G
MC34063SMDINVEVB Active
SMD Voltage Inverting Regulator Evaluation Board MC34063AD MC34063ADR2G
MICROFC-SMA-10010-GEVB Active
MicroFC-100100-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-10010-SMT-TR MICROFC-10010-SMT-TR1
MICROFC-SMA-10020-GEVB Active
MicroFC-10020-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-10020-SMT-TR MICROFC-10020-SMT-TR1
MICROFC-SMA-10035-GEVB Active
MicroFC-10035-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-10035-SMT-TR MICROFC-10035-SMT-TR1
MICROFC-SMA-30020-GEVB Active
MicroFC-30020-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-30020-SMT-TR MICROFC-30020-SMT-TR1
MICROFC-SMA-30035-GEVB Active
MicroFC-30035-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-30035-SMT-TR MICROFC-30035-SMT-TR1
MICROFC-SMA-30050-GEVB Active
MicroFC-30050-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-30050-SMT-TR MICROFC-30050-SMT-TR1
MICROFC-SMA-60035-GEVB Active
MicroFC-60035-SMT mounted onto a PCB with three SMA connectors (No active electronics). MICROFC-60035-SMT-TR MICROFC-60035-SMT-TR1
MICROFC-SMTPA-10010-GEVB Active
MicroFC-10010-SMT mounted on a pin adapter board MICROFC-10010-SMT-TR MICROFC-10010-SMT-TR1
MICROFC-SMTPA-10020-GEVB Active
MicroFC-10020-SMT mounted on a pin adapter board MICROFC-10020-SMT-TR MICROFC-10020-SMT-TR1
MICROFC-SMTPA-10035-GEVB Active
MicroFC-10035-SMT mounted on a pin adapter board MICROFC-10035-SMT-TR MICROFC-10035-SMT-TR1
MICROFC-SMTPA-30020-GEVB Active
MicroFC-30020-SMT mounted on a pin adapter board MICROFC-30020-SMT-TR MICROFC-30020-SMT-TR1
MICROFC-SMTPA-30035-GEVB Active
MicroFC-30035-SMT mounted on a pin adapter board MICROFC-30035-SMT-TR MICROFC-30035-SMT-TR1
MICROFC-SMTPA-30050-GEVB Active
MicroFC-30050-SMT mounted on a pin adapter board MICROFC-30050-SMT-TR MICROFC-30050-SMT-TR1
MICROFC-SMTPA-60035-GEVB Active
MicroFC-60035-SMT mounted on a pin adapter board MICROFC-60035-SMT-TR MICROFC-60035-SMT-TR1
MICROFJ-SMA-30020-GEVB Active
MicroFJ-30020-TSV mounted onto a PCB with three SMA connectors (No active electronics) MICROFJ-30020-TSV-TR MICROFJ-30020-TSV-TR1
MICROFJ-SMA-30035-GEVB Active
MicroFJ-30035-TSV mounted onto a PCB with three SMA connectors (No active electronics) MICROFJ-30035-TSV-TR MICROFJ-30035-TSV-TR1
MICROFJ-SMA-40035-GEVB Active
MicroFJ-40035-TSV mounted onto a PCB with three SMA connectors (No active electronics) MICROFJ-40035-TSV-TR MICROFJ-40035-TSV-TR1
MICROFJ-SMA-60035-GEVB Active
MicroFJ-60035-TSV mounted onto a PCB with three SMA connectors (No active electronics) MICROFJ-60035-TSV-TR MICROFJ-60035-TSV-TR1
MICROFJ-SMTPA-30020-GEVB Active
MicroFJ-30020-TSV mounted on a pin adapter board MICROFJ-30020-TSV-TR MICROFJ-30020-TSV-TR1
MICROFJ-SMTPA-30035-GEVB Active
MicroFJ-30035-TSV mounted on a pin adapter board MICROFJ-30035-TSV-TR MICROFJ-30035-TSV-TR1
MICROFJ-SMTPA-60035-GEVB Active
MicroFJ-60035-TSV mounted on a pin adapter board MICROFJ-60035-TSV-TR MICROFJ-60035-TSV-TR1
MICRORB-SMA-10010-GEVB Active
MicroRB-10010-MLP mounted onto a PCB with three SMA connectors (No active electronics) MICRORB-10010-MLP-TR MICRORB-10010-MLP-TR1
MICRORB-SMA-10020-GEVB Active
MicroRB-10020-MLP mounted onto a PCB with three SMA connectors (No active electronics) MICRORB-10020-MLP-TR MICRORB-10020-MLP-TR1
MICRORB-SMA-10035-GEVB Active
MicroRB-10035-MLP mounted onto a PCB with three SMA connectors (No active electronics) MICRORB-10035-MLP-TR MICRORB-10035-MLP-TR1
MICRORB-SMTPA-10010-GEVB Active
MicroRB-10010-MLP mounted on a pin adapter board MICRORB-10010-MLP-TR MICRORB-10010-MLP-TR1
MICRORB-SMTPA-10020-GEVB Active
MicroRB-10020-MLP mounted on a pin adapter board MICRORB-10020-MLP-TR MICRORB-10020-MLP-TR1
MICRORB-SMTPA-10035-GEVB Active
MicroRB-10035-MLP mounted on a pin adapter board MICRORB-10035-MLP-TR MICRORB-10035-MLP-TR1
MOD5031-868-2-GEVB Active
Pb-free
AX5031 868 MHz Add-on kit for DVK-2 Evaluation Kit AX5031-1-TW30 AX8052F100-3-TW30
MT9D015LACSTCMH-GEVB
Pb-free
2 MP Largan 9334A1X2 1/5" LBGA CIS HB
MT9D131C12STCH-GEVB Active
Pb-free
2 MP Sunex DSL115 1/3" CLCC CIS HB
MT9F002I12-N4000H-GEVB Active
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS HB MT9F002I12-N4000-DP MT9F002I12STCV-DP
MT9F002I12-N4001D3-GEVK
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS DK
MT9F002I12-N4001H-GEVB Active
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS HB
MT9F002I12STCUHES-GEVB
14 MP 1/2.3" CIS HB MT9F002I12STCV-DP
MT9F002I12STCVH-GEVB Active
Pb-free
14 MP Sunex DSL945D 1/2.3" iLCC CIS HB MT9F002I12STCV-DP
MT9J003I12STCUD-GEVK
10 MP 1/2.3" CIS DK MT9J003I12STCU-DP MT9J003I12STCU-DR
MT9J003I12STCUH-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STCU-DP MT9J003I12STCU-DR
MT9J003I12STCVD-GEVK
10 MP 1/2.3" CIS DK MT9J003I12STCV2-DP MT9J003I12STCV2-TP
MT9J003I12STCVH-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STCV2-DP MT9J003I12STCV2-TP
MT9J003I12STMUD-GEVK
10 MP 1/2.3" CIS DK MT9J003I12STMU-DP
MT9J003I12STMUH-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STMU-DP
MT9J003I12STMVH-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STMV-DP
MT9J003I12STMVH3-GEVB Active
Pb-free
10 MP NAVITAR NAV-0614 1" iLCC CIS HB MT9J003I12STMV-DP MT9J003I12STMV-TB-DP
MT9M001C12STMD-GEVK
1 MP 1/4.5" CIS DK MT9M001C12STM-DP MT9M001C12STM-DR
MT9M001C12STM-DR1 MT9M001C12STM-TH-DR
MT9M001C12STM-TP MT9M001C12STM-TR
MT9M001C12STMH-GEVB Active
Pb-free
1 MP Computar 8.5mm M8513 1/2" CLCC CIS HB MT9M001C12STM-DP MT9M001C12STM-DR
MT9M001C12STM-DR1 MT9M001C12STM-TP
MT9M001C12STM-TR
MT9M021IA3XTMZH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA GS CIS HB
MT9M024IA3XTCH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
MT9M024IA3XTMH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
MT9M024IA3XTRH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB
MT9M031I12STCH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M031I12STMH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M031I12STMZH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB
MT9M034I12STCH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB MT9M034I12STC-DPBR MT9M034I12STC-DRBR
MT9M034I12STCH-S213A-GEVB Active
Pb-free
1.2 MP 1/3" CIS HB MT9M034I12STC-DPBR MT9M034I12STC-DRBR
MT9M034I12STCVH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB MT9M034I12STC-DPBR MT9M034I12STC-DRBR
MT9M034I12STMH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB MT9M034I12STM-DPBR MT9M034I12STM-DRBR
MT9M034I12STMVH-GEVB Active
Pb-free
1.2 MP Sunex DSL945D 1/3" iLCC CIS HB MT9M034I12STM-DPBR MT9M034I12STM-DRBR
MT9M114EBLSTCZDH-GEVB Active
Pb-free
A-SOC1040 1.3MP 55pin CSP Dual Sensor Headboard MT9M114EBLSTCZ-CR
MT9M114EBLSTCZH3-GEVB Active
Pb-free
1 MP Largan 9358A2X2 or 9386A1X1 1/6" CSP CIS HB Evaluation Board MT9M114EBLSTCZ-CR
MT9M131C12STCH-GEVB Active
Pb-free
1.3 MP 1/3" SOC HB
MT9P001I12STCH-B-GEVB Active
Pb-free
5 MP Sunex DSL945D 1/2.5" iLCC CIS HB MT9P001I12STC-B-DR
MT9P006I12STCUD-GEVK
5 MP 1/2.5" CIS DK MT9P006I12STCU-DP MT9P006I12STCU-DP1
MT9P006I12STCU-DR MT9P006I12STCU-DR1
MT9P006I12STCUH-GEVB Active
Pb-free
5 MP Sunex DSL945D 1/2.5" CSP CIS HB MT9P006I12STCU-DP MT9P006I12STCU-DR
MT9P031I12STCD-GEVK
5 MP 1/2.5" CIS DK MT9P031I12STC-DP MT9P031I12STC-DR
MT9P031I12STC-DR1 MT9P031I12STC-TP
MT9P031I12STCH-GEVB Active
Pb-free
5 MP NAVITAR NAV-0614 1/3" iLCC CIS HB MT9P031I12STC-DP MT9P031I12STC-DR
MT9P031I12STC-DR1 MT9P031I12STC-TP
MT9P031I12STMD-GEVK
5 MP 1/2.5" CIS DK MT9P031I12STM-DP MT9P031I12STM-DP1
MT9P031I12STM-DR MT9P031I12STM-DR1
MT9P031I12STM-TP
MT9P031I12STMH-GEVB Active
Pb-free
5 MP NAVITAR NAV-0614 1/3" iLCC CIS HB MT9P031I12STM-DP MT9P031I12STM-DP1
MT9P031I12STM-DR MT9P031I12STM-DR1
MT9P031I12STM-TP
MT9P401I12STCH-GEVB Active
Pb-free
5 MP Sunex DSL945D 1/2.5" iLCC CIS HB
MT9S6NNV01-GEVK Active
Pb-free
LVDS Adapter Board
MT9V022IA7ATCH-GEVB Active
Pb-free
0.35 MP Computar 8.5mm M8513 1/3" iBGA CIS HB MT9V022IA7ATC-DP MT9V022IA7ATC-DR
MT9V022IA7ATC-DR1
MT9V022IA7ATMH-GEVB Active
Pb-free
0.35 MP Computar 8.5mm M8513 1/3" iBGA CIS HB MT9V022IA7ATM-DP MT9V022IA7ATM-DR
MT9V022IA7ATM-DR1 MT9V022IA7ATM-FD-DR
MT9V022IA7ATM-TP MT9V022IA7ATM-TR
MT9V024IA7XTCD-GEVK
WVGA 1/3" GS CIS DK MT9V024IA7XTC-DP MT9V024IA7XTC-DR
MT9V024IA7XTC-DR1
MT9V024IA7XTCH-GEVB Active
Pb-free
0.35 MP Computar 8.0 MM M0814-MP 1/3" BGA CIS HB MT9V024IA7XTC-DP MT9V024IA7XTC-DR
MT9V024IA7XTC-DR1
MT9V024IA7XTMD-GEVK
WVGA 1/3" GS CIS DK MT9V024IA7XTM-DP MT9V024IA7XTM-DP1
MT9V024IA7XTM-DR MT9V024IA7XTM-DR1
MT9V024IA7XTM-TP MT9V024IA7XTM-TR
MT9V024IA7XTMH-GEVB Active
Pb-free
0.35 MP Computar 8.0 MM M0814-MP 1/3" BGA CIS HB MT9V024IA7XTM-DP MT9V024IA7XTM-DR
MT9V024IA7XTM-TP MT9V024IA7XTM-TR
MT9V024IA7XTRD-GEVK
WVGA 1/3" GS CIS DK MT9V024IA7XTR-DP MT9V024IA7XTR-DP1
MT9V024IA7XTR-DR MT9V024IA7XTR-DR1
MT9V024IA7XTR-TP MT9V024IA7XTR-TR
MT9V024IA7XTRH-GEVB Active
Pb-free
0.35 MP Computar 8.0 MM M0814-MP 1/3" BGA CIS HB MT9V024IA7XTR-DP MT9V024IA7XTR-DR
MT9V024IA7XTR-TP MT9V024IA7XTR-TR
MT9V032C12STCH-GEVB Active
Pb-free
0.35 MP Sunex DSL115 1/3" CLCC CIS HB MT9V032C12STC-DP MT9V032C12STC-DR
MT9V032C12STC-TP
MT9V032C12STMH-GEVB Active
Pb-free
0.35 MP Sunex DSL115 1/3" CLCC CIS HB MT9V032C12STM-DP MT9V032C12STM-DR
MT9V032C12STM-TP
MT9V034C12STCD-GEVK
WVGA 1/3" GS CIS DK MT9V034C12STC-DP MT9V034C12STC-DP1
MT9V034C12STC-DR
MT9V034C12STCH-GEVB Active
Pb-free
0.35 MP Sunex DSL115 1/3" CLCC CIS HB MT9V034C12STC-DP MT9V034C12STC-DR
MT9V034C12STMD-GEVK
WVGA 1/3" GS CIS DK MT9V034C12STM-DP MT9V034C12STM-DP1
MT9V034C12STM-DR MT9V034C12STM-DR1
MT9V034C12STM-TP MT9V034C12STM-TR
MT9V034C12STMH-GEVB Active
Pb-free
0.35 MP Sunex DSL115 1/3" CLCC CIS HB MT9V034C12STM-DP MT9V034C12STM-DP1
MT9V034C12STM-DR MT9V034C12STM-DR1
MT9V034C12STM-TP MT9V034C12STM-TR
MT9V113PACSTCH-GEVB Active
Pb-free
0.3 MP Largan 9215C 1/13" PBGA CIS HB
MT9V115EBKSTCD-GEVK
0.3 MP Largan 9223C 1/13" CSP CIS DK MT9V115EBKSTC-CR MT9V115EBKSTC-CR1
MT9V115EBKSTCH-GEVB Active
Pb-free
0.3 MP Largan 9223C 1/13" CSP CIS HB MT9V115EBKSTC-CR
MT9V124EBKSTCH-GEVB Active
Pb-free
0.3 MP Largan 9223C 1/13" CSP CIS HB MT9V124EBKSTC-CR
MT9V125IA7XTCH-GEVB Active
Pb-free
0.3 MP Marshall V-4301.9-2.0FT-IRC 1/4" BGA CIS HB
MT9V126IA3XTCH-GEVB Active
Pb-free
0.3 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB MT9V126IA3XTC-DP MT9V126IA3XTC-DR
MT9V126IA3XTC-DR1 MT9V126IA3XTC-TP
MT9V126IA3XTC-TR
MT9V126IA3XTCH3-GEVB
Pb-free
VGA 1/4 SOC Marshall V-4301.9-2.0FT-IRC CIS HB Evaluation Board MT9V126IA3XTC-DR
MT9V127IA3XTCH-GEVB Active
Pb-free
0.3 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB MT9V127IA3XTC-DP MT9V127IA3XTC-DR
MT9V128IA3XTCD3-GEVK
Pb-free
0.3 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS DK MT9V128IA3XTC-DP MT9V128IA3XTC-DR
MT9V128IA3XTC-TP MT9V128IA3XTC-TR
MT9V128IA3XTCH-GEVB Active
Pb-free
0.3 MP Marshall V-4301.9-2.0FT-IRC 1/4" iBGA CIS HB MT9V128IA3XTC-DP MT9V128IA3XTC-DR
MT9V128IA3XTC-TP MT9V128IA3XTC-TR
MT9V128IA3XTCH3-GEVB Active
Pb-free
VGA 1/4 SOC Marshall V-4301.9-2.0FT-IRC CIS HB Evaluation Board MT9V128IA3XTC-DR
MT9V131C12STCD3-GEVK
Pb-free
VGA 1/4" CIS SOC DK
MT9V131C12STCH-GEVB
VGA 1/4" SOC HB
MT9V137C12STCH-GEVB Active
Pb-free
0.35 MP Sunex DSL105 1/4" CLCC CIS HB
MULTI-SENSE-GEVB Active
Pb-free
Multi Sensor Board (ALS, IMU, ENV) NLAS323USG
NB3H5150MNGEVB Active
Pb-free
2.5V / 3.3V Low Noise Multi-Rate Clock Generator Evaluation Board NB3H5150MNTXG
NB3L202KMNGEVB Active
2.5V, 3.3V Differential 1:2 HCSL Fanout Buffer Evaluation Board NB3L202KMNG
NB3L208KMNGEVB Active
1:8 HCSL Fanout Buffer Evaluation Board NB3L208KMNG
NB3M8T3910GEVB Active
Pb-free
NB3M8T3910G Custom Evaluation Board NB3M8T3910GMNR2G
NB3N1200KMNGEVB Active
Pb-free
Standard HCSL Output Evaluation Board NB3N1200KMNTXG
NB3N1900KMNGEVB Active
Pb-free
3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe Evaluation Board NB3N1900KMNG
NB3N3020DTGEVB Active
Pb-free
Clock Multiplier Evaluation Board NB3N3020DTG NB3N3020DTR2G
NB3N502DEVB Active
PLL Clock Multiplier Evaluation Board NB3N502DG NB3N502DR2G
NB3N5573DTGEVB Active
Clock Generator Evaluation Board NB3N5573DTG NB3N5573DTR2G
NB3W1200LMNGEVB Active
Pb-free
HCSL Push-Pull Output Evaluation Board NB3W1200LMNG
NB3W800LMNGEVB Active
Pb-free
3.3 V 100/133 MHz Differential 1:8 HCSLCompatible Push-Pull Clock ZDB/Fanout Buffer for PCIe Evaluation Board NB3W800LMNG NB3W800LMNTXG
NB3X6X1XXG16QFNEVK Consult Sales Office
Pb-free
8 kHz to 200 MHz One Time Programmable Clock Generator Evaluation Kit for 16 lead QFN Package NB3H63143G00MNR2G NB3H73113G00MNR2G
NB3V63143G00MNR2G
NB3X6X1XXG8DFNEVK Consult Sales Office
Pb-free
8 kHz to 200 MHz One Time Programmable Clock Generator Evaluation Kit for 8 lead DFN Package NB3H60113G00MTR2G NB3V60113G00MTR2G
NB4L16MMNEVB
Translator with Internal Termination Evaluation Board NB4L16MMNG NB4L16MMNR2G
NB4N11MDTEVB Active
Clock/Data Input Evaluation Board NB4N11MDTR2G
NB4N441MNGEVB Active
Pb-free
Multi Protocol Clock Synthesizer with Serial Configuration Evaluation Board NB4N441MNG
NB4N507ADEVB Active
PECL Clock Synthesizer Evaluation Board NB4N507ADG
NB4N527SMNEVB Active
Translator with Internal Termination Evaluation Board NB4N527SMNG NB4N527SMNR2G
NB4N840MMNEVB Active
Dual 2x2 Crosspoint Switch Evaluation Board NB4N840MMNG NB4N840MMNR4G
NB4N855SMEVB Active
Translator Evaluation Board NB4N855SMR4G
NB6L11SMNGEVB Active
Pb-free
Clock or Data Receiver Evaluation Board NB6L11SMNG