FEBFAN7688-I00250A-GEVB: LLC Resonant, 250 W, 400 V to 12.5 V Converter, Evaluation Board

The FEBFAN7688-I00250A-GEVB is a secondary-side, LLC resonant, Pulse Frequency Modulated (PFM) controller with dedicated Synchronous Rectification (SR) gate drive, offering best in class efficiency for isolated DC/DC converters. The primary resonant current is sensed and integrated to employ a type of peak current mode control known as charge control. The integrated resonant current is combined with a triangular waveform generated from an internal oscillator to determine the switching frequency. This provides a better control-to-output transfer function of the power stage making the feedback loop design easy and allows true input power limit capability. The FAN7688 also incorporates a closed loop soft-start function that uses an adaptive soft-start current to prevent saturation of the error amplifier which allows monotonic startup of the output voltage independent of load current. A dual edge tracking, adaptive SR drive technique minimizes body-diode conduction of the SR MOSFETs thereby maximizing overall efficiency.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
FEBFAN7688-I00250A-GEVB
Pb-free
LLC Resonant, 250 W, 400 V to 12.5 V Converter, Evaluation Board FAN7688SJX
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual FEBFAN7688SJXA-CP14U306-GEVB User Manual FEBFAN7688_I00250A - 0 KB  A 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.