AX8052F143 Mini Development Kit

Overview

The F143-Mini-DVK is miniaturized development kit for the designer starting out with the AX8052F143, an ultra-low power, high performance SoC RF Microcontroller. The F143-Mini-DVK hardware consists of a USB debug adapter and a pair of RF modules (F143-Mini-A-MOD and F143-Mini-B-MOD modules) and includes all software necessary to quickly develop wireless applications. The modules have a tiny footprint of just 33 x 15 mm2. One module comes with a chip antenna the other is equipped with an SMA connector. The boards in this kit are optimized for operation at 868MHz, however they can be re-programmed for operation in the 915MHz band by using our RadioLab software. RF performance will be reduced but the boards are still useful for evaluation and software development.

The AX Debug Adapter can be found here: AXDBG-2-GEVK

Evalution/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Loading...

AX8052F143 Mini Development Kit

Evaluation Kit

No

Last Shipments

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Loading...

F143-MINI-A-MOD-GEVB_BOM_ROHS.pdf

1

Eval Board: BOM

84.99 KB

EN

Eval Board: BOM

September 01, 2018

More Details

AND9621/D

2

Application Notes

542.72 KB

EN

Application Notes

December 01, 2018

More Details

F143-MINI-B-MOD-GEVB_SCHEMATIC.pdf

1

Eval Board: Schematic

56.32 KB

EN

Eval Board: Schematic

March 13, 2017

More Details

F143-MINI-B-MOD-GEVB_GERBER.zip

1

Eval Board: Gerber

129.02 KB

EN

Eval Board: Gerber

March 13, 2017

More Details

F143-MINI-A-MOD-GEVB_GERBER.zip

1

Eval Board: Gerber

63.49 KB

EN

Eval Board: Gerber

September 01, 2018

More Details

F143-MINI-A-MOD-GEVB_SCHEMATIC.pdf

0

Eval Board: Schematic

53.25 KB

EN

Eval Board: Schematic

March 13, 2017

More Details

Show More