CS5171BSTGEVB:  Demonstration Boost Regulator Evaluation Board

The CS5171/2/3/4 products are 280kHz/560kHz switching regulators with a high efficiency, 1.5 A integrated switch. These parts operate over a wide input voltage range, from 2.7 V to 30 V. The flexibility of the design of the Boost Regulator allows the chips to operate in most power supply configurations, including boost, flyback, forward, inverting and SEPIC. The ICs utilize current mode architecture, which allows excellent load and line regulation, as well as a practical means for limiting current. Combining high frequency operation with a highly integrated regulator circuit results in an extremely compact power supply solution. The circuit design includes provisions for features such as frequency synchronization, shutdown, and feedback controls for either positive or negative voltage regulation. These parts are pin-to-pin compatible with LT1372/1373.

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
CS5171BSTGEVB Active
Pb-free
Demonstration Boost Regulator Evaluation Board CS5171EDR8G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual CS5171BSTGEVB Evaluation Board User's Manual EVBUM2054/D - 292.0 KB  1 
Eval Board: BOM CS5171BSTGEVB Bill of Materials ROHS Compliant CS5171BSTGEVB_BOM_ROHS.PDF - 78 KB  1 
Eval Board: Gerber CS5171BSTGEVB Gerber Layout Files (Zip Format) CS5171BSTGEVB_GERBER.ZIP - 175.0 KB  0 
Eval Board: Schematic CS5171BSTGEVB Schematic CS5171BSTGEVB_SCHEMATIC.PDF - 44.0 KB  0 
Eval Board: Test Procedure CS5171BSTGEVB Test Procedure CS5171BSTGEVB_TEST_PROCEDURE.PDF - 56.0 KB  0 
Video Demonstration Boost Regulator Evaluation Board - CS5171BSTGEVB Test Procedure WVD17058/D   
Previously Viewed Products
Clear List

Featured Video
Demonstration Boost Regulator Evaluation Board - CS5171BSTGEVB Test Procedure
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.