CAT4201AGEVB:  High Efficiency Step-Down Converter Evaluation Board

The CAT4201 is a high efficiency step-down converter optimized to drive high current LEDs. A patented switching control algorithm allows highly efficient and accurate LED current regulation. A single RSET resistor sets the full scale LED string current up to 350mA from supplies as high as 36V.

The switching architecture of the CAT4201 results in extremely low internal power dissipation allowing the device to be housed in a tiny package without the need for dedicated heat sinking. The device is compatible with switching frequencies of up to 1MHz, making it ideal for applications requiring small footprint and low value external inductors.

Analog dimming and LED shutdown control is provided via a single input pin, CTRL. Additional features include overload current protection and thermal shutdown. The device is available in the low profile 5-lead thin SOT23 package and is ideal for space constrained applications.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
CAT4201AGEVB Active
Pb-free
High Efficiency Step-Down Converter Evaluation Board CAT4201TD-GT3
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM CAT4201AGEVB Bill of Materials ROHS Compliant CAT4201AGEVB_BOM_ROHS.PDF - 156.0 KB  0 
Eval Board: Gerber CAT4201AGEVB Gerber Layout Files (Zip Format) CAT4201AGEVB_GERBER.ZIP - 29.0 KB  0 
Eval Board: Schematic CAT4201AGEVB Schematic CAT4201AGEVB_SCHEMATIC.PDF - 168.0 KB  0 
Eval Board: Test Procedure CAT4201AGEVB Test Procedure CAT4201AGEVB_TEST_PROCEDURE.PDF - 318.0 KB  0 
Eval Board: Manual CAT4201AGEVB Manual EVBUM2205/D - 442.0 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.