BLE-SWITCH001-GEVB: Energy Harvesting Bluetooth® Low Energy Switch

The Energy Harvesting Bluetooth® Low Energy Switch is a complete reference design for energy harvesting applications including lighting, door and window control, and step counters. Featuring the RSL10 SIP and high-efficiency harvester switch from ZF Electronic, the battery-less switch offers the industry's lowest power consumption and is entirely self-powered. Using the provided firmware and RSL10 Software Development Kit (SDK), the battery-less switch is easily customizable.

Features and Applications
• Features RSL10 SIP
• 2 Mbps data rates (Bluetooth 5)
• 62.5 nW power consumption in Deep Sleep Mode; 7 mW in Peak Receiving
• Fully integrated antenna with no additional RF considerations
• Segger compatible programming interface
• Compatible with the IoT Development Kit and Bluetooth IoT Development Kit
• Easily connect to standard BLE scanner or mobile/lighting applications (IoS and Android)
• Simple Power Supply Schematic
• Full linear voltage regulation (no switching)
• No EMC during energy conversion, no perturbation of Bluetooth Low Energy Tx / Rx
• No need for scheduler
• Instant startup
• Provides 25 % reduced Bill of Materials
• No buck boost or coil

Related Parts and Kits:
RSL10 SIP: System-in-Package, Bluetooth 5 Certified
RSL10 IoT Development Kit (IDK)
Bluetooth IoT Development Kit (B-IDK)
Hardware Pioneers Show-New IoT Solutions (Video)
Features and Applications

Features

  • • Features RSL10 SIP o 2 Mbps data rates (Bluetooth 5) o 62.5 nW power consumption in Deep Sleep Mode; 7 mW in Peak Receiving o Fully integrated antenna with no additional RF considerations • Segger compatible programming interface • Compatible with the IoT Development Kit and Bluetooth IoT Development Kit • Easily connect to standard BLE scanner or mobile/lighting applications (IoS and Android) • Simple Power Supply Schematic o Full linear voltage regulation (no switching) o No EMC during energy conversion, no perturbation of Bluetooth Low Energy Tx / Rx o No need for scheduler o Instant startup • Provides 25 % reduced Bill of Materials o No buck boost or coil
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
BLE-SWITCH001-GEVB Active
Pb-free
Energy Harvesting Bluetooth® Low Energy Switch NCH-RSL10-101S51-ACG NCH-RSL10-101WC51-ABG
Avnet (2020-08-19) : 6
Technical Documents
Type Document Title Document ID/Size Rev
Software onsemi.BDK.1.19.0.pack Bluetooth IoT Development Kit CMSIS Pack - 44511 KB Locked  7 
Eval Board: Gerber BLE-SWITCH001-GEVB Gerber Layout Files (ZIP Format) BLE-SWITCH001-GEVB_GERBER - 3226 KB  4 
White Papers Creating a State‐of‐the Art, Cost Effective Energy Harvesting Bluetooth® Low Energy Switch TND6269/D - 749 KB  3 
Software Energy Harvesting Bluetooth Low Energy Switch Eddystone Firmware BLE-SWITCH001-GEVB Eddystone Firmware - 61 KB  1 
Eval Board: Manual Energy Harvesting Bluetooth® Low Energy Switch User Guide EVBUM2596/D - 1249 KB  1 
Video Ultra-Low Power Bluetooth® Low Energy Mesh Node Demo WVD17263/D   
Video From Battery Free Sensors to Vision: Making IoT Real - Embedded World 2019 WVD17294/D   
Video 11 Myths About Energy Harvesting Part 1 WVD17311/D   
Video 11 Myths About Energy Harvesting Part 2 WVD17312/D   
Video Unboxing the RSL10 Sensor Development Kit with Future Electronics WVD17317/D   
Video Node-to-Cloud Platforms | 2019 Technology Seminar - IoT WVD17344/D   
Video Maintenance-Free Sensor Nodes | 2019 Technology Seminar - IoT WVD17348/D   
Video Connected Lighting Solutions With Arrow Electronics WVD17355/D   
Video ZF Electronic Systems Energy Harvesting Solutions WVD17359/D   
Previously Viewed Products
Clear List

Featured Video
Node-to-Cloud Platforms | 2019 Technology Seminar - IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.