AXM0F343-256-868-1-GEVK: AXM0F343-256-1 Evaluation Kit - 868MHz

This kit is a complete and flexible ready-to-go solution for easy testing, evaluation and development of the AXM0F343, an ultra-low power, high performance SoC RF Microcontroller. The kit comes with two boards (GEVB) equipped with an On-Board J-link programmer, micro-USB cables, and whip antennas. This same evaluation kit exists in four different variants depending on the memory size of the AXM0F343 (64 KB or 256 KB) and the frequency band of operation (868 MHz or 915 MHz). The SDK provided with the kit is the ON Semiconductor IDE, that includes several example projects published within the AXM0F343 CMSIS Pack. These projects allow for rapid development of various wireless applications and provide examples on the usage of the different available peripherals. The application code can be used as-is on supported hardware or can be used as a building block in creating more complex use cases. Each of the projects is accompanied by detailed documentation.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
AXM0F343-256-868-1-GEVK Active
Pb-free
AXM0F343-256-1 Evaluation Kit - 868MHz AXM0F343-256-1-TX40
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM AXM0F343-256-868-1-GEVK Bill of Material AXM0F343-256-868-1-GEVK_BOM_ROHS.rev0 - 376 KB  1 
Eval Board: Schematic AXM0F343-256-868-1-GEVK Schematic AXM0F343-256-868-1-GEVK.SCHEMATIC.rev0 - 1205 KB  0 
Eval Board: Gerber AXM0F343-256-868-1-GEVK Gerber Layout Files (Zip Format) AXM0F343-256-868-1-GEVK_GERBER.rev0 - 458 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.