AM306245R1DBGEVB:  Daughter Board I²C Stepper Driver NQFP Evaluation Board

The AM306245R1DBGEVB is a form factor daughter board providing a complete solution driving bipolar stepper motors. In conjunction with the evaluation kit AMIS3062XGEVK it forms an I²C based solution turning high level commands from an I²C master in well defined motions. The design can be programmed to detect and act on mechanical blocking of the rotor. It also incorporates the lowest bill of materials, small board size and perfect matched thermal resistance allowing driving 800 mA at elevated ambient temperature.

Note: This board must be used with the AMIS3062XGEVK Industrial Stepper Motor Driver Kit.
Features and Applications

Features

  • Low bill of materials
  • Small form factor (25mm x 18mm)
  • Plug and Play in combination with AMIS3062XGEVK
  • I²C interface
  • Microstepping (1/2, 1/4, 1/8, 1/16)
  • Peak current of 800mA
  • 8V-29V supply voltage
  • Automotive compliant
  • Full diagnostics and status information
  • Position controller
  • Configurable speeds, acceleration and deceleration
  • Programmable hold and run current

Applications

  • Flap control in HVAC systems
  • Headlamp Positioning systems
  • Pan - tilt - zoom function in Surveillance Camera
  • Mechatronic modules
  • X-Y-Z tables
  • Printers
  • Industrial robots
  • Pick-and-place machines
  • Dose pumps
  • Event lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
AM306245R1DBGEVB Active
Pb-free
Daughter Board I²C Stepper Driver NQFP Evaluation Board AMIS30624C6245RG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM AM306245R1DBGEVB Bill of Materials ROHS Compliant AM306245R1DBGEVB_BOM_ROHS.PDF - 107.0 KB  0 
Eval Board: Gerber AM306245R1DBGEVB Gerber Layout Files (Zip Format) AM306245R1DBGEVB_GERBER.ZIP - 92.0 KB  4 
Eval Board: Schematic AM306245R1DBGEVB Schematic AM306245R1DBGEVB_SCHEMATIC.PDF - 193.0 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.