STR-NCV7685-REAR-GEVK: Strata enabled programmable animated rear lighting platform

STR-NCV7685-REAR-GEVK is an evaluation board for vehicle rear lighting application with remote communication via BLE which features the linear LED current driver NCV7685 and the industry?s lowest power consumption Bluetooth® 5 SoC, RSL10 SiP. 6pcs. NCV7685 are mounted to drive total 72 LED nodes to implement predefined animations with both configurable parameters and customized patterns, all the settings and circuit monitoring can be accessed by Strata. In addition, Strata provides all the documents including user manual, manufacturing files, firmware codes which could dramatically accelerate your design work. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Strata GUI and Apps available
  • Pre-defined Animations with configurable parameters and customized pattern
  • Floating Address for easy maintenance
  • High flash rate of Animation
  • 6*NCV7685 to drive 72 LED nodes
  • NCV7685 - 12 Common Current Programmable Sources up to 60 mA
    • Detection and protection against open load and under−voltage
    • Over temperature detection and protection
  • RSL10 SiP - Bluetooth® 5 Certified with LE 2M PHY Support
    • Arm Cortex−M3 Processor and LPDSP32
    • Fully integrated antenna and all passive components

Applications

  • Entry Level LED Taillights
  • High End Pixelized LED Taillight with Full Animation Capabilities
  • Turn Signal
  • Dashboard Applications
  • In Vehicle Network
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCV7685-REAR-GEVK Active
Pb-free
Strata enabled programmable animated rear lighting platform NCH-RSL10-101S51-ACG NCV1406SNT1G
NCV7685DQR2G NCV8170AXV330T2G
NCV891930MW01R2G PCA9655EMTTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual STR-NCV7685-REAR-GEVK User Manual STR-NCV7685-REAR-GEVK_USER_MANUAL - 4033 KB  1 
Eval Board: Schematic STR-NCV7685-REAR-GEVK Schematic STR-NCV7685-REAR-GEVK_SCHEMATIC - 13 KB  1 
Eval Board: Manual STR-NCV7685-REAR-GEVK Getting Started Guide STR-NCV7685-REAR-GEVK_GETTING_STARTED_GUIDE - 1460 KB  1 
Eval Board: BOM STR-NCV7685-REAR-GEVK Bill of Materials ROHS Compliant STR-NCV7685-REAR-GEVK_BOM_ROHS - 13 KB  1 
Eval Board: Gerber STR-NCV7685-REAR-GEVK Gerber Layout Files (Zip Format) STR-NCV7685-REAR-GEVK_GERBER - 887 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.