Evaluation Kit for NCS32100XMNTXG

Overview

The STR−NCS32100−GEVK evaluation board provides hardware and a PCB rotary sensor for full demonstration of the NCS32100. The NCS32100 is connected to a fully functional PCB rotary sensor capable of sensing positions with an accuracy of <±50 arcsec. The board can be connected to a computer running the onsemi Strata Application, which provides a user interface for accessing position and velocity data, as well as a number of other auxiliary features. The NCS32100 evaluation board houses a full rotary sensor application with a master controller for accessing position and velocity data. Data is displayed through the onsemi Strata application (available for download from onsemi.com). The evaluation board is programmed, calibrated, and ready for demonstration.

  • Rotary Position Encoding
  • Robotics Applications
  • Precision Instrumentation
  • Packaging
  • Food and beverage
  • Printing
  • Textiles
  • Mobile vehicle
  • Aerospace
  • Material Handling
  • Lift Industry
  • Motor Feedback
  • Conveying
  • Automation
  • Industrial Factory Automation
  • Interfaces with up to 8 inductive coils
  • Supports Low Power Battery Mode
  • Delivers Rotary position and velocity over a 2.5 MHz RS485 Bus
  • Connection between external master and NCS32100 is implemented with a 2.5 MHzRS485 interface.
  • Backup battery voltage to the NCS32100 can be adjusted with R350 (potentiometer) from1 V to 5 V. Clockwise turn lowers VBAT voltage.
  • Sensor portion of board houses a PCB inductive sensor that uses a rotor and a stator.The rotor is mounted above the stator with a fixture designed to mount to standardmotors. The rotor can be turned by hand in the absence of a mounted motor.
  • Evaluation board houses a master MCU that is programmed to communicate with theNCS32100 over the RS485 interface. The STM 32 MCU also communicates data toan external computer via a virtual Serial COM port. Application is plug and play withthe onsemi Strata App.
  • Evaluation board has been configured and calibrated to work with the attached 40mmPCB rotary sensor.
  • NCS32100 IC and PCB sensor portion of the board can be snapped off for applicationevaluation. The master portion of the board can be replaced with a different systemmaster. Interface protocol details are defined in the NCS32100 Reference Design Manual

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Evaluation Kit for NCS32100XMNTXG

$533.32

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

STR-NCS32100-GEVK_BOM_ROHS

0

Eval Board: BOM

204.8 KB

EN

Eval Board: BOM

June 29, 2022

More Details

STR-NCS32100-GEVK_SCHEMATIC

0

Eval Board: Schematic

1.3 MB

EN

Eval Board: Schematic

June 29, 2022

More Details

User's Manual

July 01, 2022

More Details

Show More