SECO-RSL10-TAG-GEVB: RSL10 Asset Tag

The RSL10 Asset Tag is an advanced multi-sensor node designed for a variety of industry 4.0 asset tracking and monitoring applications including warehouse, retail management, hospital equipment management and logistic chain monitoring.

Combining environmental sensors and 3 axis accelerometer and support for Bluetooth® Low Energy connectivity or real time location services (RTLS), the tag can be used to provide valuable data and insights into an asset’s state of being and location. The RSL10 Asset Tag offers an industry-leading extended battery life of ~five years with no compromise on duty cycle, a significant improvement compared to similar devices. This is made possible by the ultra-low-power consumption of the RSL10 radio System-on-Chip (SoC), advanced gate switching FPF1005, low power environmental sensors, and optimized firmware.

The RSL10 Asset Tag is supported by a customized CMSIS package with a variety of asset management use-cases and modes of operation including data-logging, continuous sensing and event-trigger.

Features and Applications

Features

  • Multi-Sensor Bluetooth LE Ultra Low power sensor node
    • Periodic advertising
    • Triggered mode (Acceleration threshold)
  • Real Time Locating Services (RTLS) provided by the Quuppa Intelligent Locating System™
  • Unprecedented low power consumption for 5 year battery life
  • Environmental sensing technology (temperature, pressure, accelerators)
  • Small form Factor (27mm diameter)
  • Advanced Sensor Management
    • Ultra low leakage gate switches
    • Ultra low power 17µJ active
    • 150nJ per second in standby mode
  • Firmware Over the Air (FOTA) updates
  • Supported by the RSL10 Sensor Beacon mobile app (GooglePlay™)

Applications

  • Real-time Localization System
  • Hospital Asset Tracking
  • Worker Safety
  • Warehouse Management
  • Social Distancing and Personal Safety
  • Industry 4.0 Asset Monitoring and Tracking
  • Retail Asset Management
  • In-Building Climate Control
  • Food Chain Monitoring
  • Cold Chain Monitoring
  • Green House Management
  • Edge Predictive Maintenance
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
SECO-RSL10-TAG-GEVB Active
Pb-free
RSL10 Asset Tag FPF1005 NCH-RSL10-101Q48-ABG
Technical Documents
Type Document Title Document ID/Size Rev
User's Manual Custom Advertising Data Types Used in IoT Applications with Bluetooth® Low Energy Wireless Technology UM70019/D - 1402 KB  1 
Software RSL10 Quuppa AoA RTLS Tag CMSIS Pack V.0.7.1 RSL10 Quuppa AoA RTLS Tag CMSIS Pack - 3589 KB Locked  5 
Eval Board: BOM SECO-RSL10-TAG-GEVB Bill of Materials (ROHS Compliant) SECO-RSL10-TAG-GEVB_BOM_ROHS - 682 KB  1 
Eval Board: Gerber SECO-RSL10-TAG-GEVB Gerber Layout Files (Zip Format) SECO-RSL10-TAG-GEVB_GERBER - 1303 KB  1 
Eval Board: Schematic SECO-RSL10-TAG-GEVB Schematic SECO-RSL10-TAG-GEVB_SCHEMATIC - 384 KB  1 
Video How IoT Asset Management Technologies are Transforming Manufacturing WVD17803/D   
Software SECO-RSL10-TAG-GEVB RF Emissions Matching Circuit SECO-RSL10-TAG-GEVB_RF_Emissions_Matching_Circuit - 167 KB  0 
Software SECO-RSL10-TAG-GEVB_CMSIS_Pack ONSemiconductor.RSL10-ATAG_BSP.1.0.0 - 2030 KB  0 
User's Manual RSL10 Asset Tag User Manual UM70049/D - 1901 KB  0 
White Papers How to Create an Low-Power Bluetooth LE Asset Tag TND6360/D - 1762 KB  0 
Previously Viewed Products
Clear List

Featured Video
How IoT Asset Management Technologies are Transforming Manufacturing
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.