AR2020 Premier Reference Image Sensor Module

Overview

The AR2020 20 MP Premier Reference Image Sensor Module
(PRISM) module is part of the onsemi PRISM family of modules
offering standardized connectors, layout configuration and OTPM
protocol. The modules are compatible with Evaluations systems and
reference designs offered by onsemi. The modules are offered from
onsemi as prototype modules not meant for customer production
shipments. Customer can work with onsemi Distribution partners for
equivalent mass production versions of these modules.

To get started with the PRISM1M-AR2020CSSC130110-GEVB, you will also need:

  • Surveillance cameras
  • Video conferencing systems
  • Machine vision
  • 3D and stereo imaging
  • 20 MP AR2020CS image sensor module with a maximum resolution of 5120 × 3840 pixels
  • Supports up to 37 frames per second at full resolution
  • Compact 1/1.8-inch optical format with 1.4 µm pixels
  • Raw output with RGB color filter array
  • Uses a 4-lane MIPI D-PHY interface for high-speed image data transmission
  • Standardized PRISM module connector, layout, configuration, and OTP protocol
  • Designed for compatibility with onsemi evaluation systems and reference designs
  • Interchangeable modular design supports switching between compatible PRISM image sensor modules
  • Requires multiple supply rails: 1.8 V VDDIO, 1.05 V VDD, and 2.8 V VAA

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

PRISM1M-AR2020CSSC130110-GEVB

AR2020 Premier Reference Image Sensor Module

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

UM70099/D

2

User's Manual

1.61 MB

EN

User's Manual

June 01, 2025

More Details

AR2020 PRISM Module

0

Eval Board: Manual

258.05 KB

EN

Eval Board: Manual

May 01, 2024

More Details

Show More