NCV8130BMX110TCG Bias Rail LDO Regulator Demo Board

Overview

The demo board supports the Bias Rail LDO regulator NCV8130 in XDFN6 1.2 x 1.2 mm package with Output Voltage 1.1 V and Bias Voltage in range from 2.4 V up to 5.5 V. It is a 300 mA very low dropout device equipped with NMOS pass transistor and a separate bias supply voltage rail. The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCV8130 features low IQ consumption.

Size: 50mm x 50mm x 12mm

  • Automotive, Consumer and Industrial Equipment Point of Load Regulation
  • Battery-powered Equipment
  • FPGA, DSP and Logic Power Supplies
  • Switching Power Supply Post Regulation
  • Input Voltage Range: 0.8 V to 5.5 V
  • Bias Voltage Range: 2.4 V to 5.5 V
  • Fixed Output Voltage device
  • ±1.5% Accuracy over Temperature, 0.5% VOUT @ 25°C
  • Ultra-Low Dropout: 150 mV Maximum at 300 mA
  • Very Low Bias Input Current of Typ. 80 uA
  • Very Low Bias Input Current in Disable Mode: Typ. 0.5 uA
  • Logic Level Enable Input for ON/OFF Control
  • Output Active Discharge Option Available
  • Stable with a 1 uF Ceramic Capacitor
  • Available in XDFN6 1.2 mm x 1.2 mm x 0.37 mm Package
  • These Devices are Pb−Free
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable; Device Temperature Grade 1: −40°C to +125°C Ambient Operating Temperature Range

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCV8130BMX110TCG Bias Rail LDO Regulator Demo Board

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV8130BMX110TCGEVB_SCHEMATIC

0

Eval Board: Schematic

40.96 KB

EN

Eval Board: Schematic

March 01, 2021

More Details

NCV8130BMX110TCGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

72.7 KB

EN

Eval Board: Test Procedure

March 01, 2021

More Details

NCV8130BMX110TCGEVB_BOM_ROHS

0

Eval Board: BOM

29.7 KB

EN

Eval Board: BOM

March 01, 2021

More Details

NCV8130BMX110TCGEVB_GERBER

0

Eval Board: Gerber

30.72 KB

EN

Eval Board: Gerber

March 01, 2021

More Details

Show More