NCV78343R1DAGEVB: NCV78343 SATTELITE BOARD

The NCV78343 satellite board extends the main NCV78343R1GEVB mother board. This board features one NCV78343 device which can control up to 12 individual pixels. UART as a communication protocol is available on both CAN PHY and M-LVDS layers, which allows to simulate different system architectures directly on the board. There is one CAN and two M-LVDS connectors intended for chaining multiple NCV78343R1DAGEVB boards.
Features and Applications

Features

  • Up to 12 individually controlled pixels
  • Supports two interfaces: CAN and M-LVDS
  • Supports different system architectures
  • Wide input supply voltage range
  • Possibility to connect more pixel controllers in a chain
  • Important signals available on test points
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV78343R1DAGEVB Active
Pb-free
NCV78343 SATTELITE BOARD NCV78343DQ0R2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Schematic NCV78343R1DAGEVB Schematic NCV78343R1DAGEVB_SCHEMATIC - 385 KB  1 
Eval Board: BOM NCV78343R1DAGEVB Bill of Materials (ROHS Compliant) NCV78343R1DAGEVB_BOM.ROHS - 110 KB  0 
Eval Board: Gerber NCV78343R1DAGEVB Gerber Layout Files (Zip Format) NCV78343R1DAGEVB_GERBER_FILES - 1510 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.